not implemented yet
image

LC APC to LC APC Patch cord, 2 fibres, zipcord tight-buffered cable, Riser, 2.0 mm legs, Single-mode (OS2 XB), 8 m

Part Number: 222202H5120008M

Patch cables are used for non-permanent connections between patch panels, transmission equipment, etc. Pre-assembled cables allow for the implementation of complete "plug and play" solutions. When such a solution is adopted with accurate dimensioning and appropriate cable routing, it is possible to install even large cabling systems rapidly.

Part Number 222202H5120008M
Product Description LC Angled to LC Angled patch cord on 2-fiber Zipcord cable, with 2 mm legs, and a riser sheath. Length is variable.
Fibre Category Bend-improved SM (OS2)
Length 8 m
Weight 0.0388 kg
Units per Delivery 1/1

Features And Benefits

  • Connectors
    LC connector according to TIA/EIA-604 -10
    All connectors are tested to FOTP -21
    Connectors are pre-radius polished to provide the optimal end-face geometry for long-term performance
  • Cable
    Low smoke (IEC 61034) and zero-halogen (LSZH), flame retardant to IEC 60332-3-24 (C) and noncorrosive to IEC 60754-2 (FRNC)
    Cables are metal free; hence, there are no ground-loop or potential-equalisation problems
    Completely dry design (without gel)
    Colour of outer sheath: OM1, OM2 – orange; OM3, OM4 – turquoise; OS2 – yellow

Standards

Intermateability TIA/EIA-604-10 / TIA/EIA-604-10

General Specifications

Flame Rating Riser (OFCR)
Cable Assembly Type Two Fibre
Fibre Category Bend-improved SM (OS2)

Temperature Range

Operation -20 °C to 60 °C
Installation and Assembly -5 °C to 50 °C
Storage -25 °C to 70 °C

Design - Connector A

Connector Type LC
Ferrule Ceramic
Polish APC
Housing Material Composite
Housing Colour green
Boot Type Individual
Boot Colour green
Keyed (security) No

Mechanical Specifications - Connector A

Durability ≤ 0.2 dB 500 rematings, FOTP-21
Tensile strength jacketed cable 44 N dB

Optical Specifications - Connector A

Insertion Loss, Typical 0.1 dB
Insertion loss, max. 0.3 dB
Reflectance, typical ≤ -58 dB

Design - Connector B

Connector Type LC
Ferrule Ceramic
Polish APC
Housing Material Composite
Housing Colour green
Boot Type Individual
Boot Colour green
Keyed (security) No

Mechanical Specifications - Connector B

Durability ≤ 0.2 dB 500 rematings, FOTP-21
Tensile strength jacketed cable 44 N dB

Optical Specifications - Connector B

Insertion Loss, Typical 0.1 dB
Insertion loss, max. 0.3 dB
Reflectance, typical ≤ -58 dB

Cable Design

Fibre Count 2
Outer diameter 2 mm
Outer Jacket Colour yellow
Outer Jacket Material LSZH™/FRNC
Minimum Bend Radius 10 mm
Crush Resistance (reversible) 1000 N/10cm
Tensile strength 300 N

Chemical characteristics

RoHS Free of hazardous substances according to RoHS 2002/95/EG

Shipping Information

Packing type Cardboard box
Packing dimensions (L x W x H) 380 mm x 250 mm x 180 mm
Units per Delivery 1/1

Ordering Information

Length 8 m
Weight 0.0388 kg

Product Specifications

  File Type Title
LC APC to LC APC Patch cord, 2 fibres, zipcord tight-buffered cable, Riser, 2.0 mm legs

Single-mode (OS2 XB), 8 m

Did you find what you were looking for?

Please provide us with some feedback on this page.