not implemented yet
image

RFP LC Uniboot to RFP LC Uniboot Patch cord, 2 fibres, Interconnect tight-buffered cable, LSZH, 50 µm ClearCurve® multimode OM3, Low-Loss, 7 m

Part Number: E797902TNZ20007M

Pretium EDGE® Solutions jumpers are integrated reverse-polarity uniboot duplex assemblies that meet the high-density space requirements of the MDA and EDA and provide a 50-percent reduction in bulk cabling when compared to traditional duplex jumpers. The highly flexible, 2-fibre interconnect cable reduces cable congestion, improves jumper management and routing and improves air circulation.

Part Number E797902TNZ20007M
Product Description Pretium EDGE® Solutions Lowloss Patchcord, LC duplex uniboot connectors, ClearCurve® Multimode 50/125 µm OM3 Pretium 300 fibres, standard reverse fiber polarity, LSZH/FRNC jacket, aqua, 7 m
Fibre Category 50 µm MM (OM3)
Length 7 m
Weight 0,0347 kg
Units per Delivery 1/1
EAN Code 4042673339588

Features And Benefits

  • Slim round 2-fibre interconnect cable, uniboot style duplex connectors
    Improve handling in high-density applications
  • Low loss connectivity
    Enables system design flexibility
  • High Performance by bend-insensitive ClearCurve Mulitmode or SMF-28 XB Single-mode fibers
    Designed to withstand tight bends and challenging cable routes
  • LC-Duplex Uniboot Connector Design with changeable Polarity option
  • Interchangeable Triggers available in 10 different colours

Standards

Intermateability TIA/EIA-6 4-10A604-10 /IEC 61754-20

General Specifications

Flame Rating LSZH™/FRNC
Cable Assembly Type Two Fibre
Fibre Category 50 µm MM (OM3)

Temperature Range

Operation -20 °C to 60 °C
Installation and Assembly -5 °C to 50 °C
Storage -25 °C to 70 °C

Design - Connector A

Connector Type LC Uniboot
Ferrule Material Ceramic
Polish PC
Housing Material Composite
Housing Colour black
Boot Type Uniboot
Boot Colour Turquoise
Keyed (security) No

Mechanical Specifications - Connector A

Durability ≤ 0,2 dB 500 rematings, FOTP-21
Tensile strength jacketed cable 44 N dB

Optical Specifications - Connector A

Insertion Loss, Typical 0,1 dB
Insertion loss, max. 0,15 dB

Design - Connector B

Connector Type LC Uniboot
Ferrule Material Ceramic
Polish PC
Housing Material Composite
Housing Colour black
Boot Type Uniboot
Boot Colour Turquoise
Keyed (security) No

Mechanical Specifications - Connector B

Durability ≤ 0,2 dB 500 rematings, FOTP-21
Tensile strength jacketed cable 44 N dB

Optical Specifications - Connector B

Insertion Loss, Typical 0,1 dB
Insertion loss, max. 0,15 dB

Cable Design

Fibre Count 2
Outer diameter 2 mm
Outer Jacket Colour Turquoise
Outer Jacket Material LSZH™/FRNC
Minimum Bend Radius 10 mm
Crush Resistance (reversible) 1000 N/10cm
Tensile strength 150 N

Chemical characteristics

RoHS Free of hazardous substances according to RoHS 2002/95/EG

Shipping Information

Packing type Cardboard box
Packing dimensions (L x W x H) 380 mm x 250 mm x 180 mm
Units per Delivery 1/1

Ordering Information

Length 7 m
Weight 0,0347 kg

Product Specifications

  File Type Title
RFP LC Uniboot to RFP LC Uniboot Patch cord, 2 fibres, Interconnect tight-buffered cable, LSZH

50 µm ClearCurve® multimode OM3, Low-Loss, 7 m

Tender Texts

  File Type Title
Cable Assemblies (Patch cords), Tender Text

Did you find what you were looking for?

Please provide us with some feedback on this page.