not implemented yet
image
image

FutureCom™ S500 Jack, Category 6A, blue

Part Number: CAXASM-00104-C001

The FutureCom S500 jack offers high system margins for transmission of digital data signals for future applications in systems up to 10GbE according to the new class EA (ISO/IEC 11801 Amd 2 (2010-4) respectively Cat.6A (ANSI/TIA/EIA 568B.2-10), EN 50173 and IEC 60603-7-51 Ed. 1 (IEC 48B/1977/CDV, 2008-12). The jack is also suitable for Power over Ethernet (PoE) applications in compliance with IEEE 802.3af (2003) and the new PoE Plus applications.

No special tools are required for either the termination of jacks onto cables or the installation of the jacks into outlets. The individual single shielding of the jacks (in compliance to EN 50174) is absolutely necessary for these high bit rate applications.

Part Number CAXASM-00104-C001
Product Description S500 jack, Cat. 6A, 1x RJ45, shielded,10GBase-T for class EA, basic jack blue, wire management with TIA/EIA 568 A/B printing, for installation in LANscape® modular patch panels, outlets and floor box solutions.
Category 6A
Application 10GBase-T
Weight 30,3
Units per Delivery 1/1
EAN Code 4042673264415

Features

  • Cat. 6A certified by independent testing body
  • Quick and easy to install
  • No specific tools required
  • IDC connection (IDC = Insulation Displacement Contacts)
  • High density
  • Universal application in all modular LANscape® components
  • 10GBase-T
  • Compact design, only 3 individual components
  • Individual jack shielding by stable diecast housing
  • 360° shield contact and cable strain-relief without cable tie
  • Installation in pairs (no untwisting of pairs necessary)

General Specifications

Category 6A
Bandwidth 500 MHz
Application 10GBase-T
Halogen-free Yes
Dust Protection Yes
Transmission Performance Link Class EA (ISO/IEC 11801 AMD 1:2008 and AMD 2:2010), EN 50173-1 and 2, Cat.6A (ANSI/TIA/EIA 568B.2-10)
Component Standard ISO/IEC 11801 Amd.2 (2010), ANSI/TIA/EIA-568-B.2-10

Temperature Range

Installation and Assembly -20 °C to 70 °C

Design - Hardware

Jack Type RJ45 - 8/8
Housing Material Metal
Colour blue
Number of Pieces 3

Mechanical Characteristics

Durability of RJ45 Jack > 1500 mating cycles possible, EN 186000-1, test 4.5.32
Durability of RJ45 Jack (PoE) > 1000 mating cycles under load (48 volt, 15.4 watt) in compliance with technical transmission parameters
IDC Contacts Suitable for AWG 24-22 solid wires
Reproducibility Several times reusable
Cable Entry 0 ° to 90 ° variable, with 360° shield contact and strain relief
Dimensions (L x W x H) 35 mm x 18 mm x 26 mm

Electrical characteristics (at 20°C)

Coupling Attenuation ≥ 75dB-20log(f/100) dB at 100 MHz to 1000 MHz
Transfer Impedance ≤ 200 mΩ at 10 MHz
Ampacity ≥ 750 mA (DC)
Input to output DC Resistance ≤ 200 mΩ
Input to output DC Resistance Unbalance ≤ 50 mΩ
Electric strength DC (conductor/conductor) ≥ 1000 V
Electrical strength DC (conductor/test plate) ≥ 1500 V
Insulation Resistance ≥ 500 MΩ (DC)

Chemical characteristics

Flame Retardance Class UL94 V-0
RoHS Free of hazardous substances according to RoHS 2002/95/EG
Environmental Compatibility Recyclable and free of heavy metal

Shipping Information

Packing Weight 32,3 g
Units per Delivery 1/1

Product Specifications

  File Type Title
FutureCom™ S500 Jack

Category 6A, blue

Hardware Drawings

  File Type Title
CAXASM-00104-C001- PDF Drawings

Additional Information

  File Type Title
Product Line Card FutureCom™ S500 Shielded Copper Solution French Style

Featuring S500 copper jacks, F/FTP and S/FTP and French style outlets

EMEA LAN Core Products Catalogue

IP Surveillance: Fibre-based and copper-based cabling solution for IP cameras

Featuring FREEDM™ Tight Buffer Cable, UniCam®, LANC, S/FTP 800, S/FTP 1200 A-XR and S500

LAN Core Products List EMEA (external use)

FutureCom™ Assembly Tool for Basic Jacks, red

Part Number: CAXCSN-00000-C010 Units per Delivery: 1/1
Assembly tool for connecting basic jacks with wire management, suitable for all FutureCom™ jacks except xs500.

FutureCom™ Copper Conducting Tape, 9 x 45 mm

Part Number: CAXCSN-00000-C011 Units per Delivery: 1000/1
Self-adhesive copper conducting tape 9 x 45 mm on roll, for FutureCom™ jacks

Did you find what you were looking for?

Please provide us with some feedback on this page.