not implemented yet
image

SC Duplex to SC Duplex Low-Loss Patch cord, 2 F, Zipcord Tight-Buffered Cable, LSZH, 2.8 mm legs, 50 µm ClearCurve® multimode OM3, Low-Loss, 10 m

Part Number: E575702T5Z80010M

Patch cables are used for non-permanent connections between patch panels, transmission equipment, etc. Pre-assembled cables allow for the implementation of complete "plug and play" solutions. When such a solution is adopted with accurate dimensioning and appropriate cable routing, it is possible to install even large cabling systems rapidly.

Part Number E575702T5Z80010M
Product Description SC Duplex to SC Duplex patch cord on 2-fibre Zipcord cable, with 2.8 mm legs, and a low-smoke, zero-halogen sheath. Length is variable.
Fibre Category 50 µm MM (OM3)
Length 10 m
Weight 0.168 kg
Units per Delivery 1/1
EAN Code 4042673597377

Features And Benefits

  • Connectors
    - SC Duplex connector according to TIA/EIA-604 -3
    - All connectors are tested to FOTP -21.
    - Connectors are pre-radius polished to provide the optimal end-face geometry for long-term performance.
  • Cable
    Low smoke (IEC 61034) and zero-halogen (LSZH), flame retardant to IEC 60332-3-24 (C) and noncorrosive to IEC 60754-2 (FRNC)
    Cables are metal free; hence, there are no ground-loop or potential-equalisation problems
    Completely dry design (without gel)
    Colour of outer sheath: OM1, OM2 – orange; OM3, OM4 – turquoise; OS2 – yellow

Standards

Intermateability TIA/EIA-604-3 / TIA/EIA-604-3

General Specifications

Flame Rating LSZH™/FRNC
Cable Assembly Type Two Fibre
Fibre Category 50 µm MM (OM3)

Temperature Range

Operation -20 °C to 60 °C
Installation and Assembly -5 °C to 50 °C
Storage -25 °C to 70 °C

Design - Connector A

Connector Type SC duplex
Ferrule Ceramic
Polish PC
Housing Material Composite
Housing Colour Black
Boot Type Individual
Boot Colour Aqua / White
Keyed (security) No

Mechanical Specifications - Connector A

Durability ≤ 0.2 dB 1000 rematings, FOTP-21
Tensile strength jacketed cable 44 N dB

Optical Specifications - Connector A

Insertion Loss, Typical 0.1 dB
Insertion loss, max. 0.15 dB

Design - Connector B

Connector Type SC duplex
Ferrule Ceramic
Polish PC
Housing Material Composite
Housing Colour Black
Boot Type Individual
Boot Colour Aqua / White
Keyed (security) No

Mechanical Specifications - Connector B

Durability ≤ 0.2 dB 1000 rematings, FOTP-21
Tensile strength jacketed cable 44 N dB

Optical Specifications - Connector B

Insertion Loss, Typical 0.1 dB
Insertion loss, max. 0.15 dB

Cable Design

Fibre Count 2
Outer diameter 2.8 mm 5.7 mm
Outer Jacket Colour Turquoise
Outer Jacket Material LSZH™/FRNC
Minimum Bend Radius 14 mm
Crush Resistance (reversible) 1000 N/10cm
Tensile strength 400 N

Chemical characteristics

RoHS Free of hazardous substances according to RoHS 2002/95/EG

Shipping Information

Packing type Cardboard box
Packing dimensions (L x W x H) 380 mm x 250 mm x 180 mm
Units per Delivery 1/1

Ordering Information

Length 10 m
Weight 0.168 kg

Product Specifications

  File Type Title
SC Duplex to SC Duplex Low-Loss Patch cord, 2 F, Zipcord Tight-Buffered Cable, LSZH, 2.8 mm legs

50 µm ClearCurve® multimode OM3, Low-Loss, 10 m

Did you find what you were looking for?

Please provide us with some feedback on this page.