Fiber Optic Cable Assemblies

Fiber Optic Jumper, 12 F, SC Duplex to MTP® (non-pinned), Ribbon Interconnect Cable, Plenum, 62.5 µm multimode (OM1), 10 m

  • Part Number: 576912KJ840010M
  • Units per Delivery: 1/1
Multifiber cable assemblies are offered with a variety of cable and connector combinations. Options include LC, SC, FC, ST, MT-RJ and MTP® connectors. RoHs compliant indoor, outdoor (loose tube), indoor/outdoor and ribbon cables are available.Additional detailed furcation imag...

Fiber Optic Jumper, 12 F, LC Duplex to MTP® (pinned), Ribbon Interconnect Cable, Plenum, Single-mode (OS2), 5 m

  • Part Number: 048912RJ831005M
  • Units per Delivery: 1/1
Multifiber cable assemblies are offered with a variety of cable and connector combinations. Options include LC, SC, FC, ST, MT-RJ and MTP® connectors. RoHs compliant indoor, outdoor (loose tube), indoor/outdoor and ribbon cables are available.Additional detailed furcation imag...
  • Product Compare