Fiber Optic Cables

  • Viewing 1-25 of 1000
  • Items per page 

ActiFi™ DAS Interlocking Armored Cables for Indoor Plenum, 24 fiber, 4 Cu Conductor, 16AWG

  • Part Number: 024UT8-41H01MA3
Corning ActiFi Interlocking Armored Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. The designs use 4-, 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (12, 14, 16 or 20 AWG) necessary to power ...

Reel In A Box, Zipcord Tight-Buffered Cable, Plenum, 2 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 002T58-31391-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

MIC® Unitized Tight-Buffered Cable, Plenum, 36 F, 62.5 µm multimode (OM1)

  • Part Number: 036K88-61130-29
Corning MIC® unitized plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone installations. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating te...

ActiFi™ DAS Interlocking Armored Cables for Indoor Plenum, 24 fiber, 6 Cu Conductor, 16AWG

  • Part Number: 024UT8-61H01MA3
Corning ActiFi Interlocking Armored Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. The designs use 4-, 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (12, 14, 16 or 20 AWG) necessary to power ...

Fan-Out Tight-Buffered Cable, Plenum, 4 F, 2.9 mm Subunits, 50 µm multimode (OM2)

  • Part Number: 004T68-31131-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

MIC® 250 Distribution Cable, Plenum, 48 F, 50 µm multimode (OM4)

  • Part Number: 048TD8-T1390-20
Corning MIC® 250 cables utilize 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12-fiber groupings enable efficient comp...

Reel In A Box, Single-Fiber, Tight-Buffered Cable, Plenum, 1.6 mm diameter, 50 µm multimode (OM3)

  • Part Number: 001T38-31480-B2
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

MIC® 250 Interlocking Armored Distribution Cable, Plenum, 12 F, Single-mode (OS2)

  • Part Number: 012ED8-T1301-A3
Corning MIC® 250 cables utilize 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12-fiber groupings enable efficient comp...

MIC® 250 2.0 Interlocking Armored Cable, 144 F, 50 µm multimode (OM3)

  • Part Number: 144TD9-T1380-A3
Corning MIC® 250 2.0 cables with aluminum interlocking armor utilizes 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12...

Fan-Out Tight-Buffered Cable, Plenum, 12 F, 2.0 mm Subunits, 50 µm multimode (OM2)

  • Part Number: 012T68-31331-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

FREEDM® One Tight-Buffered Cable, Plenum, 4 F, 50 µm multimode (OM4)

  • Part Number: 004T8P-31190-29
Corning FREEDM® One plenum cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-co...

Fan-Out Tight-Buffered Cable, Plenum, 12 F, 2.0 mm Subunits, 50 µm multimode (OM3)

  • Part Number: 012T68-31380-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

MIC® 250 Interlocking Armored Distribution Cable, Plenum, 12 F, 50 µm multimode (OM3)

  • Part Number: 012TD8-T1380-A3
Corning MIC® 250 cables utilize 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12-fiber groupings enable efficient comp...

Fan-Out Tight-Buffered Cable, Plenum, 24 F, 2.9 mm Subunits, Single-mode (OS2)

  • Part Number: 024E68-31131-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

Ribbon Interconnect Cable, Plenum, 12 F, 50 µm multimode (OM2)

  • Part Number: 012TJ8-T3131-0F
Corning ribbon plenum interconnect cables are designed for multifiber connector interconnect applications from equipment to patch panel or as a patch cord. Available with two, four, eight or 12 fibers, these cables make compact, rugged patch cables and offer a perfect compleme...

Reel In A Box, Zipcord Tight-Buffered Cable, Plenum, 2 F, 2.8 mm diameter, 62.5 µm multimode (OM1)

  • Part Number: 002K58-31130-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

FREEDM® One Tight-Buffered, Interlocking Armored Cable, Plenum, 24 F, Single-mode (OS2)

  • Part Number: 024E8P-31131-A3
Corning FREEDM® One interlocking armored cables are flame-retardant, indoor/outdoor cables designed for interbuilding and intrabuilding backbone installations that eliminate the need for a transition splice when entering the building. Encased in a spirally wrapped, aluminum in...

Ribbon Interconnect Cable, Plenum, 12 F, 50 µm multimode (OM4)

  • Part Number: 012TJ8-T3190-0F
Corning ribbon plenum interconnect cables are designed for multifiber connector interconnect applications from equipment to patch panel or as a patch cord. Available with two, four, eight or 12 fibers, these cables make compact, rugged patch cables and offer a perfect compleme...

MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 48 F, 50 µm multimode (OM2)

  • Part Number: 048T88-61131-A3
Corning MIC® unitized interlocking armored plenum cables are standard MIC unitized cables designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 μm buffer...

FREEDM® One Tight-Buffered Cable, Plenum, 24 F, 50 µm multimode (OM2)

  • Part Number: 024T8P-31131-29
Corning FREEDM® One plenum cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-co...

Ribbon Cable, Plenum, 12 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 012TC8-14191-20
Corning ribbon plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone installations and for high-fiber-count data centers. These cables consist of 12 to 216 fibers organized into 12-fiber ribbons inside a central tube. D...

MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 2 F, 62.5 µm multimode (OM1)

  • Part Number: 002K88-31130-A3
Corning MIC® interlocking armored plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 µm buffered fibers enabling easy, consistent st...

MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 2 F, 50 µm multimode (OM2)

  • Part Number: 002T88-31131-A3
Corning MIC® interlocking armored plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 µm buffered fibers enabling easy, consistent st...

FREEDM® Loose Tube, Gel-Free Cable, Plenum, 60 F, 50 µm multimode (OM2)

  • Part Number: 060TWP-T4131D20
Corning FREEDM® loose tube gel-free plenum cables are flame-retardant, indoor/outdoor, plenum-rated cables suitable for installation in interbuilding and intrabuilding backbones in aerial, duct and riser or plenum applications. The loose tube design offers mechanical ruggednes...

MIC® Unitized Tight-Buffered Cable, Plenum, 48 F, Single-mode (OS2)

  • Part Number: 048E88-61131-29
Corning MIC® unitized plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone installations. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating te...
  • Product Compare