Fiber Optic Cables

  • Viewing 1-25 of 396
  • Items per page 

ALTOS® Figure-8 Loose Tube, Gel-Filled, Armored Cable, 24 F, 50 µm multimode (OM2)

  • Part Number: 024TUB-T4131A20
Corning ALTOS® figure-8 gel-filled cables are self-supporting aerial cables designed for easy and economical one-step installation. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 144 F, Single-mode (OS2)

  • Part Number: 144EAE-T4C01A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 48 F, 62.5 µm multimode (OM1)

  • Part Number: 048KAE-T4230A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 72 F, Single-mode (OS2)

  • Part Number: 072EAE-T4E01A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 36 F, Single-mode (OS2)

  • Part Number: 036EAE-T4201A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 96 F, 62.5 µm multimode (OM1)

  • Part Number: 096KAE-T4B30A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

ALTOS® Figure-8 Loose Tube, Gel-Filled, Armored Cable, 96 F, 50 µm multimode (OM2)

  • Part Number: 096TUB-T4131A20
Corning ALTOS® figure-8 gel-filled cables are self-supporting aerial cables designed for easy and economical one-step installation. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 288 F, Single-mode (OS2)

  • Part Number: 288EAE-T4C01A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

SOLO® ADSS Short-Span, Loose Tube, Gel-Filled Cable, 72 F, 50 µm multimode (OM4)

  • Part Number: 072TN4-T4S90A20
Corning SOLO® ADSS short-span cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable ...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 192 F, Single-mode (OS2)

  • Part Number: 192EAE-T4201A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 72 F, Single-mode (OS2)

  • Part Number: 072EAE-T4A01A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 48 F, 50 µm multimode (OM3)

  • Part Number: 048TN4-T4M80A20
Corning SOLO® ADSS medium-span cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 192 F, Single-mode (OS2)

  • Part Number: 192EAE-T4B01A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

ALTOS® Figure-8 Loose Tube, Gel-Free Armored Cable, 36 F, 62.5 µm multimode (OM1)

  • Part Number: 036KUB-T4130D20
Corning ALTOS® figure-8 gel-free cables are self-supporting aerial cables designed for easy and economical one-step installation. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber. ...

SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 24 F, 62.5 µm multimode (OM1)

  • Part Number: 024KN4-T4M30A20
Corning SOLO® ADSS medium-span cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 216 F, 50 µm multimode (OM2)

  • Part Number: 216TAE-T4B31A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

ALTOS® Figure-8 Loose Tube, Gel-Filled Cable, 288 F, 62.5 µm multimode (OM1)

  • Part Number: 288KUA-T4130A20
Corning ALTOS® figure-8 gel-filled cables are self-supporting aerial cables designed for easy and economical one-step installation. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber...

SST-Drop™ Indoor/Outdoor, Gel-Free Cable, Dielectric, 1 F, ClearCurve® ZBL, Single-mode (OS2)

  • Part Number: 001UB4-14101-F9
Corning SST-Drop™ indoor/outdoor dielectric cables provide the simple installation offered by standard SST-Drop cables designed for rugged outdoor environments and compact drop cables designed for challenging indoor bend environments. The design features a gel-free, fully wate...

SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 48 F, 50 µm multimode (OM4)

  • Part Number: 048TN4-T4M90A20
Corning SOLO® ADSS medium-span cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable...

SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 96 F, 50 µm multimode (OM2)

  • Part Number: 096TN4-T4M31A20
Corning SOLO® ADSS medium-span cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 96 F, 62.5 µm multimode (OM1)

  • Part Number: 096KAE-T4C30A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 12 F, Single-mode (OS2)

  • Part Number: 012EAE-T4201A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 192 F, 62.5 µm multimode (OM1)

  • Part Number: 192KAE-T4B30A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 192 F, 62.5 µm multimode (OM1)

  • Part Number: 192KAE-T4830A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 72 F, 50 µm multimode (OM2)

  • Part Number: 072TAE-T4231A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...
  • Product Compare