Fiber Optic Cables

  • Viewing 1-25 of 1000
  • Items per page 

MIC® Unitized Tight-Buffered Cable, Riser, 96 F, Single-mode (OS2)

  • Part Number: 096E81-Y3131-24
Corning MIC® unitized riser cables are designed for use in riser and general purpose environments for intrabuilding backbone installations. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination...

Reel In A Box, Zipcord Tight-Buffered Cable, Plenum, 2 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 002T58-31391-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 2.0 mm diameter, 50 µm multimode (OM4)

  • Part Number: 002T51-31390-B1
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

MIC® Unitized Tight-Buffered Cable, Plenum, 36 F, 62.5 µm multimode (OM1)

  • Part Number: 036K88-61130-29
Corning MIC® unitized plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone installations. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating te...

FREEDM® One Unitized, Tight-Buffered Cable, Plenum, 96 F, 50 µm multimode (OM2)

  • Part Number: 096T8P-Y3180-29
Corning FREEDM® One unitized plenum cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. Available in fiber counts up to 144 fibers, the tight-buffered constru...

FREEDM® One Unitized, Tight-Buffered Cable, Plenum, 36 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 036Z8P-61131-29
Corning FREEDM® One unitized plenum cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. Available in fiber counts up to 144 fibers, the tight-buffered constru...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 2.0 mm diameter, 62.5 µm multimode (OM1)

  • Part Number: 002K51-31330-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

ActiFi™ FREEDM® DAS Interlocking Armored Cables for Indoor/Outdoor Riser, 24 F, 2 Cu Conductor, 14AWG

  • Part Number: 024UDF-21G01MA1
Corning ActiFi™ FREEDM® Cables provide the ultimate solution for indoor-outdoor remote powering of distributed antenna systems (DAS). The designs use 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (14 or 16 AWG) necessary to power the remote...

FREEDM® One Unitized, Interlocking Armored, Tight-Buffered Cable, Riser, 144 F, 50 µm multimode (OM3)

  • Part Number: 144T8F-Y3180-A1
Corning FREEDM® One unitized interlocking armored riser cables are standard FREEDM One unitized riser cables inside a spirally wrapped aluminum interlocking armor for ruggedness and superior crush resistance. These cables meet the application requirements of the National Elect...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 1.6 mm diameter, 50 µm multimode (OM4)

  • Part Number: 002T51-31490-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

FREEDM® One Unitized, Interlocking Armored, Tight-Buffered Cable, Riser, 36 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 036T8F-61191-A1
Corning FREEDM® One unitized interlocking armored riser cables are standard FREEDM One unitized riser cables inside a spirally wrapped aluminum interlocking armor for ruggedness and superior crush resistance. These cables meet the application requirements of the National Elect...

MIC® Tight-Buffered Cable, Riser, 24 F, Single-mode (OS2)

  • Part Number: 024E81-33131-24
Corning MIC® riser cables are designed for use in riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use 900 μm buffered fibers to enable easy, consistent stripping and facilitate termination. The fibers are ...

FREEDM® One Tight-Buffered Cable, Riser, 4 F, 62.5 µm multimode (OM1)

  • Part Number: 004K8F-31130-29
Corning FREEDM® One riser cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-cou...

Reel In A Box, Single-Fiber, Tight-Buffered Cable, Plenum, 1.6 mm diameter, 50 µm multimode (OM3)

  • Part Number: 001T38-31480-B2
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Reel In A Box, MIC® Tight-Buffered Cable, Riser, 4 F, 62.5 µm multimode (OM1)

  • Part Number: 004K81-31130-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Corrugated Armored Cable, 216 F, 50 µm multimode (OM2)

  • Part Number: 216TUV-T4131D2N
Corning Industrial LSZH™ fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these industrial cables are flame-retardant and have been tested to mee...

MIC® 250 2.0 Interlocking Armored Cable, 144 F, 50 µm multimode (OM3)

  • Part Number: 144TD9-T1380-A3
Corning MIC® 250 2.0 cables with aluminum interlocking armor utilizes 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12...

FREEDM® One Tight-Buffered Cable, Plenum, 4 F, 50 µm multimode (OM4)

  • Part Number: 004T8P-31190-29
Corning FREEDM® One plenum cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-co...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Corrugated Armored Cable, 12 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 012ZUV-T4101D2N
Corning Industrial LSZH™ fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these industrial cables are flame-retardant and have been tested to mee...

LSZH™ Ribbon Interlocking Armored Gel-Filled Cable, 48 F, Single-mode (OS2)

  • Part Number: 048ECZ-18101-ZO
Corning LSZH™ ribbon cables are designed for horizontal intrabuilding backbones where limited-smoke and zero-halogen requirements exist. These cables are organized with 12-fiber ribbons inside a central tube that are surrounded by dielectric strength members and a specially fo...

FREEDM® One Tight-Buffered Cable, Riser, 12 F, Single-mode (OS2)

  • Part Number: 012E8F-31131-29
Corning FREEDM® One riser cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-cou...

Reel In A Box, Zipcord Tight-Buffered Cable, Plenum, 2 F, 2.8 mm diameter, 62.5 µm multimode (OM1)

  • Part Number: 002K58-31130-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

FREEDM® One Tight-Buffered Cable, Riser, 4 F, 50 µm multimode (OM3)

  • Part Number: 004T8F-31180-29
Corning FREEDM® One riser cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-cou...

MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 48 F, 50 µm multimode (OM2)

  • Part Number: 048T88-61131-A3
Corning MIC® unitized interlocking armored plenum cables are standard MIC unitized cables designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 μm buffer...

LSZH™ Loose Tube, Gel-Free, Corrugated Armored Cable, 216 F, 50 µm multimode (OM3)

  • Part Number: 216TUV-T4180D20
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...
  • Product Compare