Fiber Optic Cables

  • Viewing 1-25 of 36
  • Items per page 

SST-Drop™ Indoor/Outdoor, Gel-Free Cable, Dielectric, 1 F, ClearCurve® ZBL, Single-mode (OS2)

  • Part Number: 001UB4-14101-F9
Corning SST-Drop™ indoor/outdoor dielectric cables provide the simple installation offered by standard SST-Drop cables designed for rugged outdoor environments and compact drop cables designed for challenging indoor bend environments. The design features a gel-free, fully wate...

SST-Drop™ Indoor/Outdoor, Gel-Free Cable, Toneable, 2 F, ClearCurve® LBL, Single-mode (OS2)

  • Part Number: 002JB1-13101-F9
Corning SST-Drop™ indoor/outdoor toneable cables provide the simple installation offered by standard SST-Drop cables designed for rugged outdoor environments and compact drop cables designed for challenging indoor bend environments. The design features a gel-free, fully waterb...

ClearCurve® Compact Drop, Indoor, Tight-Buffered Cable, Riser, 1 F, Single-mode (OS2)

  • Part Number: 001U21-31131-29
Corning ClearCurve® compact drop cables are part of a product family developed to solve the challenges associated with multidwelling unit (MDU) deployments. Enabled by a truly bend-insensitive fiber, this small-profile, yet durable, cable is optimized for applications within t...

ClearCurve® Rugged Drop, Indoor, Tight-Buffered Cable, Plenum, 1 F, Single-mode (OS2)

  • Part Number: 001U28-31531-29
Corning ClearCurve® rugged drop cables are part of a product family developed to solve the challenges associated with multidwelling unit (MDU) deployments. Enabled by a truly bend-insensitive fiber, this small profile, yet durable, cable is optimized for applications within th...

SST-Drop™ Indoor/Outdoor, Gel-Free Cable, Toneable, 2 F, ClearCurve® LBL, Single-mode (OS2)

  • Part Number: 002JB1-14101-F9
Corning SST-Drop™ indoor/outdoor toneable cables provide the simple installation offered by standard SST-Drop cables designed for rugged outdoor environments and compact drop cables designed for challenging indoor bend environments. The design features a gel-free, fully waterb...

ClearCurve® Compact Drop, Indoor/Outdoor, Tight-Buffered Cable, Riser, 1 F, Single-mode (OS2)

  • Part Number: 001U2F-32131-29
Corning ClearCurve® compact drop cables are part of a product family developed to solve the challenges associated with multidwelling unit (MDU) deployments. Enabled by a truly bend-insensitive fiber, this small-profile, yet durable, cable is optimized for applications within t...

Reel in a Box, ClearCurve® Compact Drop, Indoor/Outdoor, Tight-Buffered Cable, Riser, 1 F, Single-mode (OS2)

  • Part Number: 001U2F-31131-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

SST-Drop™ Indoor/Outdoor, Gel-Free Cable, Dielectric, 2 F, ClearCurve® LBL, Single-mode (OS2)

  • Part Number: 002JB4-13101-F9
Corning SST-Drop™ indoor/outdoor dielectric cables provide the simple installation offered by standard SST-Drop cables designed for rugged outdoor environments and compact drop cables designed for challenging indoor bend environments. The design features a gel-free, fully wate...

RPX® Gel-Free Drop Cable, 6 F, ClearCurve® ZBL, Single-mode (OS2)

  • Part Number: 006UB4-13101DF9
Corning RPX® 900 µm cable is another innovative breakthrough in cable technology and introduces a new generation of gel-free cables that provide up to 6 fibers in a rugged, compact design.The cable is jacketed with a black UV-resistant polyethylene sheath. The one-step cable a...

SST-Drop™ Indoor/Outdoor, Gel-Free Cable, Toneable, 1 F, ClearCurve® ZBL, Single-mode (OS2)

  • Part Number: 001UB1-14101-F9
Corning SST-Drop™ indoor/outdoor toneable cables provide the simple installation offered by standard SST-Drop cables designed for rugged outdoor environments and compact drop cables designed for challenging indoor bend environments. The design features a gel-free, fully waterb...

Reel in a Box, ROC™ Drop Dielectric Cable with FastAccess® Technology, 1 F, Single-mode (OS2)

  • Part Number: 001EB4-CN814DF9
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 1 F, Single-mode (OS2)

  • Part Number: 001EB1-14100A20
Corning SST-Drop™ toneable cables offer the ease of installation of standard ALTOS cable in an easy-access, single-tube design. The toneable version allows for effortless detection of buried cable with a toning conductor that can be separated. The cables are RDUP (RUS) Listed ...

ClearCurve® Compact Drop, Indoor, Tight-Buffered Cable, Plenum, 1 F, Single-mode (OS2)

  • Part Number: 001U28-35131-BK
Corning ClearCurve® compact drop cables are part of a product family developed to solve the challenges associated with multidwelling unit (MDU) deployments. Enabled by a truly bend-insensitive fiber, this small-profile, yet durable, cable is optimized for applications within t...

SST-Drop™ Single-Tube, Gel-Filled Cable, 4 F, Single-mode (OS2)

  • Part Number: 004EB4-14101A20
Corning SST-Drop™ dielectric cables offer the ease of installation of standard ALTOS cables in an easy-access, single-tube design. The dielectric version eliminates any bonding and grounding requirements. The cables are RDUP (RUS) listed and offer exceptional crush resistance.

ROC™ Drop Toneable Cables with FastAccess™ Technology, 900 µm, 1 F, Single-mode (OS2)

  • Part Number: 001EB1-14701DF9
ROC™ Drop Toneable Cables with FastAccess™ Technology provides a more efficient, craft-friendly cable preparation unparalleled by traditional flat drop cables. The innovative FastAccess Technology design simplifies removal of the cable jacket resulting in up to 55 percent fast...

SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 6 F, Single-mode (OS2)

  • Part Number: 006EB1-14101A20
Corning SST-Drop™ toneable cables offer the ease of installation of standard ALTOS cable in an easy-access, single-tube design. The toneable version allows for effortless detection of buried cable with a toning conductor that can be separated. The cables are RDUP (RUS) Listed ...

SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 1 F, Single-mode (OS2)

  • Part Number: 001EB1-14101A20
Corning SST-Drop™ toneable cables offer the ease of installation of standard ALTOS cable in an easy-access, single-tube design. The toneable version allows for effortless detection of buried cable with a toning conductor that can be separated. The cables are RDUP (RUS) Listed ...

SST-Drop™ Indoor/Outdoor, Gel-Free Cable, Dielectric, 2 F, ClearCurve® LBL, Single-mode (OS2)

  • Part Number: 002JB4-14101-F9
Corning SST-Drop™ indoor/outdoor dielectric cables provide the simple installation offered by standard SST-Drop cables designed for rugged outdoor environments and compact drop cables designed for challenging indoor bend environments. The design features a gel-free, fully wate...

SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 12 F, Single-mode (OS2)

  • Part Number: 012EB1-14101A20
Corning SST-Drop™ toneable cables offer the ease of installation of standard ALTOS cable in an easy-access, single-tube design. The toneable version allows for effortless detection of buried cable with a toning conductor that can be separated. The cables are RDUP (RUS) Listed ...

SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 2 F, Single-mode (OS2)

  • Part Number: 002EB1-14101A20
Corning SST-Drop™ toneable cables offer the ease of installation of standard ALTOS cable in an easy-access, single-tube design. The toneable version allows for effortless detection of buried cable with a toning conductor that can be separated. The cables are RDUP (RUS) Listed ...

SST-Drop™ Single-Tube, Gel-Filled Cable, 8 F, Single mode (OS2)

  • Part Number: 008EB4-14101A20
Corning SST-Drop™ dielectric cables offer the ease of installation of standard ALTOS cables in an easy-access, single-tube design. The dielectric version eliminates any bonding and grounding requirements. The cables are RDUP (RUS) listed and offer exceptional crush resistance.

SST-Drop™ Single-Tube, Gel-Filled Cable, 6 F, Single-mode (OS2)

  • Part Number: 006EB4-14101A20
Corning SST-Drop™ dielectric cables offer the ease of installation of standard ALTOS cables in an easy-access, single-tube design. The dielectric version eliminates any bonding and grounding requirements. The cables are RDUP (RUS) listed and offer exceptional crush resistance.

Reel in a Box, ClearCurve® Rugged Drop, Indoor/Outdoor, Tight-Buffered Cable, 1 F, Single-mode (OS2)

  • Part Number: 001U3F-A9403-B2
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...
  • Product Compare