Fiber Optic Cables

  • Viewing 1-25 of 1000
  • Items per page 

MIC® Unitized Tight-Buffered Cable, Riser, 96 F, Single-mode (OS2)

  • Part Number: 096E81-Y3131-24
Corning MIC® unitized riser cables are designed for use in riser and general purpose environments for intrabuilding backbone installations. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination...

Reel In A Box, Zipcord Tight-Buffered Cable, Plenum, 2 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 002T58-31391-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 2.0 mm diameter, 50 µm multimode (OM4)

  • Part Number: 002T51-31390-B1
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

MIC® Unitized Tight-Buffered Cable, Plenum, 36 F, 62.5 µm multimode (OM1)

  • Part Number: 036K88-61130-29
Corning MIC® unitized plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone installations. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating te...

FREEDM® One Unitized, Tight-Buffered Cable, Plenum, 96 F, 50 µm multimode (OM2)

  • Part Number: 096T8P-Y3180-29
Corning FREEDM® One unitized plenum cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. Available in fiber counts up to 144 fibers, the tight-buffered constru...

FREEDM® One Unitized, Tight-Buffered Cable, Plenum, 36 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 036Z8P-61131-29
Corning FREEDM® One unitized plenum cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. Available in fiber counts up to 144 fibers, the tight-buffered constru...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 2.0 mm diameter, 62.5 µm multimode (OM1)

  • Part Number: 002K51-31330-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

FREEDM® One Unitized, Interlocking Armored, Tight-Buffered Cable, Riser, 144 F, 50 µm multimode (OM3)

  • Part Number: 144T8F-Y3180-A1
Corning FREEDM® One unitized interlocking armored riser cables are standard FREEDM One unitized riser cables inside a spirally wrapped aluminum interlocking armor for ruggedness and superior crush resistance. These cables meet the application requirements of the National Elect...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 1.6 mm diameter, 50 µm multimode (OM4)

  • Part Number: 002T51-31490-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

FREEDM® One Unitized, Interlocking Armored, Tight-Buffered Cable, Riser, 36 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 036T8F-61191-A1
Corning FREEDM® One unitized interlocking armored riser cables are standard FREEDM One unitized riser cables inside a spirally wrapped aluminum interlocking armor for ruggedness and superior crush resistance. These cables meet the application requirements of the National Elect...

MIC® Tight-Buffered Cable, Riser, 24 F, Single-mode (OS2)

  • Part Number: 024E81-33131-24
Corning MIC® riser cables are designed for use in riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use 900 μm buffered fibers to enable easy, consistent stripping and facilitate termination. The fibers are ...

FREEDM® One Tight-Buffered Cable, Riser, 4 F, 62.5 µm multimode (OM1)

  • Part Number: 004K8F-31130-29
Corning FREEDM® One riser cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-cou...

Reel In A Box, Single-Fiber, Tight-Buffered Cable, Plenum, 1.6 mm diameter, 50 µm multimode (OM3)

  • Part Number: 001T38-31480-B2
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Reel In A Box, MIC® Tight-Buffered Cable, Riser, 4 F, 62.5 µm multimode (OM1)

  • Part Number: 004K81-31130-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

FREEDM® One Tight-Buffered Cable, Plenum, 4 F, 50 µm multimode (OM4)

  • Part Number: 004T8P-31190-29
Corning FREEDM® One plenum cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-co...

FREEDM® Fan-Out Cold-Temperature,
Tight-Buffered Cable, Riser, 2 F, 50 µm multimode (OM2)

  • Part Number: 002T6F-31331C29
Corning FREEDM® fan-out cold-temperature cables are designed for routing inside and outside buildings into riser spaces, to security, surveillance or monitoring cameras, and within workstations. With no need for transition splices when entering a building, this cable solution ...

FREEDM® One Tight-Buffered Cable, Riser, 12 F, Single-mode (OS2)

  • Part Number: 012E8F-31131-29
Corning FREEDM® One riser cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-cou...

Reel In A Box, Zipcord Tight-Buffered Cable, Plenum, 2 F, 2.8 mm diameter, 62.5 µm multimode (OM1)

  • Part Number: 002K58-31130-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

FREEDM® One Tight-Buffered Cable, Riser, 4 F, 50 µm multimode (OM3)

  • Part Number: 004T8F-31180-29
Corning FREEDM® One riser cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-cou...

MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 48 F, 50 µm multimode (OM2)

  • Part Number: 048T88-61131-A3
Corning MIC® unitized interlocking armored plenum cables are standard MIC unitized cables designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 μm buffer...

FREEDM® One Tight-Buffered Cable, Plenum, 24 F, 50 µm multimode (OM2)

  • Part Number: 024T8P-31131-29
Corning FREEDM® One plenum cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-co...

MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 2 F, 62.5 µm multimode (OM1)

  • Part Number: 002K88-31130-A3
Corning MIC® interlocking armored plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 µm buffered fibers enabling easy, consistent st...

900 µm Buffered Fiber, 1 F, ClearCurve® ZBL, Single-mode (OS2)

  • Part Number: 001U41-31131-29
Corning 900 µm Buffered Fiber is ideal for pigtail and behind-the-faceplate applications. We offer a selection of buffered fibers with consistent shrink-back and stripping performance to meet your application needs.

MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 2 F, 50 µm multimode (OM2)

  • Part Number: 002T88-31131-A3
Corning MIC® interlocking armored plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 µm buffered fibers enabling easy, consistent st...

900 µm Buffered Fiber, 1 F, 50 µm multimode (OM4)

  • Part Number: 001T41-31190-29
Corning 900 µm Buffered Fiber is ideal for pigtail and behind-the-faceplate applications. We offer a selection of buffered fibers with consistent shrink-back and stripping performance to meet your application needs.
  • Product Compare