Fiber Optic Cables

  • Viewing 1-25 of 1000
  • Items per page 

Indoor/Outdoor Oil Resistant Armored Cable, U-DQ(ZN)(L)2Y4Y(SR)H 2x12 50/125 ClearCurve® OM3

  • Part Number: 024TRN-T3B88P2P
  • Delivery Length: 4,000 m
Corning Oil Resistant loose tube, triple-jacket, cables with polyamide overcoat are designed for indoor / outdoor use where resistance against hydrocarbons such as oil and gas as well as resistance against termites is required.By using polyamide instead of a heavy lead sheath,...

FREEDM® One Unitized, Tight-Buffered Cable, Plenum, 96 F, 50 µm multimode (OM2)

  • Part Number: 096T8P-Y3180-29
Corning FREEDM® One unitized plenum cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. Available in fiber counts up to 144 fibers, the tight-buffered constru...

FREEDM® One Unitized, Tight-Buffered Cable, Plenum, 36 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 036Z8P-61131-29
Corning FREEDM® One unitized plenum cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. Available in fiber counts up to 144 fibers, the tight-buffered constru...

ActiFi™ FREEDM® DAS Interlocking Armored Cables for Indoor/Outdoor Riser, 24 F, 2 Cu Conductor, 14AWG

  • Part Number: 024UDF-21G01MA1
Corning ActiFi™ FREEDM® Cables provide the ultimate solution for indoor-outdoor remote powering of distributed antenna systems (DAS). The designs use 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (14 or 16 AWG) necessary to power the remote...

FREEDM® One Unitized, Interlocking Armored, Tight-Buffered Cable, Riser, 144 F, 50 µm multimode (OM3)

  • Part Number: 144T8F-Y3180-A1
Corning FREEDM® One unitized interlocking armored riser cables are standard FREEDM One unitized riser cables inside a spirally wrapped aluminum interlocking armor for ruggedness and superior crush resistance. These cables meet the application requirements of the National Elect...

FREEDM® One Unitized, Interlocking Armored, Tight-Buffered Cable, Riser, 36 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 036T8F-61191-A1
Corning FREEDM® One unitized interlocking armored riser cables are standard FREEDM One unitized riser cables inside a spirally wrapped aluminum interlocking armor for ruggedness and superior crush resistance. These cables meet the application requirements of the National Elect...

LSZH™ Loose Tube, Gel-Free, Double-Jacket Cable, 288 F, 50 µm multimode (OM4)

  • Part Number: 288TUL-T4690D20
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

FREEDM® One Tight-Buffered Cable, Riser, 4 F, 62.5 µm multimode (OM1)

  • Part Number: 004K8F-31130-29
Corning FREEDM® One riser cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-cou...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Corrugated Armored Cable, 216 F, 50 µm multimode (OM2)

  • Part Number: 216TUV-T4131D2N
Corning Industrial LSZH™ fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these industrial cables are flame-retardant and have been tested to mee...

Indoor/Outdoor Oil Resistant Armored Cable, U-DQ(ZN)(L)2Y4Y(SR)H 1x12 50/125 ClearCurve® OM3

  • Part Number: 012TRN-T3B88P2P
  • Delivery Length: 4,000 m
Corning Oil Resistant loose tube, triple-jacket, cables with polyamide overcoat are designed for indoor / outdoor use where resistance against hydrocarbons such as oil and gas as well as resistance against termites is required.By using polyamide instead of a heavy lead sheath,...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free Cable, 60 F, 50 µm multimode (OM4)

  • Part Number: 060TUZ-T4190D2N
Corning Industrial LSZH™ fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these industrial cables are flame-retardant and have been tested to mee...

FREEDM® One Tight-Buffered Cable, Plenum, 4 F, 50 µm multimode (OM4)

  • Part Number: 004T8P-31190-29
Corning FREEDM® One plenum cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-co...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Corrugated Armored Cable, 12 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 012ZUV-T4101D2N
Corning Industrial LSZH™ fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these industrial cables are flame-retardant and have been tested to mee...

LSZH™ Ribbon Interlocking Armored Gel-Filled Cable, 48 F, Single-mode (OS2)

  • Part Number: 048ECZ-18101-ZO
Corning LSZH™ ribbon cables are designed for horizontal intrabuilding backbones where limited-smoke and zero-halogen requirements exist. These cables are organized with 12-fiber ribbons inside a central tube that are surrounded by dielectric strength members and a specially fo...

FREEDM® One Tight-Buffered Cable, Riser, 12 F, Single-mode (OS2)

  • Part Number: 012E8F-31131-29
Corning FREEDM® One riser cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-cou...

FREEDM® One Tight-Buffered Cable, Riser, 4 F, 50 µm multimode (OM3)

  • Part Number: 004T8F-31180-29
Corning FREEDM® One riser cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-cou...

LSZH™ Loose Tube, Gel-Free, Corrugated Armored Cable, 216 F, 50 µm multimode (OM3)

  • Part Number: 216TUV-T4180D20
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

FREEDM® One Tight-Buffered Cable, Plenum, 24 F, 50 µm multimode (OM2)

  • Part Number: 024T8P-31131-29
Corning FREEDM® One plenum cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-co...

LSZH™ Loose Tube, Gel-Free, Interlocking Armored Cable, 144 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 144ZUZ-T4101DAZ
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

Indoor/Outdoor Oil Resistant Light Armored Cable, U-DQ(ZN)2Y4Y(SR)H 2x12 50/125 ClearCurve® OM4

  • Part Number: 024TRV-T3B98P2P
  • Delivery Length: 4,000 m
Corning Oil Resistant light armored loose tube, triple-jacket, cables with polyamide overcoat are designed for indoor/outdoor use where resistance against hydrocarbons such as oil and gas, as well as resistance against termites is required and enables indoor/outdoor usage and ...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Corrugated Armored Cable, 12 F, Single-mode (OS2)

  • Part Number: 012EUV-T4101D2N
Corning Industrial LSZH™ fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these industrial cables are flame-retardant and have been tested to mee...

LSZH™ Loose Tube, Gel-Free, Interlocking Armored Cable, 96 F, 50 µm multimode (OM3)

  • Part Number: 096TUZ-T4180DAZ
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

FREEDM® Fan-Out Tight-Buffered Cable, Riser, 2 F, 50 µm multimode (OM2)

  • Part Number: 002T6F-31331-29
Corning FREEDM® fan-out cables are designed for routing inside and outside buildings into riser spaces, to security, surveillance or monitoring cameras, and within telecommunications rooms and workstations. With no need for transition splices when entering a building, this cab...

LSZH™ Loose Tube, Gel-Free, Interlocking Armored Cable, 288 F, Single-mode (OS2)

  • Part Number: 288EUZ-T4101DAZ
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

FREEDM® One Unitized, Tight-Buffered Cable, Plenum, 48 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 048Z8P-61131-29
Corning FREEDM® One unitized plenum cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. Available in fiber counts up to 144 fibers, the tight-buffered constru...
  • Product Compare