Fiber Optic Cables

  • Viewing 1-25 of 1000
  • Items per page 

ALTOS® Low-Temperature, Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 144 F, Single-mode (OS2)

  • Part Number: 144EU5-T4101F20
Corning ALTOS® gel-free, low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Armored jackets allow for duct, direct-buried or aerial (lashed) installation.

ALTOS® Figure-8 Loose Tube, Gel-Filled, Armored Cable, 24 F, 50 µm multimode (OM2)

  • Part Number: 024TUB-T4131A20
Corning ALTOS® figure-8 gel-filled cables are self-supporting aerial cables designed for easy and economical one-step installation. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 144 F, Single-mode (OS2)

  • Part Number: 144EAE-T4C01A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

ALTOS® Lite Loose Tube, Gel-Free, Double-Jacket, Double-Armored Cable, 60 F, Single-mode (OS2)

  • Part Number: 060EUD-T4101D20
Corning ALTOS® Lite gel-free double-jacket, double-armored cables are rugged cables designed for direct-buried installations. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber.

ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 288 F, Single-mode (OS2)

  • Part Number: 288EUC-T4100D20
Corning ALTOS® Lite gel-free, single-jacket, single-armored cables are designed for campus backbones in direct-buried installations. The loose tube design provides stable and highly reliable transmission parameters for a variety of voice, data, video and imaging applications. ...

ALTOS® Low-Temperature, Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 216 F, 50 µm multimode (OM2)

  • Part Number: 216TU5-T4131F20
Corning ALTOS® gel-free, low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Armored jackets allow for duct, direct-buried or aerial (lashed) installation.

ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 192 F, 62.5 µm multimode (OM1)

  • Part Number: 192KUC-T4130D20
Corning ALTOS® Lite gel-free, single-jacket, single-armored cables are designed for campus backbones in direct-buried installations. The loose tube design provides stable and highly reliable transmission parameters for a variety of voice, data, video and imaging applications. ...

MiniXtend® Cable with Binderless* FastAccess® Technology, 24 F, SMF-28® Ultra fiber, Single-mode (G.652.D/G.657.A1)

  • Part Number: 024ZM4-T3F22A20
Corning MiniXtend® Cable with Binderless* FastAccess® Technology is an all-dielectric loose tube cable designed for microduct applications and features industry-leading fiber density. The innovative Binderless FastAccess Technology improves cable handling and reduces access ti...

SST-Ribbon™ Single-Tube, Gel-Free, Armored Cable, 48 F, Single-mode (OS2)

  • Part Number: 048EC5-14100D53
Corning SST-Ribbon™ cables represent a truly innovative breakthrough in outside plant cable technology. Providing up to 216 fibers in a compact design, the enhanced coupling features ensure the ribbon stack and cable act as one unit, providing long-term reliability in aerial, ...

ALTOS® Lite Low-Temperature, Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 96 F, 62.5 µm multimode (OM1)

  • Part Number: 096KUC-T4130F20
Corning ALTOS® gel-free, low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Armored jackets allow for duct, direct-buried or aerial (lashed) installation.

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 48 F, 62.5 µm multimode (OM1)

  • Part Number: 048KAE-T4230A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

ALTOS® Low-Temperature, Loose Tube, Gel-Filled, Double-Jacket, Single-Armored Cable, 60 F, 50 µm multimode (OM2)

  • Part Number: 060TU5-T4131C20
Corning ALTOS® low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Dielectric and armored jackets allow for duct, direct-buried or aerial (lashed) installation.

ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 360 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 360ZUC-T4122D20
Corning ALTOS® Lite gel-free, single-jacket, single-armored cables are designed for campus backbones in direct-buried installations. The loose tube design provides stable and highly reliable transmission parameters for a variety of voice, data, video and imaging applications. ...

ALTOS® Low-Temperature, Loose Tube, Gel-Filled, Double-Jacket, Single-Armored Cable, 12 F, 62.5 µm multimode (OM1)

  • Part Number: 012KU5-T4130C20
Corning ALTOS® low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Dielectric and armored jackets allow for duct, direct-buried or aerial (lashed) installation.

ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 2 F, Single-mode (OS2)

  • Part Number: 002EU4-T4700D20
Corning ALTOS® cable with FastAccess® technology is an all-dielectric gel-free cable designed for outdoor and limited indoor use for campus backbones in lashed aerial and duct installations. The innovative FastAccess technology feature combined with the all-dielectric gel-free...

ALTOS® Low-Temperature, Loose Tube, Gel-Filled, Double-Jacket, Single-Armored Cable, 36 F, Single-mode (OS2)

  • Part Number: 036EU5-T4101C20
Corning ALTOS® low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Dielectric and armored jackets allow for duct, direct-buried or aerial (lashed) installation.

ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 144 F, 50 µm multimode (OM4)

  • Part Number: 144TU4-T4790D20
Corning ALTOS® cable with FastAccess® technology is an all-dielectric gel-free cable designed for outdoor and limited indoor use for campus backbones in lashed aerial and duct installations. The innovative FastAccess technology feature combined with the all-dielectric gel-free...

ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 24 F, 62.5 µm multimode (OM1)

  • Part Number: 024KU4-T4730D20
Corning ALTOS® cable with FastAccess® technology is an all-dielectric gel-free cable designed for outdoor and limited indoor use for campus backbones in lashed aerial and duct installations. The innovative FastAccess technology feature combined with the all-dielectric gel-free...

ALTOS® Double-Jacket, Single-Armored Cables, 12-432 Fibers, 96 F, 62.5 µm multimode (OM1)

  • Part Number: 096KU5-T4130A20
ALTOS® double-jacket, single-armored cables are rugged, armored cables designed for direct-buried installation while suitable for duct and aerial (lashed) installation. The loose tube design provides stable performance over a wide temperature range and is compatible with any t...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 72 F, Single-mode (OS2)

  • Part Number: 072EAE-T4E01A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

ALTOS® Loose Tube, Gel-Filled, Double-Jacket Cable, 288 F, 50 µm multimode (OM2)

  • Part Number: 288TUE-T4131A20
Corning ALTOS® double-jacket dielectric cables are designed for duct and aerial (lashed) installation. The double-jacket construction adds a layer of protection for harsh environments. The loose tube cable design provides stable performance over a wide temperature range and is...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 36 F, Single-mode (OS2)

  • Part Number: 036EAE-T4201A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 96 F, 62.5 µm multimode (OM1)

  • Part Number: 096KAE-T4B30A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

ALTOS® Loose Tube, Gel-Filled, Triple-Jacket, Double-Armored Cable, 60 F, Single-mode (OS2)

  • Part Number: 060EU6-T4101A20
Corning ALTOS® triple-jacket, double-armored cables are rugged, armored cables designed for direct-buried installations. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber.

ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 12 F, 50 µm multimode (OM4)

  • Part Number: 012TUC-T4190D20
Corning ALTOS® Lite gel-free, single-jacket, single-armored cables are designed for campus backbones in direct-buried installations. The loose tube design provides stable and highly reliable transmission parameters for a variety of voice, data, video and imaging applications. ...
  • Product Compare