Fiber Optic Cables

  • Viewing 1-25 of 606
  • Items per page 

Indoor/Outdoor Oil Resistant Armored Cable, U-DQ(ZN)(L)2Y4Y(SR)H 2x12 50/125 ClearCurve® OM3

  • Part Number: 024TRN-T3B88P2P
  • Delivery Length: 4,000 m
Corning Oil Resistant loose tube, triple-jacket, cables with polyamide overcoat are designed for indoor / outdoor use where resistance against hydrocarbons such as oil and gas as well as resistance against termites is required.By using polyamide instead of a heavy lead sheath,...

FREEDM® One Unitized, Tight-Buffered Cable, Plenum, 96 F, 50 µm multimode (OM2)

  • Part Number: 096T8P-Y3180-29
Corning FREEDM® One unitized plenum cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. Available in fiber counts up to 144 fibers, the tight-buffered constru...

FREEDM® One Unitized, Interlocking Armored, Tight-Buffered Cable, Riser, 144 F, 50 µm multimode (OM3)

  • Part Number: 144T8F-Y3180-A1
Corning FREEDM® One unitized interlocking armored riser cables are standard FREEDM One unitized riser cables inside a spirally wrapped aluminum interlocking armor for ruggedness and superior crush resistance. These cables meet the application requirements of the National Elect...

Fan-Out Tight-Buffered Cable, Riser, 6 F, 2.0 mm Subunits, 50 µm multimode (OM3)

  • Part Number: 006T61-31380-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 12 F, 50 µm multimode (OM3)

  • Part Number: 012TUL-T3680D2M
Corning dielectric, tray-rated, mining and petrochemical fiber optic cables are designed for indoor and outdoor use in mining and petrochemical backbones (aerial and duct) and horizontal intrabuilding and tunnel backbones where limited-smoke and zero-halogen requirements exist...

Fan-Out Tight-Buffered Cable, Riser, 4 F, 2.9 mm Subunits, 50 µm multimode (OM3)

  • Part Number: 004T61-31180-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

Reel In A Box, Single-Fiber, Tight-Buffered Cable, Plenum, 1.6 mm diameter, 50 µm multimode (OM3)

  • Part Number: 001T38-31480-B2
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Fan-Out Tight-Buffered Cable, Riser, 12 F, 1.65 mm Subunits, 50 µm multimode (OM3)

  • Part Number: 012T61-31480-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

MIC® 250 2.0 Interlocking Armored Cable, 144 F, 50 µm multimode (OM3)

  • Part Number: 144TD9-T1380-A3
Corning MIC® 250 2.0 cables with aluminum interlocking armor utilizes 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12...

Indoor/Outdoor Oil Resistant Armored Cable, U-DQ(ZN)(L)2Y4Y(SR)H 1x12 50/125 ClearCurve® OM3

  • Part Number: 012TRN-T3B88P2P
  • Delivery Length: 4,000 m
Corning Oil Resistant loose tube, triple-jacket, cables with polyamide overcoat are designed for indoor / outdoor use where resistance against hydrocarbons such as oil and gas as well as resistance against termites is required.By using polyamide instead of a heavy lead sheath,...

Fan-Out Tight-Buffered Cable, Plenum, 12 F, 2.0 mm Subunits, 50 µm multimode (OM3)

  • Part Number: 012T68-31380-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

MIC® 250 Interlocking Armored Distribution Cable, Plenum, 12 F, 50 µm multimode (OM3)

  • Part Number: 012TD8-T1380-A3
Corning MIC® 250 cables utilize 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12-fiber groupings enable efficient comp...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 72 F, 50 µm multimode (OM3)

  • Part Number: 072TUL-T4680DFN
Corning LSZH™ industrial rodent-resistant cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these tray-rated industrial cables are flame-retardant and have be...

Fan-Out Tight-Buffered Cable, Riser, 24 F, 2.0 mm Subunits, 50 µm multimode (OM3)

  • Part Number: 024T61-31380-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

FREEDM® One Tight-Buffered Cable, Riser, 4 F, 50 µm multimode (OM3)

  • Part Number: 004T8F-31180-29
Corning FREEDM® One riser cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-cou...

LSZH™ Loose Tube, Gel-Free, Corrugated Armored Cable, 216 F, 50 µm multimode (OM3)

  • Part Number: 216TUV-T4180D20
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

LSZH™ Loose Tube, Gel-Free, Interlocking Armored Cable, 96 F, 50 µm multimode (OM3)

  • Part Number: 096TUZ-T4180DAZ
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 216 F, 50 µm multimode (OM3)

  • Part Number: 216TUL-T4680DFN
Corning LSZH™ industrial rodent-resistant cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these tray-rated industrial cables are flame-retardant and have be...

ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 216 F, 50 µm multimode (OM3)

  • Part Number: 216TUC-T4180D20
Corning ALTOS® Lite gel-free, single-jacket, single-armored cables are designed for campus backbones in direct-buried installations. The loose tube design provides stable and highly reliable transmission parameters for a variety of voice, data, video and imaging applications. ...

SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 48 F, 50 µm multimode (OM3)

  • Part Number: 048TN4-T4M80A20
Corning SOLO® ADSS medium-span cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable...

MIC® Unitized Tight-Buffered Cable, Plenum, 144 F, 50 µm multimode (OM3)

  • Part Number: 144T88-Y3180-29
Corning MIC® unitized plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone installations. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating te...

Indoor/Outdoor Oil Resistant Light Armored Cable, U-DQ(ZN)2Y4Y(SR)H 2x12 50/125 ClearCurve® OM3

  • Part Number: 024TRV-T3B88P2P
  • Delivery Length: 4,000 m
Corning Oil Resistant light armored loose tube, triple-jacket, cables with polyamide overcoat are designed for indoor/outdoor use where resistance against hydrocarbons such as oil and gas, as well as resistance against termites is required and enables indoor/outdoor usage and ...

Reel In A Box, Single-Fiber, Tight-Buffered Cable, Plenum, 1.6 mm diameter, 50 µm multimode (OM3)

  • Part Number: 001T38-31480-B4
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

UltraRibbon™ Indoor, Dry Cables, Plenum, 576 F, 50 µm multimode (OM3)

  • Part Number: 576TV8-14180-20
Corning UltraRibbon™ Plenum Dry Cables continue the innovative breakthrough in indoor cable technology with a new generation of high-fiber-count single tube cables. The cable maximizes the use of critical duct space and can easily fit in 1.25-in inner duct. A specially formula...

MIC® 250 Distribution Cable, Plenum, 96 F, 50 µm multimode (OM3)

  • Part Number: 096TD8-T1380-20
Corning MIC® 250 cables utilize 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12-fiber groupings enable efficient comp...
  • Product Compare