Fiber Optic Cables

  • Viewing 1-25 of 503
  • Items per page 

Fan-Out Tight-Buffered Cable, Riser, 24 F, 1.65 mm Subunits, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 024T61-31491-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

Reel In A Box, Zipcord Tight-Buffered Cable, Plenum, 2 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 002T58-31391-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Fan-Out Tight-Buffered Cable, Riser, 4 F, 1.65 mm Subunits, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 004T61-31491-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

Ribbon Interlocking Armored Cable, Riser, 144 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 144TC7-14191-A1
  • Units per Delivery: 1/1
Corning ribbon interlocking armored riser cables are designed for use in riser and general-purpose environments in intrabuilding backbone and horizontal installations. These cables are standard ribbon riser cables placed inside spirally wrapped aluminum interlocking armor for ...

FREEDM® One Unitized, Interlocking Armored, Tight-Buffered Cable, Riser, 36 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 036T8F-61191-A1
Corning FREEDM® One unitized interlocking armored riser cables are standard FREEDM One unitized riser cables inside a spirally wrapped aluminum interlocking armor for ruggedness and superior crush resistance. These cables meet the application requirements of the National Elect...

FREEDM® Loose Tube, Gel-Free, Interlocking Armored Cable, Plenum, 48 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 048TWP-T4191DA3
Corning FREEDM® loose tube gel-free interlocking armored cables are flame-retardant, indoor/outdoor, plenum-rated cables for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for ruggedn...

Ribbon Interlocking Armored Cable, Riser, 36 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 036TC7-14191-A1
  • Units per Delivery: 1/1
Corning ribbon interlocking armored riser cables are designed for use in riser and general-purpose environments in intrabuilding backbone and horizontal installations. These cables are standard ribbon riser cables placed inside spirally wrapped aluminum interlocking armor for ...

LSZH™ Ribbon Gel-Filled Cable, 72 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 072TCZ-14191-20
Corning LSZH™ ribbon cables are designed for indoor/outdoor application where limited-smoke and zero-halogen requirements exist. These cables are organized with 12-fiber ribbons inside a central tube that are surrounded by dielectric strength members and a specially formulated...

Ribbon Cable, Plenum, 12 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 012TC8-14191-20
Corning ribbon plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone installations and for high-fiber-count data centers. These cables consist of 12 to 216 fibers organized into 12-fiber ribbons inside a central tube. D...

FREEDM® UltraRibbon™ Gel-Free Cable, Riser, 288 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 288TVF-14191D20
Corning FREEDM® UltraRibbon™ riser cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The smallest and lightest in the industry, these cables are designed to maximize the use of critical duct space with excellent installation results. The UV...

LSZH™ Loose Tube, Gel-Free, Corrugated Armored Cable, 60 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 060TUV-T4191D20
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

Fan-Out Tight-Buffered Cable, Riser, 16 F, 2.0 mm Subunits, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 016T61-31391-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Corrugated Armored Cable, 72 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 072TUV-T4191D2N
Corning Industrial LSZH™ fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these industrial cables are flame-retardant and have been tested to mee...

Ribbon Interlocking Armored Cable, Plenum, 144 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 144TC8-14191-A3
Corning ribbon interlocking armored plenum cables are designed for use in plenum, riser and general-purpose environments for intrabuilding backbone and horizontal installations. These cables are standard ribbon plenum cables placed inside spirally wrapped aluminum interlocking...

FREEDM® UltraRibbon™ Gel-Filled Cable, Riser, 864 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 864TVF-14191-20
Corning FREEDM® UltraRibbon™ riser cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The smallest and lightest in the industry, these cables are designed to maximize the use of critical duct space with excellent installation results. The UV...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 1.6 mm diameter, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 002T51-31491-B5
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 2.0 mm diameter, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 002T51-31391-B2
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Zipcord Tight-Buffered Cable, Riser, 2 F, 1.6 mm diameter, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 002T51-31491-24
Corning zipcord cables are designed for interconnect applications. Two 900 μm buffered fibers are surrounded by aramid yarn strength members and a flame-retardant jacket. This cable design offers mechanical durability and flame resistance that meet the requirements of the Nati...

LSZH™ Ribbon Interlocking Armored Gel-Filled Cable, 24 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 024TCZ-14191-AZ
Corning LSZH™ ribbon cables are designed for horizontal intrabuilding backbones where limited-smoke and zero-halogen requirements exist. These cables are organized with 12-fiber ribbons inside a central tube that are surrounded by dielectric strength members and a specially fo...

FREEDM® One Tight-Buffered Cable, Riser, 24 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 024T8F-31191-29
Corning FREEDM® One riser cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-cou...

MIC® Tight-Buffered Cable, Plenum, 4 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 004T88-31191-29
Corning MIC® plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use 900 μm buffered fibers to allow easy, consistent stripping and to facilitate termination. The ...

FREEDM® Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 72 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 072TUF-T4191DA1
Corning FREEDM® loose tube gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for ruggedne...

MIC® 250 Interlocking Armored Distribution Cable, Plenum, 72 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 072TD8-T1391-A3
Corning MIC® 250 cables utilize 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12-fiber groupings enable efficient comp...

MIC® 250 Interlocking Armored Distribution Cable, Plenum, 12 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 012TD8-T1391-A3
Corning MIC® 250 cables utilize 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12-fiber groupings enable efficient comp...

FREEDM® Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 24 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 024TUF-T4191DA1
Corning FREEDM® loose tube gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for ruggedne...
  • Product Compare