Fiber Optic Cables

  • Viewing 1-25 of 820
  • Items per page 

MIC® Unitized Tight-Buffered Cable, Plenum, 36 F, 62.5 µm multimode (OM1)

  • Part Number: 036K88-61130-29
Corning MIC® unitized plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone installations. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating te...

ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 192 F, 62.5 µm multimode (OM1)

  • Part Number: 192KUC-T4130D20
Corning ALTOS® Lite gel-free, single-jacket, single-armored cables are designed for campus backbones in direct-buried installations. The loose tube design provides stable and highly reliable transmission parameters for a variety of voice, data, video and imaging applications. ...

ALTOS® Lite Low-Temperature, Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 96 F, 62.5 µm multimode (OM1)

  • Part Number: 096KUC-T4130F20
Corning ALTOS® gel-free, low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Armored jackets allow for duct, direct-buried or aerial (lashed) installation.

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 2.0 mm diameter, 62.5 µm multimode (OM1)

  • Part Number: 002K51-31330-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 48 F, 62.5 µm multimode (OM1)

  • Part Number: 048KAE-T4230A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

ALTOS® Low-Temperature, Loose Tube, Gel-Filled, Double-Jacket, Single-Armored Cable, 12 F, 62.5 µm multimode (OM1)

  • Part Number: 012KU5-T4130C20
Corning ALTOS® low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Dielectric and armored jackets allow for duct, direct-buried or aerial (lashed) installation.

FREEDM® One Tight-Buffered Cable, Riser, 4 F, 62.5 µm multimode (OM1)

  • Part Number: 004K8F-31130-29
Corning FREEDM® One riser cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-cou...

ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 24 F, 62.5 µm multimode (OM1)

  • Part Number: 024KU4-T4730D20
Corning ALTOS® cable with FastAccess® technology is an all-dielectric gel-free cable designed for outdoor and limited indoor use for campus backbones in lashed aerial and duct installations. The innovative FastAccess technology feature combined with the all-dielectric gel-free...

ALTOS® Double-Jacket, Single-Armored Cables, 12-432 Fibers, 96 F, 62.5 µm multimode (OM1)

  • Part Number: 096KU5-T4130A20
ALTOS® double-jacket, single-armored cables are rugged, armored cables designed for direct-buried installation while suitable for duct and aerial (lashed) installation. The loose tube design provides stable performance over a wide temperature range and is compatible with any t...

Reel In A Box, MIC® Tight-Buffered Cable, Riser, 4 F, 62.5 µm multimode (OM1)

  • Part Number: 004K81-31130-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Reel In A Box, Zipcord Tight-Buffered Cable, Plenum, 2 F, 2.8 mm diameter, 62.5 µm multimode (OM1)

  • Part Number: 002K58-31130-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 96 F, 62.5 µm multimode (OM1)

  • Part Number: 096KAE-T4B30A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 2 F, 62.5 µm multimode (OM1)

  • Part Number: 002K88-31130-A3
Corning MIC® interlocking armored plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 µm buffered fibers enabling easy, consistent st...

MIC® Unitized Tight-Buffered Cable, Riser, 144 F, 62.5 µm multimode (OM1)

  • Part Number: 144K81-Y3130-24
Corning MIC® unitized riser cables are designed for use in riser and general purpose environments for intrabuilding backbone installations. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination...

FREEDM® Ribbon, Gel-Filled Cable, Riser, 96 F, 62.5 µm multimode (OM1)

  • Part Number: 096KCF-14130-20
Corning FREEDM® ribbon riser cables are lightweight cables designed for indoor/outdoor installations such as campus backbones in aerial, duct and riser applications. A UV-resistant, flame-retardant jacket allows added flexibility in placing this cable outdoors, whether it is a...

Ribbon Cable, Riser, 96 F, 62.5 µm multimode (OM1)

  • Part Number: 096KC7-14130-20
Corning ribbon riser cables are all-dielectric and designed for indoor use. The optical fibers are organized into easily identifiable 12-fiber ribbons inside a central tube. The required tensile strength is provided by dielectric strength elements that are helically stranded a...

MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 60 F, 62.5 µm multimode (OM1)

  • Part Number: 060K88-T3130-A3
Corning MIC® unitized interlocking armored plenum cables are standard MIC unitized cables designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 μm buffer...

Fan-Out Tight-Buffered Cable, Plenum, 2 F, 1.65 mm Subunits, 62.5 µm multimode (OM1)

  • Part Number: 002K68-31430-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

MIC® 250 Interlocking Armored Distribution Cable, Plenum, 12 F, 62.5 µm multimode (OM1)

  • Part Number: 012KD8-T1330-A3
Corning MIC® 250 cables utilize 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12-fiber groupings enable efficient comp...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free Cable, 12 F, 62.5 µm multimode (OM1)

  • Part Number: 012KUZ-T4130D2N
Corning Industrial LSZH™ fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these industrial cables are flame-retardant and have been tested to mee...

Ribbon Interconnect Cable, Plenum, 2 F, 62.5 µm multimode (OM1)

  • Part Number: 002KJ8-41130-0F
Corning ribbon plenum interconnect cables are designed for multifiber connector interconnect applications from equipment to patch panel or as a patch cord. Available with two, four, eight or 12 fibers, these cables make compact, rugged patch cables and offer a perfect compleme...

MIC® Tight-Buffered Cable, Riser, 6 F, 62.5 µm multimode (OM1)

  • Part Number: 006K81-31130-24
Corning MIC® riser cables are designed for use in riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use 900 μm buffered fibers to enable easy, consistent stripping and facilitate termination. The fibers are ...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Corrugated Armored Cable, 72 F, 62.5 µm multimode (OM1)

  • Part Number: 072KUV-T4130D2N
Corning Industrial LSZH™ fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these industrial cables are flame-retardant and have been tested to mee...

ALTOS® Lite Loose Tube, Gel-Filled, Single-Jacket, Single-Armored Cable, 60 F, 62.5 µm multimode (OM1)

  • Part Number: 060KUC-T4130A20
Corning ALTOS® Lite single-jacket, single-armored cables are lightweight, reduced-diameter, armored cables designed for direct-buried, duct and aerial (lashed) installation. The loose tube design provides stable performance over a wide temperature range and is compatible with ...

ALTOS® Figure-8 Loose Tube, Gel-Free Armored Cable, 36 F, 62.5 µm multimode (OM1)

  • Part Number: 036KUB-T4130D20
Corning ALTOS® figure-8 gel-free cables are self-supporting aerial cables designed for easy and economical one-step installation. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber. ...
  • Product Compare