Fiber Optic Cables

DFX® Cable, Plenum, 2 F, Single-mode (OS2)

  • Part Number: 002J78-31331-29
Corning DFX® cables have two 900 μm tight-buffered fibers surrounded by aramid yarn strength members in a flexible flame-retardant jacket. These cables meet the application requirements of the National Electrical Code® (NEC®) Article 770 and are OFNP and FT-6 listed. DFX cable...

DFX® Cable, Riser, 2 F, Single-mode (OS2)

  • Part Number: 002J71-31331-24
Corning DFX® cables have two 900 μm tight-buffered fibers surrounded by aramid yarn strength members in a flexible flame-retardant jacket. These cables meet the application requirements of the National Electrical Code (NEC) Article 770 and are OFNR and FT-4 listed. DFX cables ...
  • Product Compare