Fiber Optic Cables

  • Viewing 1-25 of 121
  • Items per page 

ActiFi™ DAS Interlocking Armored Cables for Indoor Plenum, 24 fiber, 4 Cu Conductor, 16AWG

  • Part Number: 024UT8-41H01MA3
Corning ActiFi Interlocking Armored Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. The designs use 4-, 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (12, 14, 16 or 20 AWG) necessary to power ...

ActiFi™ DAS Interlocking Armored Cables for Indoor Plenum, 6 F, 6 Cu Conductor, 16AWG

  • Part Number: 006ZT8-61H01MA3
Corning ActiFi Interlocking Armored Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. The designs use 4-, 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (12, 14, 16 or 20 AWG) necessary to power ...

ActiFi™ DAS Interlocking Armored Cables for Indoor Plenum, 24 fiber, 6 Cu Conductor, 16AWG

  • Part Number: 024UT8-61H01MA3
Corning ActiFi Interlocking Armored Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. The designs use 4-, 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (12, 14, 16 or 20 AWG) necessary to power ...

ActiFi™ FREEDM® DAS Interlocking Armored Cables for Indoor/Outdoor Riser, 24 F, 2 Cu Conductor, 14AWG

  • Part Number: 024UDF-21G01MA1
Corning ActiFi™ FREEDM® Cables provide the ultimate solution for indoor-outdoor remote powering of distributed antenna systems (DAS). The designs use 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (14 or 16 AWG) necessary to power the remote...

ActiFi™ FREEDM® DAS Cables for Indoor/Outdoor Riser, 6 F, 4 Cu Conductor, 14AWG

  • Part Number: 006UDF-41G01M20
Corning ActiFi™ FREEDM® Cables provide the ultimate solution for indoor-outdoor remote powering of distributed antenna systems (DAS). The designs use 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (14 or 16 AWG) necessary to power the remote...

900 µm Buffered Fiber, 1 F, ClearCurve® ZBL, Single-mode (OS2)

  • Part Number: 001U41-31131-29
Corning 900 µm Buffered Fiber is ideal for pigtail and behind-the-faceplate applications. We offer a selection of buffered fibers with consistent shrink-back and stripping performance to meet your application needs.

ActiFi™ DAS Interlocking Armored Cables for Indoor Plenum, 6 F, 12 Cu Conductor, 14AWG

  • Part Number: 006UD8-M1G01MA3
Corning ActiFi Interlocking Armored Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. The designs use 4-, 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (12, 14, 16 or 20 AWG) necessary to power ...

ActiFi™ DAS Cables for Indoor Plenum, 12 F, 4 Cu Conductor, 14AWG

  • Part Number: 012UD8-41G01M20
Corning ActiFi Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. The designs use 4-, 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (12, 14, 16 or 20 AWG) necessary to power the remote active gea...

ActiFi™ DAS Cables for Indoor Plenum, 24 fiber, 6 Cu Conductor, 16AWG

  • Part Number: 024UT8-61H01M20
Corning ActiFi Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. The designs use 4-, 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (12, 14, 16 or 20 AWG) necessary to power the remote active gea...

ActiFi™ FREEDM® DAS Cables for Indoor/Outdoor Riser, 12 F, 4 Cu Conductor, 12AWG

  • Part Number: 012UDF-41F01M20
Corning ActiFi™ FREEDM® Cables provide the ultimate solution for indoor-outdoor remote powering of distributed antenna systems (DAS). The designs use 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (14 or 16 AWG) necessary to power the remote...

ActiFi™ FREEDM® DAS Cables for Indoor/Outdoor Riser, 12 F, 2 Cu Conductor, 14AWG

  • Part Number: 012UDF-21G01M20
Corning ActiFi™ FREEDM® Cables provide the ultimate solution for indoor-outdoor remote powering of distributed antenna systems (DAS). The designs use 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (14 or 16 AWG) necessary to power the remote...

ActiFi™ DAS Cables for Indoor Plenum, 12 F, 2 Cu Conductor, 14AWG

  • Part Number: 012UD8-21G01M20
Corning ActiFi Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. The designs use 4-, 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (12, 14, 16 or 20 AWG) necessary to power the remote active gea...

ActiFi™ FREEDM® DAS Cables for Indoor/Outdoor Riser, 4 F, 4 Cu Conductor, 12AWG

  • Part Number: 004UDF-41F01M20
Corning ActiFi™ FREEDM® Cables provide the ultimate solution for indoor-outdoor remote powering of distributed antenna systems (DAS). The designs use 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (14 or 16 AWG) necessary to power the remote...

ActiFi™ DAS Cables for Indoor Plenum, 12 F, 2 Cu Conductor, 12AWG

  • Part Number: 012UD8-21F01M20
Corning ActiFi Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. The designs use 4-, 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (12, 14, 16 or 20 AWG) necessary to power the remote active gea...

Zipcord Tight-Buffered Cable, Riser, 2 F, 2.0 mm diameter, ClearCurve® ZBL, Single-mode (OS2)

  • Part Number: 002U51-31331-24
Corning zipcord cables are designed for interconnect applications. Two 900 μm buffered fibers are surrounded by aramid yarn strength members and a flame-retardant jacket. This cable design offers mechanical durability and flame resistance that meet the requirements of the Nati...

ActiFi™ DAS Interlocking Armored Cables for Indoor Plenum, 24 F, 2 Cu Conductor, 14AWG

  • Part Number: 024UD8-21G01MA3
Corning ActiFi Interlocking Armored Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. The designs use 4-, 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (12, 14, 16 or 20 AWG) necessary to power ...

ActiFi™ DAS Cables for Indoor Plenum, 12 F, 4 Cu Conductor, 16AWG

  • Part Number: 012UT8-41H01M20
Corning ActiFi Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. The designs use 4-, 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (12, 14, 16 or 20 AWG) necessary to power the remote active gea...

ActiFi™ DAS Cables for Indoor Plenum, 12 F, 12 Cu Conductor, 14AWG

  • Part Number: 012UD8-M1G01M20
Corning ActiFi Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. The designs use 4-, 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (12, 14, 16 or 20 AWG) necessary to power the remote active gea...

SST-Drop™ Indoor/Outdoor, Gel-Free Cable, Dielectric, 1 F, ClearCurve® ZBL, Single-mode (OS2)

  • Part Number: 001UB4-14101-F9
Corning SST-Drop™ indoor/outdoor dielectric cables provide the simple installation offered by standard SST-Drop cables designed for rugged outdoor environments and compact drop cables designed for challenging indoor bend environments. The design features a gel-free, fully wate...

ActiFi™ DAS Interlocking Armored Cables for Indoor Plenum, 4 F, 4 Cu Conductor, 12AWG

  • Part Number: 004UD8-41F01MA3
Corning ActiFi Interlocking Armored Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. The designs use 4-, 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (12, 14, 16 or 20 AWG) necessary to power ...

ActiFi™ FREEDM® DAS Cables for Indoor/Outdoor Riser, 12 F, 6 Cu Conductor, 14AWG

  • Part Number: 012UDF-61G01M20
Corning ActiFi™ FREEDM® Cables provide the ultimate solution for indoor-outdoor remote powering of distributed antenna systems (DAS). The designs use 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (14 or 16 AWG) necessary to power the remote...

ActiFi™ FREEDM® DAS Cables for Indoor/Outdoor Riser, 24 F, 4 Cu Conductor, 16AWG

  • Part Number: 024UTF-41H01M20
Corning ActiFi™ FREEDM® Cables provide the ultimate solution for indoor-outdoor remote powering of distributed antenna systems (DAS). The designs use 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (14 or 16 AWG) necessary to power the remote...

ActiFi™ FREEDM® DAS Interlocking Armored Cables for Indoor/Outdoor Riser, 12 F, 6 Cu Conductor, 16AWG

  • Part Number: 012UTF-61H01MA1
Corning ActiFi™ FREEDM® Cables provide the ultimate solution for indoor-outdoor remote powering of distributed antenna systems (DAS). The designs use 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (14 or 16 AWG) necessary to power the remote...

Reel In A Box, Single-Fiber Tight-Buffered Cable, Riser, 2.0 mm diameter, Single-mode (OS2)

  • Part Number: 001U31-31331-B1
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

ActiFi™ DAS Cables for Indoor Plenum, 24 F, 2 Cu Conductor, 12AWG

  • Part Number: 024UD8-21F01M20
Corning ActiFi Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. The designs use 4-, 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (12, 14, 16 or 20 AWG) necessary to power the remote active gea...
  • Product Compare