Fiber Optic Cables

  • Viewing 1-25 of 283
  • Items per page 

FREEDM® One Unitized, Tight-Buffered Cable, Plenum, 36 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 036Z8P-61131-29
Corning FREEDM® One unitized plenum cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. Available in fiber counts up to 144 fibers, the tight-buffered constru...

MiniXtend® Cable with Binderless* FastAccess® Technology, 24 F, SMF-28® Ultra fiber, Single-mode (G.652.D/G.657.A1)

  • Part Number: 024ZM4-T3F22A20
Corning MiniXtend® Cable with Binderless* FastAccess® Technology is an all-dielectric loose tube cable designed for microduct applications and features industry-leading fiber density. The innovative Binderless FastAccess Technology improves cable handling and reduces access ti...

FREEDM® LST™ Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 24 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 024ZSF-T4101DA1
Corning FREEDM® LST™ gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables designed for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for rugge...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Corrugated Armored Cable, 12 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 012ZUV-T4101D2N
Corning Industrial LSZH™ fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these industrial cables are flame-retardant and have been tested to mee...

LSZH™ Loose Tube, Gel-Free, Interlocking Armored Cable, 144 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 144ZUZ-T4101DAZ
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

FREEDM® One Unitized, Tight-Buffered Cable, Plenum, 48 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 048Z8P-61131-29
Corning FREEDM® One unitized plenum cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. Available in fiber counts up to 144 fibers, the tight-buffered constru...

Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 288 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 288ZUL-T3601D2M
Corning dielectric, tray-rated, mining and petrochemical fiber optic cables are designed for indoor and outdoor use in mining and petrochemical backbones (aerial and duct) and horizontal intrabuilding and tunnel backbones where limited-smoke and zero-halogen requirements exist...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 204 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 204ZUL-T4601DFN
Corning LSZH™ industrial rodent-resistant cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these tray-rated industrial cables are flame-retardant and have be...

FREEDM® UltraRibbon™ Gel-Free Cable, Riser, 288 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 288ZVF-14101D20
Corning FREEDM® UltraRibbon™ riser cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The smallest and lightest in the industry, these cables are designed to maximize the use of critical duct space with excellent installation results. The UV...

ActiFi™ FREEDM® DAS Interlocking Armored Cables for Indoor/Outdoor Riser, 24 F, 12 Cu Conductor, 12AWG

  • Part Number: 024ZDF-M1F01MA1
Corning ActiFi™ FREEDM® Cables provide the ultimate solution for indoor-outdoor remote powering of distributed antenna systems (DAS). The designs use 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (14 or 16 AWG) necessary to power the remote...

ActiFi™ Tight-Buffered Cables, Plenum, 4 F, 2 Cu Conductor, 20AWG

  • Part Number: 004Z48-21K31M29
Corning ActiFi™ Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. They also provide a time and cost-saving solution for installations requiring remotely-powered equipment. By integrating copper and fiber in one cable, ActiFi Cables...

FREEDM® LST™ Loose Tube, Gel-Free Cable, Plenum, 12 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 012ZSP-T4101D20
Corning FREEDM® loose tube gel-free plenum cables are flame-retardant, indoor/outdoor, plenum-rated cables suitable for installation in interbuilding and intrabuilding backbones in aerial, duct and riser or plenum applications. The loose tube design offers mechanical ruggednes...

ActiFi™ DAS Cables for Indoor Plenum, 24 F, 12 Cu Conductor, 20AWG

  • Part Number: 024ZT8-M1K01M20
Corning ActiFi Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. The designs use 4-, 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (12, 14, 16 or 20 AWG) necessary to power the remote active gea...

ActiFi™ FREEDM® DAS Interlocking Armored Cables for Indoor/Outdoor Riser, 24 F, 12 Cu Conductor, 16AWG

  • Part Number: 024ZTF-M1H01MA1
Corning ActiFi™ FREEDM® Cables provide the ultimate solution for indoor-outdoor remote powering of distributed antenna systems (DAS). The designs use 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (14 or 16 AWG) necessary to power the remote...

Indoor/Outdoor Oil Resistant Light Armored Cable, U-DQ(ZN)2Y4Y(SR)H 1x12 E9/125 SMF-28® Ultra

  • Part Number: 012ZRV-T3B20P2P
  • Delivery Length: 4,000 m
Corning Oil Resistant light armored loose tube, triple-jacket, cables with polyamide overcoat are designed for indoor/outdoor use where resistance against hydrocarbons such as oil and gas, as well as resistance against termites is required and enables indoor/outdoor usage and ...

FREEDM® UltraRibbon™ Gel-Filled Cable, Riser, 504 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 504ZVF-14101-20
Corning FREEDM® UltraRibbon™ riser cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The smallest and lightest in the industry, these cables are designed to maximize the use of critical duct space with excellent installation results. The UV...

MiniXtend® Cable with Binderless* FastAccess® Technology, 96 F, SMF-28® Ultra fiber, Single-mode (G.652.D/G.657.A1)

  • Part Number: 096ZM4-T4F22A20
Corning MiniXtend® Cable with Binderless* FastAccess® Technology is an all-dielectric loose tube cable designed for microduct applications and features industry-leading fiber density. The innovative Binderless FastAccess Technology improves cable handling and reduces access ti...

MiniXtend® Cable with Binderless* FastAccess® Technology, 72 F, SMF-28® Ultra fiber, Single-mode (G.652.D/G.657.A1)

  • Part Number: 072ZM4-T3F22A20
Corning MiniXtend® Cable with Binderless* FastAccess® Technology is an all-dielectric loose tube cable designed for microduct applications and features industry-leading fiber density. The innovative Binderless FastAccess Technology improves cable handling and reduces access ti...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Corrugated Armored Cable, 72 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 072ZUV-T4101D2N
Corning Industrial LSZH™ fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these industrial cables are flame-retardant and have been tested to mee...

LSZH™ Loose Tube, Gel-Free, Corrugated Armored Cable, 24 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 024ZUV-T4101D20
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

Indoor/Outdoor Oil Resistant Light Armored Cable, U-DQ(ZN)2Y4Y(SR)H 2x12 E9/125 SMF-28® Ultra

  • Part Number: 024ZRV-T3B20P2P
  • Delivery Length: 4,000 m
Corning Oil Resistant light armored loose tube, triple-jacket, cables with polyamide overcoat are designed for indoor/outdoor use where resistance against hydrocarbons such as oil and gas, as well as resistance against termites is required and enables indoor/outdoor usage and ...

Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 24 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 024ZUL-T3601D2M
Corning dielectric, tray-rated, mining and petrochemical fiber optic cables are designed for indoor and outdoor use in mining and petrochemical backbones (aerial and duct) and horizontal intrabuilding and tunnel backbones where limited-smoke and zero-halogen requirements exist...

Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 96 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 096ZUL-T3601D2M
Corning dielectric, tray-rated, mining and petrochemical fiber optic cables are designed for indoor and outdoor use in mining and petrochemical backbones (aerial and duct) and horizontal intrabuilding and tunnel backbones where limited-smoke and zero-halogen requirements exist...

FREEDM® UltraRibbon™ Gel-Filled Cable, Riser, 720 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 720ZVF-14101-20
Corning FREEDM® UltraRibbon™ riser cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The smallest and lightest in the industry, these cables are designed to maximize the use of critical duct space with excellent installation results. The UV...

Single-Fiber Tight-Buffered Cable, Riser, 2.9 mm diameter, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 001Z31-31131-24
Corning single-fiber cables are designed for interconnect applications. A 900 μm buffered fiber is surrounded by aramid yarn strength members and a flame-retardant jacket. Dielectric strength members offer mechanical durability and the flame-resistant jacket meet requirements ...
  • Product Compare