Fiber Optic Cables

  • Viewing 1-25 of 184
  • Items per page 

Single-Fiber Tight-Buffered Cable, Riser, 2.0 mm diameter, 50 µm multimode (OM3)

  • Part Number: 001T31-31380-24
Corning single-fiber cables are designed for interconnect applications. A 900 μm buffered fiber is surrounded by aramid yarn strength members and a flame-retardant jacket. Dielectric strength members offer mechanical durability and the flame-resistant jacket meet requirements ...

FREEDM® Fan-Out Tight-Buffered Cable, Riser, 1 F, 50 µm multimode (OM4)

  • Part Number: 001T6F-31390-29
Corning FREEDM® fan-out cables are designed for routing inside and outside buildings into riser spaces, to security, surveillance or monitoring cameras, and within telecommunications rooms and workstations. With no need for transition splices when entering a building, this cab...

Reel In A Box, Single-Fiber, Tight-Buffered Cable, Plenum, 2.0 mm diameter, Single-mode (OS2)

  • Part Number: 001E38-31331-B1
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Reel In A Box, Single-Fiber, Tight-Buffered Cable, Plenum, 2.9 mm diameter, Single-mode (OS2)

  • Part Number: 001E38-31131-B2
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Single-Fiber Tight-Buffered Cable, Riser, 2.0 mm diameter, 50 µm multimode (OM2)

  • Part Number: 001T31-31331-24
Corning single-fiber cables are designed for interconnect applications. A 900 μm buffered fiber is surrounded by aramid yarn strength members and a flame-retardant jacket. Dielectric strength members offer mechanical durability and the flame-resistant jacket meet requirements ...

Reel In A Box, Single-Fiber, Tight-Buffered Cable, Plenum, 2.9 mm diameter, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 001T38-31191-B6
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Reel In A Box, Single-Fiber, Tight-Buffered Cable, Plenum, 1.6 mm diameter, 50 µm multimode (OM3)

  • Part Number: 001T38-31480-B2
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Single-Fiber Tight-Buffered Cable, Riser, 1.6 mm diameter, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 001Z31-31431-24
Corning single-fiber cables are designed for interconnect applications. A 900 μm buffered fiber is surrounded by aramid yarn strength members and a flame-retardant jacket. Dielectric strength members offer mechanical durability and the flame-resistant jacket meet requirements ...

Reel In A Box, Single-Fiber, Tight-Buffered Cable, Plenum, 2.0 mm diameter, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 001T38-31391-B4
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

900 µm Buffered Fiber, 1 F, ClearCurve® ZBL, Single-mode (OS2)

  • Part Number: 001U41-31131-29
Corning 900 µm Buffered Fiber is ideal for pigtail and behind-the-faceplate applications. We offer a selection of buffered fibers with consistent shrink-back and stripping performance to meet your application needs.

900 µm Buffered Fiber, 1 F, 50 µm multimode (OM4)

  • Part Number: 001T41-31190-29
Corning 900 µm Buffered Fiber is ideal for pigtail and behind-the-faceplate applications. We offer a selection of buffered fibers with consistent shrink-back and stripping performance to meet your application needs.

Single-Fiber Tight-Buffered Cable, Riser, 2.0 mm diameter, 50 µm multimode (OM4)

  • Part Number: 001T31-31390-24
Corning single-fiber cables are designed for interconnect applications. A 900 μm buffered fiber is surrounded by aramid yarn strength members and a flame-retardant jacket. Dielectric strength members offer mechanical durability and the flame-resistant jacket meet requirements ...

Single-Fiber Tight-Buffered Cable, Riser, 1.6 mm diameter, 62.5 µm multimode (OM1)

  • Part Number: 001K31-31430-24
Corning single-fiber cables are designed for interconnect applications. A 900 μm buffered fiber is surrounded by aramid yarn strength members and a flame-retardant jacket. Dielectric strength members offer mechanical durability and the flame-resistant jacket meet requirements ...

Reel In A Box, Single-Fiber, Tight-Buffered Cable, Plenum, 1.6 mm diameter, 50 µm multimode (OM3)

  • Part Number: 001T38-31480-B4
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

ROC™ Drop Toneable Cables with FastAccess™ Technology, 900 µm, 1 F, Single-mode (OS2)

  • Part Number: 001EB1-14701DF9
ROC™ Drop Toneable Cables with FastAccess™ Technology provides a more efficient, craft-friendly cable preparation unparalleled by traditional flat drop cables. The innovative FastAccess Technology design simplifies removal of the cable jacket resulting in up to 55 percent fast...

Reel In A Box, Single-Fiber, Tight-Buffered Cable, Plenum, 2.9 mm diameter, 50 µm multimode (OM3)

  • Part Number: 001T38-31180-B4
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Reel In A Box, Single-Fiber, Tight-Buffered Cable, Plenum, 2.0 mm diameter, 50 µm multimode (OM2)

  • Part Number: 001T38-31331-B5
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Reel In A Box, Single-Fiber, Tight-Buffered Cable, Plenum, 2.9 mm diameter, 50 µm multimode (OM4)

  • Part Number: 001T38-31190-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Single-Fiber Tight-Buffered Cable, Plenum, 1.6 mm diameter, 62.5 µm multimode (OM1)

  • Part Number: 001K38-31430-29
Corning single-fiber cables are designed for interconnect applications. A 900 μm buffered fiber is surrounded by aramid yarn strength members and a flame-retardant jacket. Dielectric strength members offer mechanical durability and the flame-resistant jacket meet requirements ...

Reel In A Box, Single-Fiber, Tight-Buffered Cable, Plenum, 2.9 mm diameter, 62.5 µm multimode (OM1)

  • Part Number: 001K38-31130-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

SST-Drop™ Indoor/Outdoor, Gel-Free Cable, Dielectric, 1 F, ClearCurve® ZBL, Single-mode (OS2)

  • Part Number: 001UB4-14101-F9
Corning SST-Drop™ indoor/outdoor dielectric cables provide the simple installation offered by standard SST-Drop cables designed for rugged outdoor environments and compact drop cables designed for challenging indoor bend environments. The design features a gel-free, fully wate...

Single-Fiber Tight-Buffered Cable, Riser, 1.6 mm diameter, 50 µm multimode (OM4)

  • Part Number: 001T31-31490-24
Corning single-fiber cables are designed for interconnect applications. A 900 μm buffered fiber is surrounded by aramid yarn strength members and a flame-retardant jacket. Dielectric strength members offer mechanical durability and the flame-resistant jacket meet requirements ...

Reel In A Box, Single-Fiber, Tight-Buffered Cable, Plenum, 1.6 mm diameter, 62.5 µm multimode (OM1)

  • Part Number: 001K38-31430-B1
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Single-Fiber Tight-Buffered Cable, Riser, 2.9 mm diameter, Single-mode (OS2)

  • Part Number: 001E31-31131-24
Corning single-fiber cables are designed for interconnect applications. A 900 μm buffered fiber is surrounded by aramid yarn strength members and a flame-retardant jacket. Dielectric strength members offer mechanical durability and the flame-resistant jacket meet requirements ...

Single-Fiber Tight-Buffered Cable, Riser, 2.0 mm diameter, 62.5 µm multimode (OM1)

  • Part Number: 001K31-31330-24
Corning single-fiber cables are designed for interconnect applications. A 900 μm buffered fiber is surrounded by aramid yarn strength members and a flame-retardant jacket. Dielectric strength members offer mechanical durability and the flame-resistant jacket meet requirements ...
  • Product Compare