Fiber Optic Cables

  • Viewing 1-25 of 327
  • Items per page 

ALTOS® Low-Temperature, Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 144 F, Single-mode (OS2)

  • Part Number: 144EU5-T4101F20
Corning ALTOS® gel-free, low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Armored jackets allow for duct, direct-buried or aerial (lashed) installation.

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 144 F, Single-mode (OS2)

  • Part Number: 144EAE-T4C01A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

FREEDM® One Unitized, Interlocking Armored, Tight-Buffered Cable, Riser, 144 F, 50 µm multimode (OM3)

  • Part Number: 144T8F-Y3180-A1
Corning FREEDM® One unitized interlocking armored riser cables are standard FREEDM One unitized riser cables inside a spirally wrapped aluminum interlocking armor for ruggedness and superior crush resistance. These cables meet the application requirements of the National Elect...

Ribbon Interlocking Armored Cable, Riser, 144 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 144TC7-14191-A1
  • Units per Delivery: 1/1
Corning ribbon interlocking armored riser cables are designed for use in riser and general-purpose environments in intrabuilding backbone and horizontal installations. These cables are standard ribbon riser cables placed inside spirally wrapped aluminum interlocking armor for ...

ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 144 F, 50 µm multimode (OM4)

  • Part Number: 144TU4-T4790D20
Corning ALTOS® cable with FastAccess® technology is an all-dielectric gel-free cable designed for outdoor and limited indoor use for campus backbones in lashed aerial and duct installations. The innovative FastAccess technology feature combined with the all-dielectric gel-free...

MIC® 250 2.0 Interlocking Armored Cable, 144 F, 50 µm multimode (OM3)

  • Part Number: 144TD9-T1380-A3
Corning MIC® 250 2.0 cables with aluminum interlocking armor utilizes 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12...

ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 144 F, Single-mode (OS2)

  • Part Number: 144LUC-T4122D20
Corning ALTOS® Lite gel-free, single-jacket, single-armored cables are designed for campus backbones in direct-buried installations. The loose tube design provides stable and highly reliable transmission parameters for a variety of voice, data, video and imaging applications. ...

ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 144 F, 50 µm multimode (OM2)

  • Part Number: 144TU4-T4731D20
Corning ALTOS® cable with FastAccess® technology is an all-dielectric gel-free cable designed for outdoor and limited indoor use for campus backbones in lashed aerial and duct installations. The innovative FastAccess technology feature combined with the all-dielectric gel-free...

LSZH™ Loose Tube, Gel-Free, Interlocking Armored Cable, 144 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 144ZUZ-T4101DAZ
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

MIC® Unitized Tight-Buffered Cable, Riser, 144 F, 62.5 µm multimode (OM1)

  • Part Number: 144K81-Y3130-24
Corning MIC® unitized riser cables are designed for use in riser and general purpose environments for intrabuilding backbone installations. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination...

LSZH™ Loose Tube, Gel-Free, Interlocking Armored Cable, 144 F, 50 µm multimode (OM2)

  • Part Number: 144TUZ-T4131DAZ
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

MIC® 250 Interlocking Armored Distribution Cable, Plenum, 144 F, 50 µm multimode (OM2)

  • Part Number: 144TD8-T1331-A3
Corning MIC® 250 cables utilize 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12-fiber groupings enable efficient comp...

LSZH™ Ribbon Interlocking Armored Gel-Filled Cable, 144 F, 50 µm multimode (OM2)

  • Part Number: 144TCZ-14131-AZ
Corning LSZH™ ribbon cables are designed for horizontal intrabuilding backbones where limited-smoke and zero-halogen requirements exist. These cables are organized with 12-fiber ribbons inside a central tube that are surrounded by dielectric strength members and a specially fo...

Ribbon Interlocking Armored Cable, Plenum, 144 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 144TC8-14191-A3
Corning ribbon interlocking armored plenum cables are designed for use in plenum, riser and general-purpose environments for intrabuilding backbone and horizontal installations. These cables are standard ribbon plenum cables placed inside spirally wrapped aluminum interlocking...

MIC® Unitized Tight-Buffered Cable, Plenum, 144 F, 50 µm multimode (OM3)

  • Part Number: 144T88-Y3180-29
Corning MIC® unitized plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone installations. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating te...

LSZH™ Ribbon Interlocking Armored Gel-Filled Cable, 144 F, 50 µm multimode (OM4)

  • Part Number: 144TCZ-14190-AZ
Corning LSZH™ ribbon cables are designed for horizontal intrabuilding backbones where limited-smoke and zero-halogen requirements exist. These cables are organized with 12-fiber ribbons inside a central tube that are surrounded by dielectric strength members and a specially fo...

ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 144 F, Single-mode (OS2)

  • Part Number: 144EU5-T4101D20
ALTOS® gel-free, double-jacket, single-armored cables are rugged, armored cables designed for direct-buried installation while suitable for duct and aerial (lashed) installation. The loose tube design provides stable performance over a wide temperature range and is compatible ...

ALTOS® Loose Tube, Gel-Filled, Triple-Jacket, Double-Armored Cable, 144 F, Single-mode (OS2)

  • Part Number: 144EU6-T4101A20
Corning ALTOS® triple-jacket, double-armored cables are rugged, armored cables designed for direct-buried installations. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber.

Ribbon Interlocking Armored Cable, Riser, 144 F, Single-mode (OS2)

  • Part Number: 144EC7-14101-A1
  • Units per Delivery: 1/1
Corning ribbon interlocking armored riser cables are designed for use in riser and general-purpose environments in intrabuilding backbone and horizontal installations. These cables are standard ribbon riser cables placed inside spirally wrapped aluminum interlocking armor for ...

MIC® Unitized Tight-Buffered Cable, Riser, 144 F, 50 µm multimode (OM2)

  • Part Number: 144T81-Y3131-24
Corning MIC® unitized riser cables are designed for use in riser and general purpose environments for intrabuilding backbone installations. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination...

Ribbon Interlocking Armored Cable, Riser, 144 F, 50 µm multimode (OM3)

  • Part Number: 144TC7-14180-A1
  • Units per Delivery: 1/1
Corning ribbon interlocking armored riser cables are designed for use in riser and general-purpose environments in intrabuilding backbone and horizontal installations. These cables are standard ribbon riser cables placed inside spirally wrapped aluminum interlocking armor for ...

MIC® 250 2.0 Cable, 144 F, 50 µm multimode (OM4)

  • Part Number: 144TD9-T1390-20
Corning MIC® 250 2.0 cables utilize 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for splicing 250 µm to 250 µm fibers. The small design allows for the cable to be used as an al...

LSZH™ Loose Tube, Gel-Free, Interlocking Armored Cable, 144 F, Single-mode (OS2)

  • Part Number: 144EUZ-T4101DAZ
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

ALTOS® Low-Temperature, Loose Tube, Gel-Filled, Double-Jacket, Single-Armored Cable, 144 F, 50 µm multimode (OM2)

  • Part Number: 144TU5-T4131C20
Corning ALTOS® low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Dielectric and armored jackets allow for duct, direct-buried or aerial (lashed) installation.

ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 144 F, Single-mode (OS2)

  • Part Number: 144EUC-T4100D20
Corning ALTOS® Lite gel-free, single-jacket, single-armored cables are designed for campus backbones in direct-buried installations. The loose tube design provides stable and highly reliable transmission parameters for a variety of voice, data, video and imaging applications. ...
  • Product Compare