Fiber Optic Cables

  • Viewing 1-25 of 61
  • Items per page 

FREEDM® One Tight-Buffered Cable, Plenum, 18 F, 50 µm multimode (OM2)

  • Part Number: 018T8P-31131-29
Corning FREEDM® One plenum cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-co...

FREEDM® One Tight-Buffered Cable, Riser, 18 F, 50 µm multimode (OM4)

  • Part Number: 018T8F-31190-29
Corning FREEDM® One riser cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-cou...

FREEDM® One Tight-Buffered Cable, Plenum, 18 F, Single-mode (OS2)

  • Part Number: 018E8P-31131-29
Corning FREEDM® One plenum cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-co...

FREEDM® LST™ Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 18 F, 50 µm multimode (OM2)

  • Part Number: 018TSF-T4131DA1
Corning FREEDM® LST™ gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables designed for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for rugge...

MIC® Tight-Buffered Cable, Riser, 18 F, 62.5 µm multimode (OM1)

  • Part Number: 018K81-33130-24
Corning MIC® riser cables are designed for use in riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use 900 μm buffered fibers to enable easy, consistent stripping and facilitate termination. The fibers are ...

FREEDM® One Tight-Buffered, Interlocking Armored Cable, Plenum, 18 F, 50 µm multimode (OM2)

  • Part Number: 018T8P-31131-A3
Corning FREEDM® One interlocking armored cables are flame-retardant, indoor/outdoor cables designed for interbuilding and intrabuilding backbone installations that eliminate the need for a transition splice when entering the building. Encased in a spirally wrapped, aluminum in...

FREEDM® One Tight-Buffered Cable, Plenum, 18 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 018T8P-31191-29
Corning FREEDM® One plenum cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-co...

FREEDM® One Tight-Buffered Cable, Riser, 18 F, 50 µm multimode (OM2)

  • Part Number: 018T8F-31131-29
Corning FREEDM® One riser cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-cou...

MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 18 F, 50 µm multimode (OM2)

  • Part Number: 018T88-33131-A3
Corning MIC® interlocking armored plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 µm buffered fibers enabling easy, consistent st...

MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 18 F, 50 µm multimode (OM3)

  • Part Number: 018T88-33180-A3
Corning MIC® interlocking armored plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 µm buffered fibers enabling easy, consistent st...

FREEDM® One Tight-Buffered, Interlocking Armored Cable, Plenum, 18 F, Single-mode (OS2)

  • Part Number: 018E8P-31131-A3
Corning FREEDM® One interlocking armored cables are flame-retardant, indoor/outdoor cables designed for interbuilding and intrabuilding backbone installations that eliminate the need for a transition splice when entering the building. Encased in a spirally wrapped, aluminum in...

FREEDM® LST™ Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 18 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 018ZSF-T4101DA1
Corning FREEDM® LST™ gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables designed for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for rugge...

FREEDM® One Tight-Buffered Cable, Riser, 18 F, Single-mode (OS2)

  • Part Number: 018E8F-31131-29
Corning FREEDM® One riser cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-cou...

FREEDM® LST™ Loose-Tube, Gel-Free Cable, Riser, 18 F, 50 µm multimode (OM3)

  • Part Number: 018TSF-T4180D20
Corning FREEDM® LST™ gel-free cables are flame-retardant, indoor/outdoor, riser-rated cables designed for interbuilding and intrabuilding backbones in aerial, duct and riser applications. With a riser rating, there is no need for a transition splice when entering the building....

MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 18 F, 50 µm multimode (OM4)

  • Part Number: 018T88-33190-A3
Corning MIC® interlocking armored plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 µm buffered fibers enabling easy, consistent st...

MIC® Tight-Buffered Cable, Riser, 18 F, 50 µm multimode (OM4)

  • Part Number: 018T81-33190-24
Corning MIC® riser cables are designed for use in riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use 900 μm buffered fibers to enable easy, consistent stripping and facilitate termination. The fibers are ...

MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 18 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 018T88-33191-A3
Corning MIC® interlocking armored plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 µm buffered fibers enabling easy, consistent st...

FREEDM® One Tight-Buffered Cable, Riser, 18 F, 62.5 µm multimode (OM1)

  • Part Number: 018K8F-31130-29
Corning FREEDM® One riser cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-cou...

FREEDM® One Tight-Buffered Cable, Riser, 18 F, 50 µm multimode (OM3)

  • Part Number: 018T8F-31180-29
Corning FREEDM® One riser cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-cou...

FREEDM® LST™ Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 18 F, 62.5 µm multimode (OM1)

  • Part Number: 018KSF-T4130DA1
Corning FREEDM® LST™ gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables designed for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for rugge...

MIC® Tight-Buffered Cable, Plenum, 18 F, 50 µm multimode (OM2)

  • Part Number: 018T88-33131-29
Corning MIC® plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use 900 μm buffered fibers to allow easy, consistent stripping and to facilitate termination. The ...

FREEDM® LST™ Loose-Tube, Gel-Free Cable, Riser, 18 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 018TSF-T4191D20
Corning FREEDM® LST™ gel-free cables are flame-retardant, indoor/outdoor, riser-rated cables designed for interbuilding and intrabuilding backbones in aerial, duct and riser applications. With a riser rating, there is no need for a transition splice when entering the building....

FREEDM® One Tight-Buffered, Interlocking Armored Cable, Plenum, 18 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 018T8P-31191-A3
Corning FREEDM® One interlocking armored cables are flame-retardant, indoor/outdoor cables designed for interbuilding and intrabuilding backbone installations that eliminate the need for a transition splice when entering the building. Encased in a spirally wrapped, aluminum in...

FREEDM® One Tight-Buffered Cable, Plenum, 18 F, 50 µm multimode (OM4)

  • Part Number: 018T8P-31190-29
Corning FREEDM® One plenum cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-co...

MIC® Tight-Buffered Cable, Riser, 18 F, 50 µm multimode (OM2)

  • Part Number: 018T81-33131-24
Corning MIC® riser cables are designed for use in riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use 900 μm buffered fibers to enable easy, consistent stripping and facilitate termination. The fibers are ...
  • Product Compare