Fiber Optic Cables

  • Viewing 1-25 of 147
  • Items per page 

ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 192 F, 62.5 µm multimode (OM1)

  • Part Number: 192KUC-T4130D20
Corning ALTOS® Lite gel-free, single-jacket, single-armored cables are designed for campus backbones in direct-buried installations. The loose tube design provides stable and highly reliable transmission parameters for a variety of voice, data, video and imaging applications. ...

ALTOS® Gel-Free, Triple-Jacket, Double-Armored Cables, 12-216 Fibers, 192 F, Single-mode (OS2)

  • Part Number: 192EU6-T4101D20
Corning ALTOS® gel-free triple-jacket, double-armored cables are rugged, armored cables designed for direct-buried installations. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber.

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free Cable, 192 F, 62.5 µm multimode (OM1)

  • Part Number: 192KUZ-T4130D2N
Corning Industrial LSZH™ fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these industrial cables are flame-retardant and have been tested to mee...

ALTOS® Loose Tube, Gel-Filled, Double-Jacket Cable, 192 F, Single-mode (OS2)

  • Part Number: 192EUE-T4101A20
Corning ALTOS® double-jacket dielectric cables are designed for duct and aerial (lashed) installation. The double-jacket construction adds a layer of protection for harsh environments. The loose tube cable design provides stable performance over a wide temperature range and is...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 192 F, 62.5 µm multimode (OM1)

  • Part Number: 192KUL-T4630D2N
Corning LSZH™ industrial fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these industrial cables are flame-retardant and have been tested to mee...

FREEDM® Loose Tube, Gel-Free Cable, Riser, 192 F, 62.5 µm multimode (OM1)

  • Part Number: 192KUF-T4130D20
Corning FREEDM® loose tube gel-free riser cables are flame-retardant, indoor/outdoor, riser-rated cables designed for interbuilding and intrabuilding backbones in aerial, duct and riser applications. These cables are protected against water penetration by innovative waterblock...

ALTOS® Low-Temperature, Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 192 F, 62.5 µm multimode (OM1)

  • Part Number: 192KU5-T4130F20
Corning ALTOS® gel-free, low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Armored jackets allow for duct, direct-buried or aerial (lashed) installation.

FREEDM® Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 192 F, 62.5 µm multimode (OM1)

  • Part Number: 192KUF-T4130DA1
Corning FREEDM® loose tube gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for ruggedne...

ALTOS® Lite Loose Tube, Gel-Free, Double-Jacket, Double-Armored Cable, 192 F, Single-mode (OS2)

  • Part Number: 192EUD-T4101D20
Corning ALTOS® Lite gel-free double-jacket, double-armored cables are rugged cables designed for direct-buried installations. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber.

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 192 F, Single-mode (OS2)

  • Part Number: 192EAE-T4201A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

ALTOS® Loose Tube, Gel-Filled, Triple-Jacket, Double-Armored Cable, 192 F, 50 µm multimode (OM2)

  • Part Number: 192TU6-T4131A20
Corning ALTOS® triple-jacket, double-armored cables are rugged, armored cables designed for direct-buried installations. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber.

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 192 F, Single-mode (OS2)

  • Part Number: 192EAE-T4B01A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 192 F, 50 µm multimode (OM4)

  • Part Number: 192TUC-T4190D20
Corning ALTOS® Lite gel-free, single-jacket, single-armored cables are designed for campus backbones in direct-buried installations. The loose tube design provides stable and highly reliable transmission parameters for a variety of voice, data, video and imaging applications. ...

ALTOS® Loose Tube, Gel-Free, Double-Jacket Cable, 192 F, 62.5 µm multimode (OM1)

  • Part Number: 192KUE-T4130D20
Corning ALTOS® gel-free double-jacket, dielectric cables are designed for duct and aerial (lashed) installation. The double-jacket construction adds a layer of protection for harsh environments. The loose tube cable design provides stable performance over a wide temperature ra...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 192 F, 62.5 µm multimode (OM1)

  • Part Number: 192KAE-T4B30A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 192 F, 62.5 µm multimode (OM1)

  • Part Number: 192KAE-T4830A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

ALTOS® Lite Loose Tube, Gel-Filled, Double-Jacket, Double-Armored Cable, 144 F, 62.5 µm multimode (OM1)

  • Part Number: 192KUD-T4130A20
Corning ALTOS® Lite double-jacket, double-armored cables are rugged cables designed for direct-buried installations. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber.

FREEDM® Loose Tube, Gel-Free Cable, Riser, 192 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 192TUF-T4191D20
Corning FREEDM® loose tube gel-free riser cables are flame-retardant, indoor/outdoor, riser-rated cables designed for interbuilding and intrabuilding backbones in aerial, duct and riser applications. These cables are protected against water penetration by innovative waterblock...

ALTOS® Lite Low-Temperature, Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 192 F, 62.5 µm multimode (OM1)

  • Part Number: 192KUC-T4130F20
Corning ALTOS® gel-free, low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Armored jackets allow for duct, direct-buried or aerial (lashed) installation.

ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 192 F, Single-mode (OS2)

  • Part Number: 192EU4-T4701D20
Corning ALTOS® cable with FastAccess® technology is an all-dielectric gel-free cable designed for outdoor and limited indoor use for campus backbones in lashed aerial and duct installations. The innovative FastAccess technology feature combined with the all-dielectric gel-free...

ALTOS® Lite Low-Temperature, Loose Tube, Gel-Filled, Single-Jacket, Single-Armored Cable, 192 F, 50 µm multimode (OM2)

  • Part Number: 192TUC-T4131C20
Corning ALTOS® low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Dielectric and armored jackets allow for duct, direct-buried or aerial (lashed) installation.

FREEDM® Loose Tube, Gel-Free Cable, Riser, 192 F, Single-mode (OS2)

  • Part Number: 192EUF-T4101D20
Corning FREEDM® loose tube gel-free riser cables are flame-retardant, indoor/outdoor, riser-rated cables designed for interbuilding and intrabuilding backbones in aerial, duct and riser applications. These cables are protected against water penetration by innovative waterblock...

FREEDM® Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 192 F, 50 µm multimode (OM3)

  • Part Number: 192TUF-T4180DA1
Corning FREEDM® loose tube gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for ruggedne...

ALTOS® Lite Low-Temperature, Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 192 F, Single-mode (OS2)

  • Part Number: 192EUC-T4101F20
Corning ALTOS® gel-free, low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Armored jackets allow for duct, direct-buried or aerial (lashed) installation.

ALTOS® Lite Low-Temperature, Loose Tube, Gel-Filled, Single-Jacket, Single-Armored Cable, 192 F, Single-mode (OS2)

  • Part Number: 192EUC-T4101C20
Corning ALTOS® low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Dielectric and armored jackets allow for duct, direct-buried or aerial (lashed) installation.
  • Product Compare