Fiber Optic Cables

  • Viewing 1-25 of 405
  • Items per page 

Reel In A Box, Zipcord Tight-Buffered Cable, Plenum, 2 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 002T58-31391-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 2.0 mm diameter, 50 µm multimode (OM4)

  • Part Number: 002T51-31390-B1
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 2.0 mm diameter, 62.5 µm multimode (OM1)

  • Part Number: 002K51-31330-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 1.6 mm diameter, 50 µm multimode (OM4)

  • Part Number: 002T51-31490-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 2 F, Single-mode (OS2)

  • Part Number: 002EU4-T4700D20
Corning ALTOS® cable with FastAccess® technology is an all-dielectric gel-free cable designed for outdoor and limited indoor use for campus backbones in lashed aerial and duct installations. The innovative FastAccess technology feature combined with the all-dielectric gel-free...

FREEDM® Fan-Out Cold-Temperature,
Tight-Buffered Cable, Riser, 2 F, 50 µm multimode (OM2)

  • Part Number: 002T6F-31331C29
Corning FREEDM® fan-out cold-temperature cables are designed for routing inside and outside buildings into riser spaces, to security, surveillance or monitoring cameras, and within workstations. With no need for transition splices when entering a building, this cable solution ...

Reel In A Box, Zipcord Tight-Buffered Cable, Plenum, 2 F, 2.8 mm diameter, 62.5 µm multimode (OM1)

  • Part Number: 002K58-31130-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Fan-Out Tight-Buffered Cable, Riser, 2 F, 2.9 mm Subunits, 50 µm multimode (OM4)

  • Part Number: 002T61-31190-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 2 F, 62.5 µm multimode (OM1)

  • Part Number: 002K88-31130-A3
Corning MIC® interlocking armored plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 µm buffered fibers enabling easy, consistent st...

MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 2 F, 50 µm multimode (OM2)

  • Part Number: 002T88-31131-A3
Corning MIC® interlocking armored plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 µm buffered fibers enabling easy, consistent st...

FREEDM® Fan-Out Tight-Buffered Cable, Riser, 2 F, 50 µm multimode (OM2)

  • Part Number: 002T6F-31331-29
Corning FREEDM® fan-out cables are designed for routing inside and outside buildings into riser spaces, to security, surveillance or monitoring cameras, and within telecommunications rooms and workstations. With no need for transition splices when entering a building, this cab...

FREEDM® Fan-Out Cold-Temperature,
Tight-Buffered Cable, Riser, 2 F, Single-mode (OS2)

  • Part Number: 002E6F-31331C29
Corning FREEDM® fan-out cold-temperature cables are designed for routing inside and outside buildings into riser spaces, to security, surveillance or monitoring cameras, and within workstations. With no need for transition splices when entering a building, this cable solution ...

Reel In A Box, MIC® Tight-Buffered Cable, Riser, 2 F, 50 µm multimode (OM4)

  • Part Number: 002T81-31190-B2
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Fan-Out Tight-Buffered Cable, Plenum, 2 F, 2.9 mm Subunits, Single-mode (OS2)

  • Part Number: 002E68-31131-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

Fan-Out Tight-Buffered Cable, Plenum, 2 F, 1.65 mm Subunits, 62.5 µm multimode (OM1)

  • Part Number: 002K68-31430-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

Fan-Out Tight-Buffered Cable, Riser, 2 F, 2.0 mm Subunits, 50 µm multimode (OM2)

  • Part Number: 002T61-31331-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 1.6 mm diameter, 50 µm multimode (OM2)

  • Part Number: 002T51-31431-B6
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Zipcord Tight-Buffered Cable, Riser, 2 F, 1.6 mm diameter, 50 µm multimode (OM4)

  • Part Number: 002T51-31490-24
Corning zipcord cables are designed for interconnect applications. Two 900 μm buffered fibers are surrounded by aramid yarn strength members and a flame-retardant jacket. This cable design offers mechanical durability and flame resistance that meet the requirements of the Nati...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 2.0 mm diameter, 50 µm multimode (OM4)

  • Part Number: 002T51-31390-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Ribbon Interconnect Cable, Plenum, 2 F, 62.5 µm multimode (OM1)

  • Part Number: 002KJ8-41130-0F
Corning ribbon plenum interconnect cables are designed for multifiber connector interconnect applications from equipment to patch panel or as a patch cord. Available with two, four, eight or 12 fibers, these cables make compact, rugged patch cables and offer a perfect compleme...

Fan-Out Tight-Buffered Cable, Riser, 2 F, 2.9 mm Subunits, Single-mode (OS2)

  • Part Number: 002E61-31131-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 1.6 mm diameter, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 002T51-31491-B5
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Zipcord Tight-Buffered Cable, Riser, 2 F, 2.0 mm diameter, 50 µm multimode (OM4)

  • Part Number: 002T51-31390-24
Corning zipcord cables are designed for interconnect applications. Two 900 μm buffered fibers are surrounded by aramid yarn strength members and a flame-retardant jacket. This cable design offers mechanical durability and flame resistance that meet the requirements of the Nati...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 1.6 mm diameter, 50 µm multimode (OM3)

  • Part Number: 002T51-31480-B2
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 2.0 mm diameter, 50 µm multimode (OM3)

  • Part Number: 002T51-31380-B1
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...
  • Product Compare