Fiber Optic Cables

  • Viewing 1-25 of 243
  • Items per page 

ALTOS® Low-Temperature, Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 216 F, 50 µm multimode (OM2)

  • Part Number: 216TU5-T4131F20
Corning ALTOS® gel-free, low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Armored jackets allow for duct, direct-buried or aerial (lashed) installation.

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Corrugated Armored Cable, 216 F, 50 µm multimode (OM2)

  • Part Number: 216TUV-T4131D2N
Corning Industrial LSZH™ fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these industrial cables are flame-retardant and have been tested to mee...

LSZH™ Loose Tube, Gel-Free, Corrugated Armored Cable, 216 F, 50 µm multimode (OM3)

  • Part Number: 216TUV-T4180D20
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

ALTOS® Loose Tube, Gel-Filled, Double-Jacket Cable, 216 F, 50 µm multimode (OM2)

  • Part Number: 216TUE-T4131A20
Corning ALTOS® double-jacket dielectric cables are designed for duct and aerial (lashed) installation. The double-jacket construction adds a layer of protection for harsh environments. The loose tube cable design provides stable performance over a wide temperature range and is...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 216 F, 50 µm multimode (OM3)

  • Part Number: 216TUL-T4680DFN
Corning LSZH™ industrial rodent-resistant cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these tray-rated industrial cables are flame-retardant and have be...

ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 216 F, 50 µm multimode (OM3)

  • Part Number: 216TUC-T4180D20
Corning ALTOS® Lite gel-free, single-jacket, single-armored cables are designed for campus backbones in direct-buried installations. The loose tube design provides stable and highly reliable transmission parameters for a variety of voice, data, video and imaging applications. ...

ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 216 F, 50 µm multimode (OM4)

  • Part Number: 216TU4-T4790D20
Corning ALTOS® cable with FastAccess® technology is an all-dielectric gel-free cable designed for outdoor and limited indoor use for campus backbones in lashed aerial and duct installations. The innovative FastAccess technology feature combined with the all-dielectric gel-free...

ALTOS® Lite Low-Temperature, Loose Tube, Gel-Filled, Single-Jacket, Single-Armored Cable, 216 F, Single-mode (OS2)

  • Part Number: 216EUC-T4101C20
Corning ALTOS® low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Dielectric and armored jackets allow for duct, direct-buried or aerial (lashed) installation.

ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 216 F, 50 µm multimode (OM2)

  • Part Number: 216TU4-T4731D20
Corning ALTOS® cable with FastAccess® technology is an all-dielectric gel-free cable designed for outdoor and limited indoor use for campus backbones in lashed aerial and duct installations. The innovative FastAccess technology feature combined with the all-dielectric gel-free...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 216 F, 50 µm multimode (OM2)

  • Part Number: 216TAE-T4B31A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Corrugated Armored Cable, 216 F, 50 µm multimode (OM3)

  • Part Number: 216TUV-T4180D2N
Corning Industrial LSZH™ fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these industrial cables are flame-retardant and have been tested to mee...

LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 216 F, 50 µm multimode (OM4)

  • Part Number: 216TUL-T4690DFZ
Corning LSZH™ loose tube, gel-free, rodent-resistant cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric ...

ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 216 F, 50 µm multimode (OM4)

  • Part Number: 216TUC-T4190D20
Corning ALTOS® Lite gel-free, single-jacket, single-armored cables are designed for campus backbones in direct-buried installations. The loose tube design provides stable and highly reliable transmission parameters for a variety of voice, data, video and imaging applications. ...

FREEDM® Ribbon Interlocking Armored,
Gel-Filled Cable, Riser, 216 F, 62.5 µm multimode (OM1)

  • Part Number: 216KCF-14130-A1
Corning FREEDM® ribbon interlocking armored, gel-filled riser cables continue the innovative breakthrough in indoor/outdoor cable technology with a new generation of high-fiber-count single tube cables. These cables are designed to maximize the use of critical duct space with ...

FREEDM® Ribbon Interlocking Armored,
Gel-Filled Cable, Riser, 216 F, 50 µm multimode (OM3)

  • Part Number: 216TCF-14180-A1
Corning FREEDM® ribbon interlocking armored, gel-filled riser cables continue the innovative breakthrough in indoor/outdoor cable technology with a new generation of high-fiber-count single tube cables. These cables are designed to maximize the use of critical duct space with ...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 216 F, 62.5 µm multimode (OM1)

  • Part Number: 216KUL-T4630DFN
Corning LSZH™ industrial rodent-resistant cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these tray-rated industrial cables are flame-retardant and have be...

ALTOS® Low-Temperature, Loose Tube, Gel-Filled, Double-Jacket, Single-Armored Cable, 216 F, 50 µm multimode (OM2)

  • Part Number: 216TU5-T4131C20
Corning ALTOS® low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Dielectric and armored jackets allow for duct, direct-buried or aerial (lashed) installation.

ALTOS® Figure-8 Loose Tube, Gel-Filled Cable, 216 F, 50 µm multimode (OM2)

  • Part Number: 216TUA-T4131A20
Corning ALTOS® figure-8 gel-filled cables are self-supporting aerial cables designed for easy and economical one-step installation. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber...

LSZH™ Ribbon Interlocking Armored Gel-Filled Cable, 216 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 216TCZ-14191-AZ
Corning LSZH™ ribbon cables are designed for horizontal intrabuilding backbones where limited-smoke and zero-halogen requirements exist. These cables are organized with 12-fiber ribbons inside a central tube that are surrounded by dielectric strength members and a specially fo...

LSZH™ Loose Tube, Gel-Free, Interlocking Armored Cable, 216 F, 50 µm multimode (OM4)

  • Part Number: 216TUZ-T4190DAZ
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 216 F, 62.5 µm multimode (OM1)

  • Part Number: 216KAE-T4230A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

LSZH™ Loose Tube, Gel-Free, Double-Jacket Cable, 216 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 216TUL-T4691D20
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

ALTOS® Lite Low-Temperature, Loose Tube, Gel-Filled, Single-Jacket, Single-Armored Cable, 216 F, Single-mode (OS2)

  • Part Number: 216KUC-T4130C20
Corning ALTOS® low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Dielectric and armored jackets allow for duct, direct-buried or aerial (lashed) installation.

FREEDM® Ribbon Interlocking Armored,
Gel-Filled Cable, Riser, 216 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 216TCF-14191-A1
Corning FREEDM® ribbon interlocking armored, gel-filled riser cables continue the innovative breakthrough in indoor/outdoor cable technology with a new generation of high-fiber-count single tube cables. These cables are designed to maximize the use of critical duct space with ...

ALTOS® Low-Temperature, Loose Tube, Gel-Filled Cable, 216 F, 62.5 µm multimode (OM1)

  • Part Number: 216KU4-T4130C20
Corning ALTOS® low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Dielectric and armored jackets allow for duct, direct-buried or aerial (lashed) installation.
  • Product Compare