Fiber Optic Cables

  • Viewing 1-25 of 443
  • Items per page 

ALTOS® Figure-8 Loose Tube, Gel-Filled, Armored Cable, 24 F, 50 µm multimode (OM2)

  • Part Number: 024TUB-T4131A20
Corning ALTOS® figure-8 gel-filled cables are self-supporting aerial cables designed for easy and economical one-step installation. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber...

Fan-Out Tight-Buffered Cable, Riser, 24 F, 1.65 mm Subunits, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 024T61-31491-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

Indoor/Outdoor Oil Resistant Armored Cable, U-DQ(ZN)(L)2Y4Y(SR)H 2x12 50/125 ClearCurve® OM3

  • Part Number: 024TRN-T3B88P2P
  • Delivery Length: 4,000 m
Corning Oil Resistant loose tube, triple-jacket, cables with polyamide overcoat are designed for indoor / outdoor use where resistance against hydrocarbons such as oil and gas as well as resistance against termites is required.By using polyamide instead of a heavy lead sheath,...

ActiFi™ DAS Interlocking Armored Cables for Indoor Plenum, 24 fiber, 4 Cu Conductor, 16AWG

  • Part Number: 024UT8-41H01MA3
Corning ActiFi Interlocking Armored Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. The designs use 4-, 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (12, 14, 16 or 20 AWG) necessary to power ...

LSZH™ Ribbon Cable, 24 F, 50 µm multimode (OM2)

  • Part Number: 024TCJ-14131-20
Corning LSZH™ ribbon cables are designed for horizontal intrabuilding backbones where limited-smoke and zero-halogen requirements exist. These cables are organized with 12-fiber ribbons inside a central tube that are surrounded by dielectric strength members and a specially fo...

ActiFi™ DAS Interlocking Armored Cables for Indoor Plenum, 24 fiber, 6 Cu Conductor, 16AWG

  • Part Number: 024UT8-61H01MA3
Corning ActiFi Interlocking Armored Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. The designs use 4-, 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (12, 14, 16 or 20 AWG) necessary to power ...

MiniXtend® Cable with Binderless* FastAccess® Technology, 24 F, SMF-28® Ultra fiber, Single-mode (G.652.D/G.657.A1)

  • Part Number: 024ZM4-T3F22A20
Corning MiniXtend® Cable with Binderless* FastAccess® Technology is an all-dielectric loose tube cable designed for microduct applications and features industry-leading fiber density. The innovative Binderless FastAccess Technology improves cable handling and reduces access ti...

ActiFi™ FREEDM® DAS Interlocking Armored Cables for Indoor/Outdoor Riser, 24 F, 2 Cu Conductor, 14AWG

  • Part Number: 024UDF-21G01MA1
Corning ActiFi™ FREEDM® Cables provide the ultimate solution for indoor-outdoor remote powering of distributed antenna systems (DAS). The designs use 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (14 or 16 AWG) necessary to power the remote...

Ribbon Cable, Riser, 24 F, 50 µm multimode (OM3)

  • Part Number: 024TC7-14180-20
Corning ribbon riser cables are all-dielectric and designed for indoor use. The optical fibers are organized into easily identifiable 12-fiber ribbons inside a central tube. The required tensile strength is provided by dielectric strength elements that are helically stranded a...

FREEDM® One Tight-Buffered, Interlocking Armored Cable, Riser, 24 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 024T8F-31191-A1
Corning FREEDM® One interlocking armored cables are flame-retardant, indoor/outdoor cables designed for interbuilding and intrabuilding backbone installations that eliminate the need for a transition splice when entering the building. Encased in a spirally wrapped, aluminum in...

MIC® Tight-Buffered Cable, Riser, 24 F, Single-mode (OS2)

  • Part Number: 024E81-33131-24
Corning MIC® riser cables are designed for use in riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use 900 μm buffered fibers to enable easy, consistent stripping and facilitate termination. The fibers are ...

Ribbon Cable, Plenum, 24 F, Single-mode (OS2)

  • Part Number: 024EC8-14101-20
Corning ribbon plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone installations and for high-fiber-count data centers. These cables consist of 12 to 216 fibers organized into 12-fiber ribbons inside a central tube. D...

LSZH™ Loose Tube, Gel-Free, Interlocking Armored Cable, 24 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 024TUZ-T4191DAZ
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 24 F, 62.5 µm multimode (OM1)

  • Part Number: 024KU4-T4730D20
Corning ALTOS® cable with FastAccess® technology is an all-dielectric gel-free cable designed for outdoor and limited indoor use for campus backbones in lashed aerial and duct installations. The innovative FastAccess technology feature combined with the all-dielectric gel-free...

LSZH™ Ribbon Cable, 24 F, 50 µm multimode (OM3)

  • Part Number: 024TCJ-14180-20
Corning LSZH™ ribbon cables are designed for horizontal intrabuilding backbones where limited-smoke and zero-halogen requirements exist. These cables are organized with 12-fiber ribbons inside a central tube that are surrounded by dielectric strength members and a specially fo...

Fan-Out Tight-Buffered Cable, Riser, 24 F, 2.9 mm Subunits, 50 µm multimode (OM4)

  • Part Number: 024T61-31190-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

FREEDM® LST™ Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 24 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 024ZSF-T4101DA1
Corning FREEDM® LST™ gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables designed for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for rugge...

Fan-Out Tight-Buffered Cable, Plenum, 24 F, 2.9 mm Subunits, Single-mode (OS2)

  • Part Number: 024E68-31131-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

FREEDM® One Tight-Buffered, Interlocking Armored Cable, Plenum, 24 F, Single-mode (OS2)

  • Part Number: 024E8P-31131-A3
Corning FREEDM® One interlocking armored cables are flame-retardant, indoor/outdoor cables designed for interbuilding and intrabuilding backbone installations that eliminate the need for a transition splice when entering the building. Encased in a spirally wrapped, aluminum in...

Fan-Out Tight-Buffered Cable, Riser, 24 F, 2.0 mm Subunits, 50 µm multimode (OM3)

  • Part Number: 024T61-31380-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

FREEDM® One Tight-Buffered Cable, Plenum, 24 F, 50 µm multimode (OM2)

  • Part Number: 024T8P-31131-29
Corning FREEDM® One plenum cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-co...

LSZH™ Ribbon Cable, 24 F, 50 µm multimode (OM4)

  • Part Number: 024TCJ-14190-20
Corning LSZH™ ribbon cables are designed for horizontal intrabuilding backbones where limited-smoke and zero-halogen requirements exist. These cables are organized with 12-fiber ribbons inside a central tube that are surrounded by dielectric strength members and a specially fo...

SST-Ribbon™ Single-Tube, Gel-Free, Armored Cable, 24 F, Single-mode (OS2)

  • Part Number: 024EC5-14100D53
Corning SST-Ribbon™ cables represent a truly innovative breakthrough in outside plant cable technology. Providing up to 216 fibers in a compact design, the enhanced coupling features ensure the ribbon stack and cable act as one unit, providing long-term reliability in aerial, ...

Indoor/Outdoor Oil Resistant Light Armored Cable, U-DQ(ZN)2Y4Y(SR)H 2x12 50/125 ClearCurve® OM4

  • Part Number: 024TRV-T3B98P2P
  • Delivery Length: 4,000 m
Corning Oil Resistant light armored loose tube, triple-jacket, cables with polyamide overcoat are designed for indoor/outdoor use where resistance against hydrocarbons such as oil and gas, as well as resistance against termites is required and enables indoor/outdoor usage and ...

LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 24 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 024ZUZ-T4101D20
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...
  • Product Compare