Fiber Optic Cables

  • Viewing 1-25 of 186
  • Items per page 

Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 288 F, 50 µm multimode (OM2)

  • Part Number: 288TUL-T3631D2M
Corning dielectric, tray-rated, mining and petrochemical fiber optic cables are designed for indoor and outdoor use in mining and petrochemical backbones (aerial and duct) and horizontal intrabuilding and tunnel backbones where limited-smoke and zero-halogen requirements exist...

ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 288 F, Single-mode (OS2)

  • Part Number: 288EUC-T4100D20
Corning ALTOS® Lite gel-free, single-jacket, single-armored cables are designed for campus backbones in direct-buried installations. The loose tube design provides stable and highly reliable transmission parameters for a variety of voice, data, video and imaging applications. ...

UltraRibbon™ Indoor, Gel-Free, Interlocking Armored Cables, Riser, 288 F, 50 µm multimode (OM4)

  • Part Number: 288TV7-14190DA1
Corning UltraRibbon™ riser gel-free interlocking armored cables continue the innovative breakthrough in indoor cable technology with a new generation of high-fiber-count single tube cables. Encased in spirally wrapped aluminum interlocking armor for ruggedness and superior cru...

LSZH™ Loose Tube, Gel-Free, Double-Jacket Cable, 288 F, 50 µm multimode (OM4)

  • Part Number: 288TUL-T4690D20
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 288 F, Single-mode (OS2)

  • Part Number: 288EUL-T3601D2M
Corning dielectric, tray-rated, mining and petrochemical fiber optic cables are designed for indoor and outdoor use in mining and petrochemical backbones (aerial and duct) and horizontal intrabuilding and tunnel backbones where limited-smoke and zero-halogen requirements exist...

ALTOS® Loose Tube, Gel-Filled, Double-Jacket Cable, 288 F, 50 µm multimode (OM2)

  • Part Number: 288TUE-T4131A20
Corning ALTOS® double-jacket dielectric cables are designed for duct and aerial (lashed) installation. The double-jacket construction adds a layer of protection for harsh environments. The loose tube cable design provides stable performance over a wide temperature range and is...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 288 F, Single-mode (OS2)

  • Part Number: 288EAE-T4C01A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

LSZH™ Loose Tube, Gel-Free, Interlocking Armored Cable, 288 F, Single-mode (OS2)

  • Part Number: 288EUZ-T4101DAZ
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 288 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 288ZUL-T3601D2M
Corning dielectric, tray-rated, mining and petrochemical fiber optic cables are designed for indoor and outdoor use in mining and petrochemical backbones (aerial and duct) and horizontal intrabuilding and tunnel backbones where limited-smoke and zero-halogen requirements exist...

FREEDM® UltraRibbon™ Gel-Free Cable, Riser, 288 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 288TVF-14191D20
Corning FREEDM® UltraRibbon™ riser cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The smallest and lightest in the industry, these cables are designed to maximize the use of critical duct space with excellent installation results. The UV...

FREEDM® UltraRibbon™ Gel-Free Cable, Riser, 288 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 288ZVF-14101D20
Corning FREEDM® UltraRibbon™ riser cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The smallest and lightest in the industry, these cables are designed to maximize the use of critical duct space with excellent installation results. The UV...

UltraRibbon™ Indoor, Dry Cables, Plenum, 288 F, 50 µm multimode (OM4)

  • Part Number: 288TV8-14190-20
Corning UltraRibbon™ Plenum Dry Cables continue the innovative breakthrough in indoor cable technology with a new generation of high-fiber-count single tube cables. The cable maximizes the use of critical duct space and can easily fit in 1.25-in inner duct. A specially formula...

ALTOS® Lite Loose Tube, Gel-Filled, Single-Jacket, Single-Armored Cable, 288 F, Single-mode (OS2)

  • Part Number: 288EUC-T4100A20
Corning ALTOS® Lite single-jacket, single-armored cables are lightweight, reduced-diameter, armored cables designed for direct-buried, duct and aerial (lashed) installation. The loose tube design provides stable performance over a wide temperature range and is compatible with ...

ALTOS® Figure-8 Loose Tube, Gel-Filled Cable, 288 F, 62.5 µm multimode (OM1)

  • Part Number: 288KUA-T4130A20
Corning ALTOS® figure-8 gel-filled cables are self-supporting aerial cables designed for easy and economical one-step installation. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber...

LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 288 F, 50 µm multimode (OM3)

  • Part Number: 288TUZ-T4180D20
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

ALTOS® Double-Jacket, Single-Armored Cables, 12-432 Fibers, 288 F, 62.5 µm multimode (OM1)

  • Part Number: 288KU5-T4130A20
ALTOS® double-jacket, single-armored cables are rugged, armored cables designed for direct-buried installation while suitable for duct and aerial (lashed) installation. The loose tube design provides stable performance over a wide temperature range and is compatible with any t...

ALTOS® Low-Temperature, Loose Tube, Gel-Filled, Double-Jacket, Single-Armored Cable, 288 F, Single-mode (OS2)

  • Part Number: 288EU5-T4101C20
Corning ALTOS® low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Dielectric and armored jackets allow for duct, direct-buried or aerial (lashed) installation.

Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 288 F, 50 µm multimode (OM4)

  • Part Number: 288TUL-T3690D2M
Corning dielectric, tray-rated, mining and petrochemical fiber optic cables are designed for indoor and outdoor use in mining and petrochemical backbones (aerial and duct) and horizontal intrabuilding and tunnel backbones where limited-smoke and zero-halogen requirements exist...

LSZH™ Loose Tube, Gel-Free, Double-Jacket Cable, 288 F, 50 µm multimode (OM3)

  • Part Number: 288TUL-T4680D20
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

ALTOS® Lite Loose Tube, Gel-Filled, Single-Jacket, Single-Armored Cable, 288 F, Single-mode (OS2)

  • Part Number: 288EUC-T4101A20
Corning ALTOS® Lite single-jacket, single-armored cables are lightweight, reduced-diameter, armored cables designed for direct-buried, duct and aerial (lashed) installation. The loose tube design provides stable performance over a wide temperature range and is compatible with ...

LSZH™ Loose Tube, Gel-Free, Corrugated Armored Cable, 288 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 288TUV-T4191D20
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 288 F, 62.5 µm multimode (OM1)

  • Part Number: 288KU5-T4130D20
ALTOS® gel-free, double-jacket, single-armored cables are rugged, armored cables designed for direct-buried installation while suitable for duct and aerial (lashed) installation. The loose tube design provides stable performance over a wide temperature range and is compatible ...

Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 288 F, 62.5 µm multimode (OM1)

  • Part Number: 288KUL-T3630D2M
Corning dielectric, tray-rated, mining and petrochemical fiber optic cables are designed for indoor and outdoor use in mining and petrochemical backbones (aerial and duct) and horizontal intrabuilding and tunnel backbones where limited-smoke and zero-halogen requirements exist...

ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 288 F, 62.5 µm multimode (OM1)

  • Part Number: 288KU4-T4730D20
Corning ALTOS® cable with FastAccess® technology is an all-dielectric gel-free cable designed for outdoor and limited indoor use for campus backbones in lashed aerial and duct installations. The innovative FastAccess technology feature combined with the all-dielectric gel-free...

FREEDM® UltraRibbon™ Gel-Free Cable, Riser, 288 F, 50 µm multimode (OM3)

  • Part Number: 288TVF-14180D20
Corning FREEDM® UltraRibbon™ riser cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The smallest and lightest in the industry, these cables are designed to maximize the use of critical duct space with excellent installation results. The UV...
  • Product Compare