Fiber Optic Cables

  • Viewing 1-25 of 352
  • Items per page 

MIC® Unitized Tight-Buffered Cable, Plenum, 36 F, 62.5 µm multimode (OM1)

  • Part Number: 036K88-61130-29
Corning MIC® unitized plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone installations. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating te...

FREEDM® One Unitized, Tight-Buffered Cable, Plenum, 36 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 036Z8P-61131-29
Corning FREEDM® One unitized plenum cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. Available in fiber counts up to 144 fibers, the tight-buffered constru...

FREEDM® One Unitized, Interlocking Armored, Tight-Buffered Cable, Riser, 36 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 036T8F-61191-A1
Corning FREEDM® One unitized interlocking armored riser cables are standard FREEDM One unitized riser cables inside a spirally wrapped aluminum interlocking armor for ruggedness and superior crush resistance. These cables meet the application requirements of the National Elect...

ALTOS® Low-Temperature, Loose Tube, Gel-Filled, Double-Jacket, Single-Armored Cable, 36 F, Single-mode (OS2)

  • Part Number: 036EU5-T4101C20
Corning ALTOS® low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Dielectric and armored jackets allow for duct, direct-buried or aerial (lashed) installation.

FREEDM® Ribbon Interlocking Armored,
Gel-Filled Cable, Riser, 36 F, Single-mode (OS2)

  • Part Number: 036ECF-14101-A1
Corning FREEDM® ribbon interlocking armored, gel-filled riser cables continue the innovative breakthrough in indoor/outdoor cable technology with a new generation of high-fiber-count single tube cables. These cables are designed to maximize the use of critical duct space with ...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 36 F, Single-mode (OS2)

  • Part Number: 036EAE-T4201A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

Ribbon Interlocking Armored Cable, Riser, 36 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 036TC7-14191-A1
  • Units per Delivery: 1/1
Corning ribbon interlocking armored riser cables are designed for use in riser and general-purpose environments in intrabuilding backbone and horizontal installations. These cables are standard ribbon riser cables placed inside spirally wrapped aluminum interlocking armor for ...

ALTOS® Lite Loose Tube, Gel-Filled, Single-Jacket, Single-Armored Cable, 36 F, Single-mode (OS2)

  • Part Number: 036EUC-T4100A20
Corning ALTOS® Lite single-jacket, single-armored cables are lightweight, reduced-diameter, armored cables designed for direct-buried, duct and aerial (lashed) installation. The loose tube design provides stable performance over a wide temperature range and is compatible with ...

MIC® 250 Interlocking Armored Distribution Cable, Plenum, 36 F, Single-mode (OS2)

  • Part Number: 036ED8-T1301-A3
Corning MIC® 250 cables utilize 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12-fiber groupings enable efficient comp...

ALTOS® Low-Temperature, Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 36 F, Single-mode (OS2)

  • Part Number: 036EU5-T4101F20
Corning ALTOS® gel-free, low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Armored jackets allow for duct, direct-buried or aerial (lashed) installation.

LSZH™ Ribbon Cable, 36 F, Single-mode (OS2)

  • Part Number: 036ECJ-14101-20
Corning LSZH™ ribbon cables are designed for horizontal intrabuilding backbones where limited-smoke and zero-halogen requirements exist. These cables are organized with 12-fiber ribbons inside a central tube that are surrounded by dielectric strength members and a specially fo...

ALTOS® Figure-8 Loose Tube, Gel-Free Armored Cable, 36 F, 62.5 µm multimode (OM1)

  • Part Number: 036KUB-T4130D20
Corning ALTOS® figure-8 gel-free cables are self-supporting aerial cables designed for easy and economical one-step installation. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber. ...

MIC® 250 Distribution Cable, Plenum, 36 F, 62.5 µm multimode (OM1)

  • Part Number: 036KD8-T1330-20
Corning MIC® 250 cables utilize 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12-fiber groupings enable efficient comp...

ALTOS® Low-Temperature, Loose Tube, Gel-Filled Cable, 36 F, 62.5 µm multimode (OM1)

  • Part Number: 036KU4-T4130C20
Corning ALTOS® low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Dielectric and armored jackets allow for duct, direct-buried or aerial (lashed) installation.

MIC® 250 2.0 Interlocking Armored Cable, 36 F, 50 µm multimode (OM4)

  • Part Number: 036TD9-T1390-A3
Corning MIC® 250 2.0 cables with aluminum interlocking armor utilizes 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12...

MIC® 250 Interlocking Armored Distribution Cable, Plenum, 36 F, 62.5 µm multimode (OM1)

  • Part Number: 036KD8-T1330-A3
Corning MIC® 250 cables utilize 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12-fiber groupings enable efficient comp...

MIC® 250 2.0 Interlocking Armored Cable, 36 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 036ZD9-T1301-A3
Corning MIC® 250 2.0 cables with aluminum interlocking armor utilizes 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12...

ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 36 F, 50 µm multimode (OM2)

  • Part Number: 036TU4-T4731D20
Corning ALTOS® cable with FastAccess® technology is an all-dielectric gel-free cable designed for outdoor and limited indoor use for campus backbones in lashed aerial and duct installations. The innovative FastAccess technology feature combined with the all-dielectric gel-free...

FREEDM® Loose Tube, Gel-Free Cable, Plenum, 36 F, 50 µm multimode (OM2)

  • Part Number: 036TWP-T4131D20
Corning FREEDM® loose tube gel-free plenum cables are flame-retardant, indoor/outdoor, plenum-rated cables suitable for installation in interbuilding and intrabuilding backbones in aerial, duct and riser or plenum applications. The loose tube design offers mechanical ruggednes...

MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 36 F, Single-mode (OS2)

  • Part Number: 036E88-61131-A3
Corning MIC® unitized interlocking armored plenum cables are standard MIC unitized cables designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 μm buffer...

Indoor/Outdoor Oil Resistant Light Armored Cable, U-DQ(ZN)2Y4Y(SR)H 3x12 E9/125 SMF-28e+®

  • Part Number: 036ERV-T3B22P2P
  • Delivery Length: 4,000 m
Corning Oil Resistant light armored loose tube, triple-jacket, cables with polyamide overcoat are designed for indoor/outdoor use where resistance against hydrocarbons such as oil and gas, as well as resistance against termites is required and enables indoor/outdoor usage and ...

MIC® Unitized Tight-Buffered Cable, Riser, 36 F, Single-mode (OS2)

  • Part Number: 036E81-61131-24
Corning MIC® unitized riser cables are designed for use in riser and general purpose environments for intrabuilding backbone installations. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination...

LSZH™ Loose Tube, Gel-Free, Double-Jacket Cable, 36 F, 50 µm multimode (OM2)

  • Part Number: 036TUL-T4631D20
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

FREEDM® Loose Tube, Gel-Free Cable, Plenum, 36 F, 50 µm multimode (OM4)

  • Part Number: 036TWP-T4190D20
Corning FREEDM® loose tube gel-free plenum cables are flame-retardant, indoor/outdoor, plenum-rated cables suitable for installation in interbuilding and intrabuilding backbones in aerial, duct and riser or plenum applications. The loose tube design offers mechanical ruggednes...

LSZH™ Loose Tube, Gel-Free, Double-Jacket Cable, 36 F, 50 µm multimode (OM3)

  • Part Number: 036TUL-T4680D20
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...
  • Product Compare