Fiber Optic Cables

  • Viewing 1-25 of 41
  • Items per page 

ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 360 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 360ZUC-T4122D20
Corning ALTOS® Lite gel-free, single-jacket, single-armored cables are designed for campus backbones in direct-buried installations. The loose tube design provides stable and highly reliable transmission parameters for a variety of voice, data, video and imaging applications. ...

UltraRibbon™ Indoor, Dry Cables, Plenum, 360 F, Single-mode (OS2)

  • Part Number: 360ZV8-14101-20
Corning UltraRibbon™ Plenum Dry Cables continue the innovative breakthrough in indoor cable technology with a new generation of high-fiber-count single tube cables. The cable maximizes the use of critical duct space and can easily fit in 1.25-in inner duct. A specially formula...

ALTOS® Loose Tube, Gel-Filled Cable, 360 F, 62.5 µm multimode (OM1)

  • Part Number: 360KU4-T4130A20
Corning ALTOS® all-dielectric cables are lightweight cables designed for duct and aerial (lashed) installation. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber.

UltraRibbon™ Indoor, Dry Cables, Plenum, 360 F, 50 µm multimode (OM3)

  • Part Number: 360TV8-14180-20
Corning UltraRibbon™ Plenum Dry Cables continue the innovative breakthrough in indoor cable technology with a new generation of high-fiber-count single tube cables. The cable maximizes the use of critical duct space and can easily fit in 1.25-in inner duct. A specially formula...

UltraRibbon™ Riser Gel-Free Cable, 360 F, Single-mode (OS2)

  • Part Number: 360EV7-14101D20
Corning UltraRibbon™ Riser Gel-Free Cables continue the innovative breakthrough in indoor cable technology with a new generation of high-fiber-count single tube cables. Providing up to 432 fibers in a rugged, compact design, the cable maximizes the use of critical duct space a...

ALTOS® Lite Loose Tube, Gel-Filled, Single-Jacket, Single-Armored Cable, 360 F, 62.5 µm multimode (OM1)

  • Part Number: 360KUC-T4130A20
Corning ALTOS® Lite single-jacket, single-armored cables are lightweight, reduced-diameter, armored cables designed for direct-buried, duct and aerial (lashed) installation. The loose tube design provides stable performance over a wide temperature range and is compatible with ...

FREEDM® UltraRibbon™ Gel-Free Cable, Riser, 360 F,SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 360ZVF-14101D20
Corning FREEDM® UltraRibbon™ riser cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The smallest and lightest in the industry, these cables are designed to maximize the use of critical duct space with excellent installation results. The UV...

ALTOS® Double-Jacket, Single-Armored Cables, 12-432 Fibers, 360 F, Single-mode (OS2)

  • Part Number: 360EU5-T4100A20
ALTOS® double-jacket, single-armored cables are rugged, armored cables designed for direct-buried installation while suitable for duct and aerial (lashed) installation. The loose tube design provides stable performance over a wide temperature range and is compatible with any t...

ALTOS® Lite Loose Tube, Gel-Filled, Single-Jacket, Single-Armored Cable, 360 F, Single-mode (OS2)

  • Part Number: 360EUC-T4100A20
Corning ALTOS® Lite single-jacket, single-armored cables are lightweight, reduced-diameter, armored cables designed for direct-buried, duct and aerial (lashed) installation. The loose tube design provides stable performance over a wide temperature range and is compatible with ...

FREEDM® UltraRibbon™ Gel-Free Cable, Riser, 360 F, 50 µm multimode (OM3)

  • Part Number: 360TVF-14180D20
Corning FREEDM® UltraRibbon™ riser cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The smallest and lightest in the industry, these cables are designed to maximize the use of critical duct space with excellent installation results. The UV...

ALTOS® Lite Loose Tube, Gel-Filled, Single-Jacket, Single-Armored Cable, 360 F, 50 µm multimode (OM2)

  • Part Number: 360TUC-T4131A20
Corning ALTOS® Lite single-jacket, single-armored cables are lightweight, reduced-diameter, armored cables designed for direct-buried, duct and aerial (lashed) installation. The loose tube design provides stable performance over a wide temperature range and is compatible with ...

FREEDM® UltraRibbon™ Interlocking Armored Gel-Free Cable, Riser, 360 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 360ZVF-14101DA1
Corning FREEDM® UltraRibbon™ riser interlocking armored cables continue the innovative breakthrough in indoor/outdoor cable technology with a new generation of high-fiber-count single tube cables. These cables are designed to maximize the use of critical duct space with excell...

ALTOS® Double-Jacket, Single-Armored Cables, 12-432 Fibers, 360 F, 50 µm multimode (OM2)

  • Part Number: 360TU5-T4131A20
ALTOS® double-jacket, single-armored cables are rugged, armored cables designed for direct-buried installation while suitable for duct and aerial (lashed) installation. The loose tube design provides stable performance over a wide temperature range and is compatible with any t...

UltraRibbon™ Riser Gel-Free Cable, 360 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 360TV7-14191D20
Corning UltraRibbon™ Riser Gel-Free Cables continue the innovative breakthrough in indoor cable technology with a new generation of high-fiber-count single tube cables. Providing up to 432 fibers in a rugged, compact design, the cable maximizes the use of critical duct space a...

UltraRibbon™ Indoor, Dry Cables, Plenum, 360 F, 50 µm multimode (OM2)

  • Part Number: 360TV8-14131-20
Corning UltraRibbon™ Plenum Dry Cables continue the innovative breakthrough in indoor cable technology with a new generation of high-fiber-count single tube cables. The cable maximizes the use of critical duct space and can easily fit in 1.25-in inner duct. A specially formula...

FREEDM® UltraRibbon™ Gel-Free Cable, Riser, 360 F, Single-mode (OS2)

  • Part Number: 360EVF-14101D20
Corning FREEDM® UltraRibbon™ riser cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The smallest and lightest in the industry, these cables are designed to maximize the use of critical duct space with excellent installation results. The UV...

UltraRibbon™ Indoor, Gel-Free, Interlocking Armored Cables, Riser, 360 F, 50 µm multimode (OM4)

  • Part Number: 360TV7-14190DA1
Corning UltraRibbon™ riser gel-free interlocking armored cables continue the innovative breakthrough in indoor cable technology with a new generation of high-fiber-count single tube cables. Encased in spirally wrapped aluminum interlocking armor for ruggedness and superior cru...

UltraRibbon™ Riser Gel-Free Cable, 360 F, 50 µm multimode (OM3)

  • Part Number: 360TV7-14180D20
Corning UltraRibbon™ Riser Gel-Free Cables continue the innovative breakthrough in indoor cable technology with a new generation of high-fiber-count single tube cables. Providing up to 432 fibers in a rugged, compact design, the cable maximizes the use of critical duct space a...

ALTOS® Lite Loose Tube, Gel-Filled, Single-Jacket, Single-Armored Cable, 360 F, Single-mode (OS2)

  • Part Number: 360EUC-T4101A20
Corning ALTOS® Lite single-jacket, single-armored cables are lightweight, reduced-diameter, armored cables designed for direct-buried, duct and aerial (lashed) installation. The loose tube design provides stable performance over a wide temperature range and is compatible with ...

ALTOS® Loose Tube, Gel-Filled Cable, 360 F, 50 µm multimode (OM2)

  • Part Number: 360TU4-T4131A20
Corning ALTOS® all-dielectric cables are lightweight cables designed for duct and aerial (lashed) installation. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber.

LSZH™ UltraRibbon™ Gel-Free Cables, 360 F, 50 µm multimode (OM4)

  • Part Number: 360TVZ-14190D20
Corning LSZH™ UltraRibbon™ gel-free cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The design uses 24 ribbons within a central tube to minimize the cable dimensions. The smallest and lightest in the industry, these cables are designed to...

FREEDM® UltraRibbon™ Interlocking Armored Gel-Free Cable, Riser, 360 F, Single-mode (OS2)

  • Part Number: 360EVF-14101DA1
Corning FREEDM® UltraRibbon™ riser interlocking armored cables continue the innovative breakthrough in indoor/outdoor cable technology with a new generation of high-fiber-count single tube cables. These cables are designed to maximize the use of critical duct space with excell...

FREEDM® UltraRibbon™ Gel-Free Cable, Riser, 360 F, 50 µm multimode (OM4)

  • Part Number: 360TVF-14190D20
Corning FREEDM® UltraRibbon™ riser cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The smallest and lightest in the industry, these cables are designed to maximize the use of critical duct space with excellent installation results. The UV...

LSZH™ UltraRibbon™ Gel-Free Cables, 360 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 360TVZ-14191D20
Corning LSZH™ UltraRibbon™ gel-free cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The design uses 24 ribbons within a central tube to minimize the cable dimensions. The smallest and lightest in the industry, these cables are designed to...

UltraRibbon™ Indoor, Dry Cables, Plenum, 360 F, 50 µm multimode (OM4)

  • Part Number: 360TV8-14190-20
Corning UltraRibbon™ Plenum Dry Cables continue the innovative breakthrough in indoor cable technology with a new generation of high-fiber-count single tube cables. The cable maximizes the use of critical duct space and can easily fit in 1.25-in inner duct. A specially formula...
  • Product Compare