Fiber Optic Cables

  • Viewing 1-25 of 182
  • Items per page 

Fan-Out Tight-Buffered Cable, Riser, 4 F, 1.65 mm Subunits, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 004T61-31491-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

Fan-Out Tight-Buffered Cable, Plenum, 4 F, 2.9 mm Subunits, 50 µm multimode (OM2)

  • Part Number: 004T68-31131-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

FREEDM® One Tight-Buffered Cable, Riser, 4 F, 62.5 µm multimode (OM1)

  • Part Number: 004K8F-31130-29
Corning FREEDM® One riser cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-cou...

Fan-Out Tight-Buffered Cable, Riser, 4 F, 2.9 mm Subunits, 50 µm multimode (OM3)

  • Part Number: 004T61-31180-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

Reel In A Box, MIC® Tight-Buffered Cable, Riser, 4 F, 62.5 µm multimode (OM1)

  • Part Number: 004K81-31130-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

FREEDM® One Tight-Buffered Cable, Plenum, 4 F, 50 µm multimode (OM4)

  • Part Number: 004T8P-31190-29
Corning FREEDM® One plenum cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-co...

FREEDM® One Tight-Buffered Cable, Riser, 4 F, 50 µm multimode (OM3)

  • Part Number: 004T8F-31180-29
Corning FREEDM® One riser cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-cou...

Fan-Out Tight-Buffered Cable, Riser, 4 F, 1.65 mm Subunits, 50 µm multimode (OM4)

  • Part Number: 004T61-31490-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

ActiFi™ Tight-Buffered Cables, Plenum, 4 F, 2 Cu Conductor, 20AWG

  • Part Number: 004Z48-21K31M29
Corning ActiFi™ Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. They also provide a time and cost-saving solution for installations requiring remotely-powered equipment. By integrating copper and fiber in one cable, ActiFi Cables...

ActiFi™ FREEDM® DAS Cables for Indoor/Outdoor Riser, 4 F, 4 Cu Conductor, 12AWG

  • Part Number: 004UDF-41F01M20
Corning ActiFi™ FREEDM® Cables provide the ultimate solution for indoor-outdoor remote powering of distributed antenna systems (DAS). The designs use 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (14 or 16 AWG) necessary to power the remote...

Fan-Out Tight-Buffered Cable, Riser, 4 F, 2.9 mm Subunits, 62.5 µm multimode (OM1)

  • Part Number: 004K61-31130-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

MIC® Tight-Buffered Cable, Plenum, 4 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 004T88-31191-29
Corning MIC® plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use 900 μm buffered fibers to allow easy, consistent stripping and to facilitate termination. The ...

Fan-Out Tight-Buffered Cable, Plenum, 4 F, 2.9 mm Subunits, 50 µm multimode (OM3)

  • Part Number: 004T68-31180-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

Fan-Out Tight-Buffered Cable, Plenum, 4 F, 2.0 mm Subunits, Single-mode (OS2)

  • Part Number: 004E68-31331-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

Reel In A Box, MIC® Tight-Buffered Cable, Riser, 4 F, 50 µm multimode (OM2)

  • Part Number: 004T81-31131-B1
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Reel In A Box, MIC® Tight-Buffered Cable, Riser, 4 F, 50 µm multimode (OM4)

  • Part Number: 004T81-31190-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 4 F, 62.5 µm multimode (OM1)

  • Part Number: 004K88-31130-A3
Corning MIC® interlocking armored plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 µm buffered fibers enabling easy, consistent st...

Fan-Out Tight-Buffered Cable, Plenum, 4 F, 2.0 mm Subunits, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 004T68-31391-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

Fan-Out Tight-Buffered Cable, Plenum, 4 F, 1.65 mm Subunits, 50 µm multimode (OM3)

  • Part Number: 004T68-31480-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

FREEDM® LST™ Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 4 F, Single-mode (OS2)

  • Part Number: 004ESF-T4101DA1
Corning FREEDM® LST™ gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables designed for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for rugge...

FREEDM® LST™ Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 4 F, 50 µm multimode (OM2)

  • Part Number: 004TSF-T4131DA1
Corning FREEDM® LST™ gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables designed for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for rugge...

FREEDM® LST™ Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 4 F, 50 µm multimode (OM3)

  • Part Number: 004TSF-T4180DA1
Corning FREEDM® LST™ gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables designed for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for rugge...

Ribbon Interconnect Cable, Plenum, 4 F, 62.5 µm multimode (OM1)

  • Part Number: 004KJ8-41130-0F
Corning ribbon plenum interconnect cables are designed for multifiber connector interconnect applications from equipment to patch panel or as a patch cord. Available with two, four, eight or 12 fibers, these cables make compact, rugged patch cables and offer a perfect compleme...

Fan-Out Tight-Buffered Cable, Plenum, 4 F, 2.0 mm Subunits, 50 µm multimode (OM4)

  • Part Number: 004T68-31390-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

Fan-Out Tight-Buffered Cable, Plenum, 4 F, 1.65 mm Subunits, 62.5 µm multimode (OM1)

  • Part Number: 004K68-31430-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...
  • Product Compare