Fiber Optic Cables

  • Viewing 1-25 of 364
  • Items per page 

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free Cable, 48 F, Single-mode (OS2)

  • Part Number: 048EUZ-T4101D2N
Corning Industrial LSZH™ fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these industrial cables are flame-retardant and have been tested to mee...

MIC® 250 Interlocking Armored Distribution Cable, Plenum, 48 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 048TD8-T1391-A3
Corning MIC® 250 cables utilize 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12-fiber groupings enable efficient comp...

SST-Ribbon™ Single-Tube, Gel-Free, Armored Cable, 48 F, Single-mode (OS2)

  • Part Number: 048EC5-14100D53
Corning SST-Ribbon™ cables represent a truly innovative breakthrough in outside plant cable technology. Providing up to 216 fibers in a compact design, the enhanced coupling features ensure the ribbon stack and cable act as one unit, providing long-term reliability in aerial, ...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 48 F, 62.5 µm multimode (OM1)

  • Part Number: 048KAE-T4230A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

ALTOS® Lite Low-Temperature, Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 48 F, 62.5 µm multimode (OM1)

  • Part Number: 048KUC-T4130F20
Corning ALTOS® gel-free, low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Armored jackets allow for duct, direct-buried or aerial (lashed) installation.

MIC® 250 Distribution Cable, Plenum, 48 F, 50 µm multimode (OM4)

  • Part Number: 048TD8-T1390-20
Corning MIC® 250 cables utilize 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12-fiber groupings enable efficient comp...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free Cable, 48 F, 50 µm multimode (OM2)

  • Part Number: 048TUZ-T4131D2N
Corning Industrial LSZH™ fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these industrial cables are flame-retardant and have been tested to mee...

FREEDM® Loose Tube, Gel-Free, Interlocking Armored Cable, Plenum, 48 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 048TWP-T4191DA3
Corning FREEDM® loose tube gel-free interlocking armored cables are flame-retardant, indoor/outdoor, plenum-rated cables for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for ruggedn...

LSZH™ Loose Tube, Gel-Free, Interlocking Armored Cable, 48 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 048ZUZ-T4101DAZ
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

LSZH™ Loose Tube, Gel-Free, Interlocking Armored Cable, 48 F, 50 µm multimode (OM3)

  • Part Number: 048TUZ-T4180DAZ
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

LSZH™ Ribbon Interlocking Armored Gel-Filled Cable, 48 F, Single-mode (OS2)

  • Part Number: 048ECZ-18101-ZO
Corning LSZH™ ribbon cables are designed for horizontal intrabuilding backbones where limited-smoke and zero-halogen requirements exist. These cables are organized with 12-fiber ribbons inside a central tube that are surrounded by dielectric strength members and a specially fo...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 48 F, 62.5 µm multimode (OM1)

  • Part Number: 048KAE-T4E30A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

LSZH™ Loose Tube, Gel-Free, Interlocking Armored Cable, 48 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 048TUZ-T4191DAZ
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

Ribbon Cable, Riser, 48 F, 50 µm multimode (OM2)

  • Part Number: 048TC7-14131-20
Corning ribbon riser cables are all-dielectric and designed for indoor use. The optical fibers are organized into easily identifiable 12-fiber ribbons inside a central tube. The required tensile strength is provided by dielectric strength elements that are helically stranded a...

MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 48 F, 50 µm multimode (OM2)

  • Part Number: 048T88-61131-A3
Corning MIC® unitized interlocking armored plenum cables are standard MIC unitized cables designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 μm buffer...

FREEDM® One Unitized, Tight-Buffered Cable, Plenum, 48 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 048Z8P-61131-29
Corning FREEDM® One unitized plenum cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. Available in fiber counts up to 144 fibers, the tight-buffered constru...

MIC® Unitized Tight-Buffered Cable, Plenum, 48 F, Single-mode (OS2)

  • Part Number: 048E88-61131-29
Corning MIC® unitized plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone installations. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating te...

MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser, 48 F, 50 µm multimode (OM3)

  • Part Number: 048T81-61180-A1
Corning MIC® interlocking armored riser cables are designed for use in intrabuilding backbone and horizontal installations. They use individually jacketed 900 µm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are grouped into 6-, 1...

SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 48 F, 62.5 µm multimode (OM1)

  • Part Number: 048KN4-T4M30A20
Corning SOLO® ADSS medium-span cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable...

SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 48 F, 50 µm multimode (OM3)

  • Part Number: 048TN4-T4M80A20
Corning SOLO® ADSS medium-span cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable...

LSZH™ Ribbon Cable, 48 F, 50 µm multimode (OM4)

  • Part Number: 048TCJ-14190-20
Corning LSZH™ ribbon cables are designed for horizontal intrabuilding backbones where limited-smoke and zero-halogen requirements exist. These cables are organized with 12-fiber ribbons inside a central tube that are surrounded by dielectric strength members and a specially fo...

FREEDM® One Unitized, Tight-Buffered Cable, Riser, 48 F, 50 µm multimode (OM2)

  • Part Number: 048T8F-61131-29
Corning FREEDM® One unitized riser cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. Available in fiber counts up to 144 fibers, the tight-buffered construc...

ALTOS® Low-Temperature, Loose Tube, Gel-Free Cable, 48 F, 62.5 µm multimode (OM1)

  • Part Number: 048KU4-T4130F20
Corning ALTOS® gel-free, low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Dielectric jackets allow for duct or aerial (lashed) installation.

ALTOS® Low-Temperature, Loose Tube, Gel-Filled, Double-Jacket, Single-Armored Cable, 48 F, 50 µm multimode (OM2)

  • Part Number: 048TU5-T4131C20
Corning ALTOS® low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Dielectric and armored jackets allow for duct, direct-buried or aerial (lashed) installation.

ALTOS® Loose Tube, Gel-Free, All-Dielectric, Non-Armored Cables with Binderless* FastAccess® Technology, 48 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 048ZU4-T3F22D20
Corning ALTOS® cable with Binderless* FastAccess® technology is an all-dielectric gel-free cable designed for outdoor and limited indoor use for lashed aerial and duct installations. The innovative FastAccess technology feature combined with the gel-free binderless loose tube ...
  • Product Compare