Fiber Optic Cables

FREEDM® UltraRibbon™ Gel-Filled Cable, Riser, 576 F, Single-mode (OS2)

  • Part Number: 576ZVF-14101-20
Corning FREEDM® UltraRibbon™ riser cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The smallest and lightest in the industry, these cables are designed to maximize the use of critical duct space with excellent installation results. The UV...

UltraRibbon™ Indoor, Dry Cables, Plenum, 576 F, 50 µm multimode (OM3)

  • Part Number: 576TV8-14180-20
Corning UltraRibbon™ Plenum Dry Cables continue the innovative breakthrough in indoor cable technology with a new generation of high-fiber-count single tube cables. The cable maximizes the use of critical duct space and can easily fit in 1.25-in inner duct. A specially formula...

FREEDM® UltraRibbon™ Gel-Filled Cable, Riser, 576 F, Single-mode (OS2)

  • Part Number: 576EVF-14101-20
Corning FREEDM® UltraRibbon™ riser cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The smallest and lightest in the industry, these cables are designed to maximize the use of critical duct space with excellent installation results. The UV...

FREEDM® UltraRibbon™ Interlocking Armored Gel-Filled Cable, Riser, 576 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 576TVF-14191-A1
Corning FREEDM® UltraRibbon™ riser interlocking armored cables continue the innovative breakthrough in indoor/outdoor cable technology with a new generation of high-fiber-count single tube cables. These cables are designed to maximize the use of critical duct space with excell...

SST-UltraRibbon™ Single-Tube, Gel-Free Cable, 576 F, Single-mode (OS2)

  • Part Number: 576EV4-14100D53
Corning SST-UltraRibbon™ gel-free cables continue the innovative breakthrough in outdoor cable technology by introducing a new generation of high-fiber-count gel-free cables. Providing high-fiber-counts in a rugged, compact design, the enhanced coupling features ensure the rib...

FREEDM® UltraRibbon™ Gel-Filled Cable, Riser, 576 F, 50 µm multimode (OM3)

  • Part Number: 576TVF-14180-20
Corning FREEDM® UltraRibbon™ riser cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The smallest and lightest in the industry, these cables are designed to maximize the use of critical duct space with excellent installation results. The UV...

LSZH™ UltraRibbon™ Gel-Filled Cable, 576 F, 50 µm multimode (OM3)

  • Part Number: 576TVZ-14180-20
Corning LSZH™ UltraRibbon™ gel-filled cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The design uses 24 and 36 ribbons within a central tube to minimize the cable dimensions. The smallest and lightest in the industry, these cables are de...

UltraRibbon™ Indoor, Dry Cables, Plenum, 576 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 576ZV8-14101-20
Corning UltraRibbon™ Plenum Dry Cables continue the innovative breakthrough in indoor cable technology with a new generation of high-fiber-count single tube cables. The cable maximizes the use of critical duct space and can easily fit in 1.25-in inner duct. A specially formula...

FREEDM® UltraRibbon™ Interlocking Armored Gel-Filled Cable, Riser, 576 F, 50 µm multimode (OM3)

  • Part Number: 576TVF-14180-A1
Corning FREEDM® UltraRibbon™ riser interlocking armored cables continue the innovative breakthrough in indoor/outdoor cable technology with a new generation of high-fiber-count single tube cables. These cables are designed to maximize the use of critical duct space with excell...

UltraRibbon™ Indoor, Dry Cables, Plenum, 576 F, 50 µm multimode (OM4)

  • Part Number: 576TV8-14190-20
Corning UltraRibbon™ Plenum Dry Cables continue the innovative breakthrough in indoor cable technology with a new generation of high-fiber-count single tube cables. The cable maximizes the use of critical duct space and can easily fit in 1.25-in inner duct. A specially formula...

SST-UltraRibbon™ Single-Tube, Gel-Free, Armored Cable, 576 F, Single-mode (OS2)

  • Part Number: 576EV5-14100D53
Corning SST-UltraRibbon™ gel-free cables continue the innovative breakthrough in outdoor cable technology by introducing a new generation of high-fiber-count gel-free cables. Providing high-fiber-counts in a rugged, compact design, the enhanced coupling features ensure the rib...

FREEDM® UltraRibbon™ Gel-Filled Cable, Riser, 576 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 576TVF-14191-20
Corning FREEDM® UltraRibbon™ riser cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The smallest and lightest in the industry, these cables are designed to maximize the use of critical duct space with excellent installation results. The UV...

FREEDM® UltraRibbon™ Interlocking Armored Gel-Filled Cable, Riser, 576 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 576ZVF-14101-A1
Corning FREEDM® UltraRibbon™ riser interlocking armored cables continue the innovative breakthrough in indoor/outdoor cable technology with a new generation of high-fiber-count single tube cables. These cables are designed to maximize the use of critical duct space with excell...

LSZH™ UltraRibbon™ Gel-Filled Cable, 576 F, 50 µm multimode (OM4)

  • Part Number: 576TVZ-14190-20
Corning LSZH™ UltraRibbon™ gel-filled cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The design uses 24 and 36 ribbons within a central tube to minimize the cable dimensions. The smallest and lightest in the industry, these cables are de...

UltraRibbon™ Indoor, Dry Cables, Plenum, 576 F, 50 µm multimode (OM2)

  • Part Number: 576TV8-14131-20
Corning UltraRibbon™ Plenum Dry Cables continue the innovative breakthrough in indoor cable technology with a new generation of high-fiber-count single tube cables. The cable maximizes the use of critical duct space and can easily fit in 1.25-in inner duct. A specially formula...

FREEDM® UltraRibbon™ Interlocking Armored Gel-Filled Cable, Riser, 576 F, Single-mode (OS2)

  • Part Number: 576EVF-14101-A1
Corning FREEDM® UltraRibbon™ riser interlocking armored cables continue the innovative breakthrough in indoor/outdoor cable technology with a new generation of high-fiber-count single tube cables. These cables are designed to maximize the use of critical duct space with excell...

LSZH™ UltraRibbon™ Gel-Filled Cable, 576 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 576TVZ-14191-20
Corning LSZH™ UltraRibbon™ gel-filled cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The design uses 24 and 36 ribbons within a central tube to minimize the cable dimensions. The smallest and lightest in the industry, these cables are de...

FREEDM® UltraRibbon™ Gel-Filled Cable, Riser, 576 F, 50 µm multimode (OM4)

  • Part Number: 576TVF-14190-20
Corning FREEDM® UltraRibbon™ riser cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The smallest and lightest in the industry, these cables are designed to maximize the use of critical duct space with excellent installation results. The UV...

LSZH™ UltraRibbon™ Indoor/Outdoor Interlocking Armored, Gel-Filled Cable, 576 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 576ZVZ-13101-AZ
Corning LSZH™ UltraRibbon™ interlocking armored cables provide the ultimate high-fiber-count solution for low-smoke, zero-halogen applications. The smallest and lightest in the industry, these cables are designed to maximize the use of critical duct space with excellent instal...

FREEDM® UltraRibbon™ Interlocking Armored Gel-Filled Cable, Riser, 576 F, 50 µm multimode (OM4)

  • Part Number: 576TVF-14190-A1
Corning FREEDM® UltraRibbon™ riser interlocking armored cables continue the innovative breakthrough in indoor/outdoor cable technology with a new generation of high-fiber-count single tube cables. These cables are designed to maximize the use of critical duct space with excell...
  • Product Compare