Fiber Optic Cables

  • Viewing 1-25 of 187
  • Items per page 

Fan-Out Tight-Buffered Cable, Riser, 6 F, 2.0 mm Subunits, 50 µm multimode (OM3)

  • Part Number: 006T61-31380-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

ActiFi™ FREEDM® DAS Cables for Indoor/Outdoor Riser, 6 F, 4 Cu Conductor, 14AWG

  • Part Number: 006UDF-41G01M20
Corning ActiFi™ FREEDM® Cables provide the ultimate solution for indoor-outdoor remote powering of distributed antenna systems (DAS). The designs use 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (14 or 16 AWG) necessary to power the remote...

Fan-Out Tight-Buffered Cable, Riser, 6 F, 2.0 mm Subunits, 50 µm multimode (OM2)

  • Part Number: 006T61-31331-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

Fan-Out Tight-Buffered Cable, Riser, 6 F, 1.65 mm Subunits, Single-mode (OS2)

  • Part Number: 006E61-31431-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

MIC® Tight-Buffered Cable, Riser, 6 F, 62.5 µm multimode (OM1)

  • Part Number: 006K81-31130-24
Corning MIC® riser cables are designed for use in riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use 900 μm buffered fibers to enable easy, consistent stripping and facilitate termination. The fibers are ...

FREEDM® LST™ Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 6 F, 50 µm multimode (OM2)

  • Part Number: 006TSF-T4131DA1
Corning FREEDM® LST™ gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables designed for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for rugge...

FREEDM® LST™ Loose Tube, Gel-Free Cable, Plenum, 6 F, 62.5 µm multimode (OM1)

  • Part Number: 006KSP-T4130D20
Corning FREEDM® loose tube gel-free plenum cables are flame-retardant, indoor/outdoor, plenum-rated cables suitable for installation in interbuilding and intrabuilding backbones in aerial, duct and riser or plenum applications. The loose tube design offers mechanical ruggednes...

ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 6 F, 50 µm multimode (OM2)

  • Part Number: 006TUC-T4131D20
Corning ALTOS® Lite gel-free, single-jacket, single-armored cables are designed for campus backbones in direct-buried installations. The loose tube design provides stable and highly reliable transmission parameters for a variety of voice, data, video and imaging applications. ...

Fan-Out Tight-Buffered Cable, Riser, 6 F, 1.65 mm Subunits, 62.5 µm multimode (OM1)

  • Part Number: 006K61-31430-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

MIC® DX Tight-Buffered Armored Cable, Plenum, 6 F, 50 µm multimode (OM3)

  • Part Number: 006T88-31180-D3
Corning MIC® DX armored plenum cables are standard MIC subunits placed inside a dielectric armor for ruggedness and superior crush resistance without the conductive properties of traditional armor. These cables are designed for use in intrabuilding backbone and horizontal inst...

MIC® Tight-Buffered Cable, Riser, 6 F, 50 µm multimode (OM4)

  • Part Number: 006T81-31190-24
Corning MIC® riser cables are designed for use in riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use 900 μm buffered fibers to enable easy, consistent stripping and facilitate termination. The fibers are ...

FREEDM® One Tight-Buffered Cable, Riser, 6 F, 50 µm multimode (OM2)

  • Part Number: 006T8F-31131-29
Corning FREEDM® One riser cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-cou...

FREEDM® One Tight-Buffered Cable, Riser, 6 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 006Z8F-31131-29
Corning FREEDM® One riser cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-cou...

ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 6 F, Single-mode (OS2)

  • Part Number: 006EU4-T4700D20
Corning ALTOS® cable with FastAccess® technology is an all-dielectric gel-free cable designed for outdoor and limited indoor use for campus backbones in lashed aerial and duct installations. The innovative FastAccess technology feature combined with the all-dielectric gel-free...

FREEDM® One Tight-Buffered, Interlocking Armored Cable, Plenum, 6 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 006T8P-31191-A3
Corning FREEDM® One interlocking armored cables are flame-retardant, indoor/outdoor cables designed for interbuilding and intrabuilding backbone installations that eliminate the need for a transition splice when entering the building. Encased in a spirally wrapped, aluminum in...

Fan-Out Tight-Buffered Cable, Plenum, 6 F, 1.65 mm Subunits, 62.5 µm multimode (OM1)

  • Part Number: 006K68-31430-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

Fan-Out Tight-Buffered Cable, Riser, 6 F, 2.9 mm Subunits, Single-mode (OS2)

  • Part Number: 006E61-31131-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

ActiFi™ DAS Cables for Indoor Plenum, 6 F, 4 Cu Conductor, 14AWG

  • Part Number: 006UD8-41G01M20
Corning ActiFi Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. The designs use 4-, 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (12, 14, 16 or 20 AWG) necessary to power the remote active gea...

ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 6 F, 50 µm multimode (OM4)

  • Part Number: 006TU4-T4790D20
Corning ALTOS® cable with FastAccess® technology is an all-dielectric gel-free cable designed for outdoor and limited indoor use for campus backbones in lashed aerial and duct installations. The innovative FastAccess technology feature combined with the all-dielectric gel-free...

MIC® DX Tight-Buffered Armored Cable, Plenum, 6 F, Single-mode (OS2)

  • Part Number: 006E88-31131-D3
Corning MIC® DX armored plenum cables are standard MIC subunits placed inside a dielectric armor for ruggedness and superior crush resistance without the conductive properties of traditional armor. These cables are designed for use in intrabuilding backbone and horizontal inst...

Fan-Out Tight-Buffered Cable, Plenum, 6 F, 2.0 mm Subunits, 50 µm multimode (OM2)

  • Part Number: 006T68-31331-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

FREEDM® LST™ Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 6 F, Single-mode (OS2)

  • Part Number: 006ESF-T4101DA1
Corning FREEDM® LST™ gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables designed for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for rugge...

Fan-Out Tight-Buffered Cable, Plenum, 6 F, 1.65 mm Subunits, Single-mode (OS2)

  • Part Number: 006E68-31431-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

ActiFi™ FREEDM® DAS Interlocking Armored Cables for Indoor/Outdoor Riser, 6 F, 6 Cu Conductor, 16AWG

  • Part Number: 006UTF-61H01MA1
Corning ActiFi™ FREEDM® Cables provide the ultimate solution for indoor-outdoor remote powering of distributed antenna systems (DAS). The designs use 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (14 or 16 AWG) necessary to power the remote...

FREEDM® One Tight-Buffered Cable, Plenum, 6 F, 50 µm multimode (OM4)

  • Part Number: 006T8P-31190-29
Corning FREEDM® One plenum cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-co...
  • Product Compare