Fiber Optic Cables

  • Viewing 1-25 of 240
  • Items per page 

ALTOS® Lite Loose Tube, Gel-Free, Double-Jacket, Double-Armored Cable, 60 F, Single-mode (OS2)

  • Part Number: 060EUD-T4101D20
Corning ALTOS® Lite gel-free double-jacket, double-armored cables are rugged cables designed for direct-buried installations. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber.

ALTOS® Low-Temperature, Loose Tube, Gel-Filled, Double-Jacket, Single-Armored Cable, 60 F, 50 µm multimode (OM2)

  • Part Number: 060TU5-T4131C20
Corning ALTOS® low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Dielectric and armored jackets allow for duct, direct-buried or aerial (lashed) installation.

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free Cable, 60 F, 50 µm multimode (OM4)

  • Part Number: 060TUZ-T4190D2N
Corning Industrial LSZH™ fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these industrial cables are flame-retardant and have been tested to mee...

ALTOS® Loose Tube, Gel-Filled, Triple-Jacket, Double-Armored Cable, 60 F, Single-mode (OS2)

  • Part Number: 060EU6-T4101A20
Corning ALTOS® triple-jacket, double-armored cables are rugged, armored cables designed for direct-buried installations. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber.

FREEDM® Loose Tube, Gel-Free Cable, Plenum, 60 F, 50 µm multimode (OM2)

  • Part Number: 060TWP-T4131D20
Corning FREEDM® loose tube gel-free plenum cables are flame-retardant, indoor/outdoor, plenum-rated cables suitable for installation in interbuilding and intrabuilding backbones in aerial, duct and riser or plenum applications. The loose tube design offers mechanical ruggednes...

ALTOS® Double-Jacket, Single-Armored Cables, 12-432 Fibers, 60 F, 50 µm multimode (OM2)

  • Part Number: 060TU5-T4131A20
ALTOS® double-jacket, single-armored cables are rugged, armored cables designed for direct-buried installation while suitable for duct and aerial (lashed) installation. The loose tube design provides stable performance over a wide temperature range and is compatible with any t...

MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 60 F, 62.5 µm multimode (OM1)

  • Part Number: 060K88-T3130-A3
Corning MIC® unitized interlocking armored plenum cables are standard MIC unitized cables designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 μm buffer...

LSZH™ Loose Tube, Gel-Free, Double-Jacket Cable, 60 F, 50 µm multimode (OM2)

  • Part Number: 060TUL-T4631D20
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

LSZH™ Loose Tube, Gel-Free, Double-Jacket Cable, 60 F, Single-mode (OS2)

  • Part Number: 060EUL-T4601D20
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

LSZH™ Loose Tube, Gel-Free, Corrugated Armored Cable, 60 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 060TUV-T4191D20
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

ALTOS® Lite Loose Tube, Gel-Filled, Single-Jacket, Single-Armored Cable, 60 F, 62.5 µm multimode (OM1)

  • Part Number: 060KUC-T4130A20
Corning ALTOS® Lite single-jacket, single-armored cables are lightweight, reduced-diameter, armored cables designed for direct-buried, duct and aerial (lashed) installation. The loose tube design provides stable performance over a wide temperature range and is compatible with ...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Corrugated Armored Cable, 60 F, 62.5 µm multimode (OM1)

  • Part Number: 060KUV-T4130D2N
Corning Industrial LSZH™ fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these industrial cables are flame-retardant and have been tested to mee...

FREEDM® Loose Tube, Gel-Free, Interlocking Armored Cable, Plenum, 60 F, 62.5 µm multimode (OM1)

  • Part Number: 060KWP-T4130DA3
Corning FREEDM® loose tube gel-free interlocking armored cables are flame-retardant, indoor/outdoor, plenum-rated cables for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for ruggedn...

ALTOS® Low-Temperature, Loose Tube, Gel-Filled, Double-Jacket, Single-Armored Cable, 60 F, Single-mode (OS2)

  • Part Number: 060EU5-T4101C20
Corning ALTOS® low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Dielectric and armored jackets allow for duct, direct-buried or aerial (lashed) installation.

Indoor/Outdoor Oil Resistant Armored Cable, U-DQ(ZN)(L)2Y4Y(SR)H 5x12 50/125 ClearCurve® OM4

  • Part Number: 060TRN-T3B98P2P
  • Delivery Length: 4,000 m
Corning Oil Resistant loose tube, triple-jacket, cables with polyamide overcoat are designed for indoor / outdoor use where resistance against hydrocarbons such as oil and gas as well as resistance against termites is required.By using polyamide instead of a heavy lead sheath,...

LSZH™ Loose Tube, Gel-Free, Interlocking Armored Cable, 60 F, 62.5 µm multimode (OM1)

  • Part Number: 060KUZ-T4130DAZ
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

FREEDM® Loose Tube, Gel-Free Cable, Plenum, 60 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 060TWP-T4191D20
Corning FREEDM® loose tube gel-free plenum cables are flame-retardant, indoor/outdoor, plenum-rated cables suitable for installation in interbuilding and intrabuilding backbones in aerial, duct and riser or plenum applications. The loose tube design offers mechanical ruggednes...

ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 60 F, Single-mode (OS2)

  • Part Number: 060EUC-T4101D20
Corning ALTOS® Lite gel-free, single-jacket, single-armored cables are designed for campus backbones in direct-buried installations. The loose tube design provides stable and highly reliable transmission parameters for a variety of voice, data, video and imaging applications. ...

Indoor/Outdoor Oil Resistant Armored Cable, U-DQ(ZN)(L)2Y4Y(SR)H 5x12 G62.5 MMF InfiniCor® OM1

  • Part Number: 060KRN-T3B08P2P
  • Delivery Length: 4,000 m
Corning Oil Resistant loose tube, triple-jacket, cables with polyamide overcoat are designed for indoor / outdoor use where resistance against hydrocarbons such as oil and gas as well as resistance against termites is required.By using polyamide instead of a heavy lead sheath,...

ALTOS® Loose Tube, Gel-Filled, Triple-Jacket, Double-Armored Cable, 60 F, 62.5 µm multimode (OM1)

  • Part Number: 060KU6-T4130A20
Corning ALTOS® triple-jacket, double-armored cables are rugged, armored cables designed for direct-buried installations. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber.

ALTOS® Loose Tube, Gel-Filled, Double-Jacket Cable, 60 F, 62.5 µm multimode (OM1)

  • Part Number: 060KUE-T4130A20
Corning ALTOS® double-jacket dielectric cables are designed for duct and aerial (lashed) installation. The double-jacket construction adds a layer of protection for harsh environments. The loose tube cable design provides stable performance over a wide temperature range and is...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free Cable, 60 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 060TUZ-T4191D2N
Corning Industrial LSZH™ fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these industrial cables are flame-retardant and have been tested to mee...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 60 F, 50 µm multimode (OM2)

  • Part Number: 060TAE-T4E31A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

Indoor/Outdoor Oil Resistant Armored Cable, U-DQ(ZN)(L)2Y4Y(SR)H 5x12 50/125 ClearCurve® OM2

  • Part Number: 060TRN-T3B38P2P
  • Delivery Length: 4,000 m
Corning Oil Resistant loose tube, triple-jacket, cables with polyamide overcoat are designed for indoor / outdoor use where resistance against hydrocarbons such as oil and gas as well as resistance against termites is required.By using polyamide instead of a heavy lead sheath,...

ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 60 F, Single-mode (OS2)

  • Part Number: 060EU5-T4101D20
ALTOS® gel-free, double-jacket, single-armored cables are rugged, armored cables designed for direct-buried installation while suitable for duct and aerial (lashed) installation. The loose tube design provides stable performance over a wide temperature range and is compatible ...
  • Product Compare