Fiber Optic Cables

  • Viewing 1-25 of 354
  • Items per page 

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 72 F, Single-mode (OS2)

  • Part Number: 072EAE-T4E01A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

FREEDM® Loose Tube, Gel-Free, Interlocking Armored Cable, Plenum, 72 F, 50 µm multimode (OM2)

  • Part Number: 072TWP-T4131DA3
Corning FREEDM® loose tube gel-free interlocking armored cables are flame-retardant, indoor/outdoor, plenum-rated cables for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for ruggedn...

LSZH™ Ribbon Gel-Filled Cable, 72 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 072TCZ-14191-20
Corning LSZH™ ribbon cables are designed for indoor/outdoor application where limited-smoke and zero-halogen requirements exist. These cables are organized with 12-fiber ribbons inside a central tube that are surrounded by dielectric strength members and a specially formulated...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 72 F, 50 µm multimode (OM3)

  • Part Number: 072TUL-T4680DFN
Corning LSZH™ industrial rodent-resistant cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these tray-rated industrial cables are flame-retardant and have be...

FREEDM® Ribbon, Gel-Filled Cable, Riser, 72 F, 50 µm multimode (OM2)

  • Part Number: 072TCF-14131-20
Corning FREEDM® ribbon riser cables are lightweight cables designed for indoor/outdoor installations such as campus backbones in aerial, duct and riser applications. A UV-resistant, flame-retardant jacket allows added flexibility in placing this cable outdoors, whether it is a...

SOLO® ADSS Short-Span, Loose Tube, Gel-Filled Cable, 72 F, 50 µm multimode (OM4)

  • Part Number: 072TN4-T4S90A20
Corning SOLO® ADSS short-span cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable ...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 72 F, Single-mode (OS2)

  • Part Number: 072EAE-T4A01A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 72 F, Single-mode (OS2)

  • Part Number: 072EU5-T4101D20
ALTOS® gel-free, double-jacket, single-armored cables are rugged, armored cables designed for direct-buried installation while suitable for duct and aerial (lashed) installation. The loose tube design provides stable performance over a wide temperature range and is compatible ...

FREEDM® Ribbon Interlocking Armored,
Gel-Filled Cable, Riser, 96 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 072TCF-14191-A1
Corning FREEDM® ribbon interlocking armored, gel-filled riser cables continue the innovative breakthrough in indoor/outdoor cable technology with a new generation of high-fiber-count single tube cables. These cables are designed to maximize the use of critical duct space with ...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Corrugated Armored Cable, 72 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 072TUV-T4191D2N
Corning Industrial LSZH™ fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these industrial cables are flame-retardant and have been tested to mee...

LSZH™ Loose Tube, Gel-Free, Double-Jacket Cable, 72 F, 50 µm multimode (OM4)

  • Part Number: 072TUL-T4690D20
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Corrugated Armored Cable, 72 F, 62.5 µm multimode (OM1)

  • Part Number: 072KUV-T4130D2N
Corning Industrial LSZH™ fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these industrial cables are flame-retardant and have been tested to mee...

ALTOS® Low-Temperature, Loose Tube, Gel-Filled Cable, 72 F, Single-mode (OS2)

  • Part Number: 072EU4-T4101C20
Corning ALTOS® low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Dielectric and armored jackets allow for duct, direct-buried or aerial (lashed) installation.

Ribbon Interlocking Armored Cable, Riser, 72 F, 50 µm multimode (OM3)

  • Part Number: 072TC7-14180-A1
  • Units per Delivery: 1/1
Corning ribbon interlocking armored riser cables are designed for use in riser and general-purpose environments in intrabuilding backbone and horizontal installations. These cables are standard ribbon riser cables placed inside spirally wrapped aluminum interlocking armor for ...

MIC® 250 2.0 Interlocking Armored Cable, 72 F, 50 µm multimode (OM3)

  • Part Number: 072TD9-T1380-A3
Corning MIC® 250 2.0 cables with aluminum interlocking armor utilizes 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12...

Ribbon Cable, Riser, 72 F, Single-mode (OS2)

  • Part Number: 072EC7-14101-20
Corning ribbon riser cables are all-dielectric and designed for indoor use. The optical fibers are organized into easily identifiable 12-fiber ribbons inside a central tube. The required tensile strength is provided by dielectric strength elements that are helically stranded a...

MIC® 250 2.0 Cable, 72 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 072ZD9-T1301-20
Corning MIC® 250 2.0 cables utilize 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for splicing 250 µm to 250 µm fibers. The small design allows for the cable to be used as an al...

MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser, 72 F, Single-mode (OS2)

  • Part Number: 072E81-T3131-A1
Corning MIC® interlocking armored riser cables are designed for use in intrabuilding backbone and horizontal installations. They use individually jacketed 900 µm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are grouped into 6-, 1...

FREEDM® One Unitized, Tight-Buffered Cable, Plenum, 72 F, 62.5 µm multimode (OM1)

  • Part Number: 072K8P-T3130-29
Corning FREEDM® One unitized plenum cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. Available in fiber counts up to 144 fibers, the tight-buffered constru...

LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 72 F, 50 µm multimode (OM2)

  • Part Number: 072TUZ-T4131D20
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

FREEDM® Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 72 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 072TUF-T4191DA1
Corning FREEDM® loose tube gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for ruggedne...

MIC® 250 Interlocking Armored Distribution Cable, Plenum, 72 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 072TD8-T1391-A3
Corning MIC® 250 cables utilize 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12-fiber groupings enable efficient comp...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 72 F, 50 µm multimode (OM2)

  • Part Number: 072TAE-T4231A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 72 F, 62.5 µm multimode (OM1)

  • Part Number: 072KAE-T4A30A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

FREEDM® Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 72 F, Single-mode (OS2)

  • Part Number: 072EUF-T4101DA1
Corning FREEDM® loose tube gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for ruggedne...
  • Product Compare