Fiber Optic Cables

LSZH™ UltraRibbon™ Indoor Gel-Filled Cables, 720 F, 50 µm multimode (OM4)

  • Part Number: 720TVJ-14190-20
Corning LSZH™ UltraRibbon™ gel-free cables are designed for horizontal intrabuilding backbones where limited-smoke and zero-halogen requirements exist. The design uses 24 ribbons within a central tube to minimize the cable dimensions. The smallest and lightest in the industry,...

LSZH™ UltraRibbon™ Indoor Gel-Filled Cables, 720 F, Single-mode (OS2)

  • Part Number: 720EVJ-14101-20
Corning LSZH™ UltraRibbon™ gel-free cables are designed for horizontal intrabuilding backbones where limited-smoke and zero-halogen requirements exist. The design uses 24 ribbons within a central tube to minimize the cable dimensions. The smallest and lightest in the industry,...

FREEDM® UltraRibbon™ Gel-Filled Cable, Riser, 720 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 720ZVF-14101-20
Corning FREEDM® UltraRibbon™ riser cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The smallest and lightest in the industry, these cables are designed to maximize the use of critical duct space with excellent installation results. The UV...

LSZH™ UltraRibbon™ Gel-Filled Cable, 720 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 720TVZ-14191-20
Corning LSZH™ UltraRibbon™ gel-filled cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The design uses 24 and 36 ribbons within a central tube to minimize the cable dimensions. The smallest and lightest in the industry, these cables are de...

FREEDM® UltraRibbon™ Gel-Filled Cable, Riser, 720 F, Single-mode (OS2)

  • Part Number: 720EVF-14101-20
Corning FREEDM® UltraRibbon™ riser cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The smallest and lightest in the industry, these cables are designed to maximize the use of critical duct space with excellent installation results. The UV...

FREEDM® UltraRibbon™ Gel-Filled Cable, Riser, 720 F, 50 µm multimode (OM4)

  • Part Number: 720TVF-14190-20
Corning FREEDM® UltraRibbon™ riser cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The smallest and lightest in the industry, these cables are designed to maximize the use of critical duct space with excellent installation results. The UV...

LSZH™ UltraRibbon™ Indoor Gel-Filled Cables, 720 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 720TVJ-14191-20
Corning LSZH™ UltraRibbon™ gel-free cables are designed for horizontal intrabuilding backbones where limited-smoke and zero-halogen requirements exist. The design uses 24 ribbons within a central tube to minimize the cable dimensions. The smallest and lightest in the industry,...

FREEDM® UltraRibbon™ Gel-Filled Cable, Riser, 720 F, 50 µm multimode (OM3)

  • Part Number: 720TVF-14180-20
Corning FREEDM® UltraRibbon™ riser cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The smallest and lightest in the industry, these cables are designed to maximize the use of critical duct space with excellent installation results. The UV...

LSZH™ UltraRibbon™ Gel-Filled Cable, 720 F, 50 µm multimode (OM3)

  • Part Number: 720TVZ-14180-20
Corning LSZH™ UltraRibbon™ gel-filled cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The design uses 24 and 36 ribbons within a central tube to minimize the cable dimensions. The smallest and lightest in the industry, these cables are de...

LSZH™ UltraRibbon™ Gel-Filled Cable, 720 F, 50 µm multimode (OM4)

  • Part Number: 720TVZ-14190-20
Corning LSZH™ UltraRibbon™ gel-filled cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The design uses 24 and 36 ribbons within a central tube to minimize the cable dimensions. The smallest and lightest in the industry, these cables are de...

LSZH™ UltraRibbon™ Gel-Filled Cable, 720 F, Single-mode (OS2)

  • Part Number: 720EVZ-14101-20
Corning LSZH™ UltraRibbon™ gel-filled cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The design uses 24 and 36 ribbons within a central tube to minimize the cable dimensions. The smallest and lightest in the industry, these cables are de...

FREEDM® UltraRibbon™ Gel-Filled Cable, Riser, 720 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 720TVF-14191-20
Corning FREEDM® UltraRibbon™ riser cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The smallest and lightest in the industry, these cables are designed to maximize the use of critical duct space with excellent installation results. The UV...

LSZH™ UltraRibbon™ Indoor Gel-Filled Cables, 720 F, 50 µm multimode (OM3)

  • Part Number: 720TVJ-14180-20
Corning LSZH™ UltraRibbon™ gel-free cables are designed for horizontal intrabuilding backbones where limited-smoke and zero-halogen requirements exist. The design uses 24 ribbons within a central tube to minimize the cable dimensions. The smallest and lightest in the industry,...

SST-UltraRibbon™ Single-Tube, Gel-Free, Armored Cable, 720 F, Single-mode (OS2)

  • Part Number: 720EV5-14100D53
Corning SST-UltraRibbon™ gel-free cables continue the innovative breakthrough in outdoor cable technology by introducing a new generation of high-fiber-count gel-free cables. Providing high-fiber-counts in a rugged, compact design, the enhanced coupling features ensure the rib...

FREEDM® UltraRibbon™ Interlocking Armored Gel-Filled Cable, Riser, 720 F, 50 µm multimode (OM4)

  • Part Number: 720TVF-14190-A1
Corning FREEDM® UltraRibbon™ riser interlocking armored cables continue the innovative breakthrough in indoor/outdoor cable technology with a new generation of high-fiber-count single tube cables. These cables are designed to maximize the use of critical duct space with excell...

FREEDM® UltraRibbon™ Interlocking Armored Gel-Filled Cable, Riser, 720 F, Single-mode (OS2)

  • Part Number: 720EVF-14101-A1
Corning FREEDM® UltraRibbon™ riser interlocking armored cables continue the innovative breakthrough in indoor/outdoor cable technology with a new generation of high-fiber-count single tube cables. These cables are designed to maximize the use of critical duct space with excell...

FREEDM® UltraRibbon™ Interlocking Armored Gel-Filled Cable, Riser, 720 F, 50 µm multimode (OM3)

  • Part Number: 720TVF-14180-A1
Corning FREEDM® UltraRibbon™ riser interlocking armored cables continue the innovative breakthrough in indoor/outdoor cable technology with a new generation of high-fiber-count single tube cables. These cables are designed to maximize the use of critical duct space with excell...

FREEDM® UltraRibbon™ Interlocking Armored Gel-Filled Cable, Riser, 720 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 720TVF-14191-A1
Corning FREEDM® UltraRibbon™ riser interlocking armored cables continue the innovative breakthrough in indoor/outdoor cable technology with a new generation of high-fiber-count single tube cables. These cables are designed to maximize the use of critical duct space with excell...

FREEDM® UltraRibbon™ Interlocking Armored Gel-Filled Cable, Riser, 720 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 720ZVF-14101-A1
Corning FREEDM® UltraRibbon™ riser interlocking armored cables continue the innovative breakthrough in indoor/outdoor cable technology with a new generation of high-fiber-count single tube cables. These cables are designed to maximize the use of critical duct space with excell...

SST-UltraRibbon™ Single-Tube, Gel-Free Cable, 720 F, Single-mode (OS2)

  • Part Number: 720EV4-14100D53
Corning SST-UltraRibbon™ gel-free cables continue the innovative breakthrough in outdoor cable technology by introducing a new generation of high-fiber-count gel-free cables. Providing high-fiber-counts in a rugged, compact design, the enhanced coupling features ensure the rib...
  • Product Compare