Fiber Optic Cables

  • Viewing 1-25 of 80
  • Items per page 

Fan-Out Tight-Buffered Cable, Riser, 8 F, 2.9 mm Subunits, 50 µm multimode (OM4)

  • Part Number: 008T61-31190-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 8 F, 62.5 µm multimode (OM1)

  • Part Number: 008K88-31130-A3
Corning MIC® interlocking armored plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 µm buffered fibers enabling easy, consistent st...

Fan-Out Tight-Buffered Cable, Riser, 8 F, 2.0 mm Subunits, 62.5 µm multimode (OM1)

  • Part Number: 008K61-31330-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

Ribbon Interconnect Cable, Plenum, 8 F, 62.5 µm multimode (OM1)

  • Part Number: 008KJ8-81130-0F
Corning ribbon plenum interconnect cables are designed for multifiber connector interconnect applications from equipment to patch panel or as a patch cord. Available with two, four, eight or 12 fibers, these cables make compact, rugged patch cables and offer a perfect compleme...

Ribbon Interconnect Cable, Plenum, 8 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 008TJ8-81191-0F
Corning ribbon plenum interconnect cables are designed for multifiber connector interconnect applications from equipment to patch panel or as a patch cord. Available with two, four, eight or 12 fibers, these cables make compact, rugged patch cables and offer a perfect compleme...

MIC® 250 Interconnect Cable, Plenum, 8 F, Single mode (OS2)

  • Part Number: 008ED8-31101-20
Corning MIC® 250 cables utilize 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12-fiber groupings enable efficient comp...

MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 8 F, 50 µm multimode (OM3)

  • Part Number: 008T88-31180-A3
Corning MIC® interlocking armored plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 µm buffered fibers enabling easy, consistent st...

Fan-Out Tight-Buffered Cable, Plenum, 8 F, 2.9 mm Subunits, Single-mode (OS2)

  • Part Number: 008E68-31131-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

Fan-Out Tight-Buffered Cable, Plenum, 8 F, 1.65 mm Subunits, 50 µm multimode (OM2)

  • Part Number: 008T68-31431-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

Fan-Out Tight-Buffered Cable, Plenum, 8 F, 1.65 mm Subunits, Single-mode (OS2)

  • Part Number: 008E68-31431-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

Fan-Out Tight-Buffered Cable, Riser, 8 F, 2.0 mm Subunits, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 008T61-31391-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

Fan-Out Tight-Buffered Cable, Riser, 8 F, 1.65 mm Subunits, 62.5 µm multimode (OM1)

  • Part Number: 008K61-31430-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

Ribbon Interconnect Cable, Plenum, 8 F, Single mode (OS2)

  • Part Number: 008EJ8-81131-0F
Corning ribbon plenum interconnect cables are designed for multifiber connector interconnect applications from equipment to patch panel or as a patch cord. Available with two, four, eight or 12 fibers, these cables make compact, rugged patch cables and offer a perfect compleme...

ActiFi™ DAS Cables for Indoor Plenum, 8 F, 4 Cu Conductor, 12AWG

  • Part Number: 008UD8-41F01M20
Corning ActiFi Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. The designs use 4-, 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (12, 14, 16 or 20 AWG) necessary to power the remote active gea...

Ribbon Interconnect Cable, Plenum, 8 F, 50 µm multimode (OM2)

  • Part Number: 008TJ8-81131-0F
Corning ribbon plenum interconnect cables are designed for multifiber connector interconnect applications from equipment to patch panel or as a patch cord. Available with two, four, eight or 12 fibers, these cables make compact, rugged patch cables and offer a perfect compleme...

MIC® Tight-Buffered Cable, Plenum, 8 F, 50 µm multimode (OM4)

  • Part Number: 008T88-31190-29
Corning MIC® plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use 900 μm buffered fibers to allow easy, consistent stripping and to facilitate termination. The ...

Fan-Out Tight-Buffered Cable, Riser, 8 F, 1.65 mm Subunits, 50 µm multimode (OM4)

  • Part Number: 008T61-31490-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

Fan-Out Tight-Buffered Cable, Riser, 8 F, 1.65 mm Subunits, Single-mode (OS2)

  • Part Number: 008E61-31431-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

Ribbon Interconnect Cable, Plenum, 8 F, 50 µm multimode (OM4)

  • Part Number: 008TJ8-81190-0F
Corning ribbon plenum interconnect cables are designed for multifiber connector interconnect applications from equipment to patch panel or as a patch cord. Available with two, four, eight or 12 fibers, these cables make compact, rugged patch cables and offer a perfect compleme...

MIC® Tight-Buffered Cable, Plenum, 8 F, Single mode (OS2)

  • Part Number: 008E88-31131-29
Corning MIC® plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use 900 μm buffered fibers to allow easy, consistent stripping and to facilitate termination. The ...

Fan-Out Tight-Buffered Cable, Riser, 8 F, 2.9 mm Subunits, 50 µm multimode (OM2)

  • Part Number: 008T61-31131-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

Fan-Out Tight-Buffered Cable, Plenum, 8 F, 2.0 mm Subunits, Single-mode (OS2)

  • Part Number: 008E68-31331-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

Ribbon Interconnect Cable, Plenum, 8 F, 50 µm multimode (OM3)

  • Part Number: 008TJ8-81180-0F
Corning ribbon plenum interconnect cables are designed for multifiber connector interconnect applications from equipment to patch panel or as a patch cord. Available with two, four, eight or 12 fibers, these cables make compact, rugged patch cables and offer a perfect compleme...

Fan-Out Tight-Buffered Cable, Plenum, 8 F, 2.9 mm Subunits, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 008T68-31191-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

MIC® Tight-Buffered Cable, Riser, 8 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 008T81-31191-24
Corning MIC® riser cables are designed for use in riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use 900 μm buffered fibers to enable easy, consistent stripping and facilitate termination. The fibers are ...
  • Product Compare