Fiber Optic Cables

  • Viewing 1-25 of 324
  • Items per page 

MIC® Unitized Tight-Buffered Cable, Riser, 96 F, Single-mode (OS2)

  • Part Number: 096E81-Y3131-24
Corning MIC® unitized riser cables are designed for use in riser and general purpose environments for intrabuilding backbone installations. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination...

FREEDM® One Unitized, Tight-Buffered Cable, Plenum, 96 F, 50 µm multimode (OM2)

  • Part Number: 096T8P-Y3180-29
Corning FREEDM® One unitized plenum cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. Available in fiber counts up to 144 fibers, the tight-buffered constru...

LSZH™ Loose Tube, Gel-Free, Double-Jacket Cable, 96 F, 50 µm multimode (OM2)

  • Part Number: 096TUL-T4631D20
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

ALTOS® Lite Low-Temperature, Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 96 F, 62.5 µm multimode (OM1)

  • Part Number: 096KUC-T4130F20
Corning ALTOS® gel-free, low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Armored jackets allow for duct, direct-buried or aerial (lashed) installation.

ALTOS® Low-Temperature, Loose Tube, Gel-Filled Cable, 96 F, 62.5 µm multimode (OM1)

  • Part Number: 096KU4-T4130C20
Corning ALTOS® low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Dielectric and armored jackets allow for duct, direct-buried or aerial (lashed) installation.

ALTOS® Double-Jacket, Single-Armored Cables, 12-432 Fibers, 96 F, 62.5 µm multimode (OM1)

  • Part Number: 096KU5-T4130A20
ALTOS® double-jacket, single-armored cables are rugged, armored cables designed for direct-buried installation while suitable for duct and aerial (lashed) installation. The loose tube design provides stable performance over a wide temperature range and is compatible with any t...

ALTOS® Loose Tube, Gel-Free Cable, 96 F, 50 µm multimode (OM4)

  • Part Number: 096TU4-T4191D20
Corning ALTOS® all-dielectric gel-free cables are designed for outdoor and limited indoor use for backbones in lashed aerial and duct installations. The loose tube gel-free design is fully waterblocked using craft-friendly, water-swellable materials, which means cable access i...

LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 96 F, 50 µm multimode (OM3)

  • Part Number: 096TUL-T4680DFZ
Corning LSZH™ loose tube, gel-free, rodent-resistant cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric ...

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable, 96 F, 62.5 µm multimode (OM1)

  • Part Number: 096KAE-T4B30A20
Corning SOLO® ADSS optical cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable per...

Ribbon Interlocking Armored Cable, Plenum, 96 F, 50 µm multimode (OM3)

  • Part Number: 096TC8-14180-A3
Corning ribbon interlocking armored plenum cables are designed for use in plenum, riser and general-purpose environments for intrabuilding backbone and horizontal installations. These cables are standard ribbon plenum cables placed inside spirally wrapped aluminum interlocking...

ALTOS® Lite Low-Temperature, Loose Tube, Gel-Filled, Single-Jacket, Single-Armored Cable, 96 F, 50 µm multimode (OM2)

  • Part Number: 096TUC-T4131C20
Corning ALTOS® low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Dielectric and armored jackets allow for duct, direct-buried or aerial (lashed) installation.

Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 96 F, 50 µm multimode (OM4)

  • Part Number: 096TUL-T3690D2M
Corning dielectric, tray-rated, mining and petrochemical fiber optic cables are designed for indoor and outdoor use in mining and petrochemical backbones (aerial and duct) and horizontal intrabuilding and tunnel backbones where limited-smoke and zero-halogen requirements exist...

ALTOS® Figure-8 Loose Tube, Gel-Filled, Armored Cable, 96 F, 50 µm multimode (OM2)

  • Part Number: 096TUB-T4131A20
Corning ALTOS® figure-8 gel-filled cables are self-supporting aerial cables designed for easy and economical one-step installation. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber...

ALTOS® Low-Temperature, Loose Tube, Gel-Free Cable, 96 F, 62.5 µm multimode (OM1)

  • Part Number: 096KU4-T4130F20
Corning ALTOS® gel-free, low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Dielectric jackets allow for duct or aerial (lashed) installation.

LSZH™ Loose Tube, Gel-Free, Interlocking Armored Cable, 96 F, 50 µm multimode (OM3)

  • Part Number: 096TUZ-T4180DAZ
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

FREEDM® Ribbon, Gel-Filled Cable, Riser, 96 F, 62.5 µm multimode (OM1)

  • Part Number: 096KCF-14130-20
Corning FREEDM® ribbon riser cables are lightweight cables designed for indoor/outdoor installations such as campus backbones in aerial, duct and riser applications. A UV-resistant, flame-retardant jacket allows added flexibility in placing this cable outdoors, whether it is a...

LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 96 F, 62.5 µm multimode (OM1)

  • Part Number: 096KUL-T4630DFZ
Corning LSZH™ loose tube, gel-free, rodent-resistant cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric ...

Ribbon Cable, Plenum, 96 F, 50 µm multimode (OM4)

  • Part Number: 096TC8-14190-20
Corning ribbon plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone installations and for high-fiber-count data centers. These cables consist of 12 to 216 fibers organized into 12-fiber ribbons inside a central tube. D...

Ribbon Cable, Riser, 96 F, 62.5 µm multimode (OM1)

  • Part Number: 096KC7-14130-20
Corning ribbon riser cables are all-dielectric and designed for indoor use. The optical fibers are organized into easily identifiable 12-fiber ribbons inside a central tube. The required tensile strength is provided by dielectric strength elements that are helically stranded a...

MIC® Unitized Tight-Buffered Cable, Plenum, 96 F, 62.5 µm multimode (OM1)

  • Part Number: 096K88-Y3130-29
Corning MIC® unitized plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone installations. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating te...

Ribbon Cable, Riser, 96 F, 50 µm multimode (OM4)

  • Part Number: 096TC7-14190-20
Corning ribbon riser cables are all-dielectric and designed for indoor use. The optical fibers are organized into easily identifiable 12-fiber ribbons inside a central tube. The required tensile strength is provided by dielectric strength elements that are helically stranded a...

FREEDM® Ribbon Interlocking Armored,
Gel-Filled Cable, Riser, 72 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 096TCF-14191-A1
Corning FREEDM® ribbon interlocking armored, gel-filled riser cables continue the innovative breakthrough in indoor/outdoor cable technology with a new generation of high-fiber-count single tube cables. These cables are designed to maximize the use of critical duct space with ...

MIC® Unitized Tight-Buffered Cable, Plenum, 96 F, 50 µm multimode (OM4)

  • Part Number: 096T88-Y3190-29
Corning MIC® unitized plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone installations. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating te...

FREEDM® Loose Tube, Gel-Free Cable, Riser, 96 F, 50 µm multimode (OM3)

  • Part Number: 096TUF-T4180D20
Corning FREEDM® loose tube gel-free riser cables are flame-retardant, indoor/outdoor, riser-rated cables designed for interbuilding and intrabuilding backbones in aerial, duct and riser applications. These cables are protected against water penetration by innovative waterblock...

MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser, 96 F, 50 µm multimode (OM2)

  • Part Number: 096T81-T3131-A1
Corning MIC® interlocking armored riser cables are designed for use in intrabuilding backbone and horizontal installations. They use individually jacketed 900 µm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are grouped into 6-, 1...
  • Product Compare