Fiber Optic Cables

  • Viewing 1-25 of 576
  • Items per page 

Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 288 F, 50 µm multimode (OM2)

  • Part Number: 288TUL-T3631D2M
Corning dielectric, tray-rated, mining and petrochemical fiber optic cables are designed for indoor and outdoor use in mining and petrochemical backbones (aerial and duct) and horizontal intrabuilding and tunnel backbones where limited-smoke and zero-halogen requirements exist...

LSZH™ Loose Tube, Gel-Free, Double-Jacket Cable, 288 F, 50 µm multimode (OM4)

  • Part Number: 288TUL-T4690D20
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 288 F, Single-mode (OS2)

  • Part Number: 288EUL-T3601D2M
Corning dielectric, tray-rated, mining and petrochemical fiber optic cables are designed for indoor and outdoor use in mining and petrochemical backbones (aerial and duct) and horizontal intrabuilding and tunnel backbones where limited-smoke and zero-halogen requirements exist...

Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 12 F, 50 µm multimode (OM3)

  • Part Number: 012TUL-T3680D2M
Corning dielectric, tray-rated, mining and petrochemical fiber optic cables are designed for indoor and outdoor use in mining and petrochemical backbones (aerial and duct) and horizontal intrabuilding and tunnel backbones where limited-smoke and zero-halogen requirements exist...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free Cable, 60 F, 50 µm multimode (OM4)

  • Part Number: 060TUZ-T4190D2N
Corning Industrial LSZH™ fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these industrial cables are flame-retardant and have been tested to mee...

LSZH™ Ribbon Interlocking Armored Gel-Filled Cable, 48 F, Single-mode (OS2)

  • Part Number: 048ECZ-18101-ZO
Corning LSZH™ ribbon cables are designed for horizontal intrabuilding backbones where limited-smoke and zero-halogen requirements exist. These cables are organized with 12-fiber ribbons inside a central tube that are surrounded by dielectric strength members and a specially fo...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 72 F, 50 µm multimode (OM3)

  • Part Number: 072TUL-T4680DFN
Corning LSZH™ industrial rodent-resistant cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these tray-rated industrial cables are flame-retardant and have be...

Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 96 F, 50 µm multimode (OM4)

  • Part Number: 096TUL-T3690D2M
Corning dielectric, tray-rated, mining and petrochemical fiber optic cables are designed for indoor and outdoor use in mining and petrochemical backbones (aerial and duct) and horizontal intrabuilding and tunnel backbones where limited-smoke and zero-halogen requirements exist...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 12 F, 50 µm multimode (OM2)

  • Part Number: 012TUL-T4631DFN
Corning LSZH™ industrial rodent-resistant cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these tray-rated industrial cables are flame-retardant and have be...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 216 F, 50 µm multimode (OM3)

  • Part Number: 216TUL-T4680DFN
Corning LSZH™ industrial rodent-resistant cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these tray-rated industrial cables are flame-retardant and have be...

LSZH™ Loose Tube, Gel-Free, Double-Jacket Cable, 60 F, 50 µm multimode (OM2)

  • Part Number: 060TUL-T4631D20
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

LSZH™ Loose Tube, Gel-Free, Double-Jacket Cable, 60 F, Single-mode (OS2)

  • Part Number: 060EUL-T4601D20
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 288 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 288ZUL-T3601D2M
Corning dielectric, tray-rated, mining and petrochemical fiber optic cables are designed for indoor and outdoor use in mining and petrochemical backbones (aerial and duct) and horizontal intrabuilding and tunnel backbones where limited-smoke and zero-halogen requirements exist...

Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 12 F, 50 µm multimode (OM2)

  • Part Number: 012TUL-T3631D2M
Corning dielectric, tray-rated, mining and petrochemical fiber optic cables are designed for indoor and outdoor use in mining and petrochemical backbones (aerial and duct) and horizontal intrabuilding and tunnel backbones where limited-smoke and zero-halogen requirements exist...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free Cable, 12 F, 62.5 µm multimode (OM1)

  • Part Number: 012KUZ-T4130D2N
Corning Industrial LSZH™ fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these industrial cables are flame-retardant and have been tested to mee...

LSZH™ UltraRibbon™ Indoor Gel-Filled Cables, 720 F, 50 µm multimode (OM4)

  • Part Number: 720TVJ-14190-20
Corning LSZH™ UltraRibbon™ gel-free cables are designed for horizontal intrabuilding backbones where limited-smoke and zero-halogen requirements exist. The design uses 24 ribbons within a central tube to minimize the cable dimensions. The smallest and lightest in the industry,...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 204 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 204ZUL-T4601DFN
Corning LSZH™ industrial rodent-resistant cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these tray-rated industrial cables are flame-retardant and have be...

LSZH™ Ribbon Interlocking Armored Gel-Filled Cable, 144 F, 50 µm multimode (OM2)

  • Part Number: 144TCZ-14131-AZ
Corning LSZH™ ribbon cables are designed for horizontal intrabuilding backbones where limited-smoke and zero-halogen requirements exist. These cables are organized with 12-fiber ribbons inside a central tube that are surrounded by dielectric strength members and a specially fo...

LSZH™ Loose Tube, Gel-Free, Double-Jacket Cable, 72 F, 50 µm multimode (OM4)

  • Part Number: 072TUL-T4690D20
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 96 F, 50 µm multimode (OM2)

  • Part Number: 096TUZ-T4131D20
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

LSZH™ Ribbon Interlocking Armored Gel-Filled Cable, 144 F, 50 µm multimode (OM4)

  • Part Number: 144TCZ-14190-AZ
Corning LSZH™ ribbon cables are designed for horizontal intrabuilding backbones where limited-smoke and zero-halogen requirements exist. These cables are organized with 12-fiber ribbons inside a central tube that are surrounded by dielectric strength members and a specially fo...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 204 F, 50 µm multimode (OM4)

  • Part Number: 204TUL-T4690DFN
Corning LSZH™ industrial rodent-resistant cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these tray-rated industrial cables are flame-retardant and have be...

LSZH™ Ribbon Interlocking Armored Gel-Filled Cable, 12 F, 50 µm multimode (OM4)

  • Part Number: 012TCZ-14190-AZ
Corning LSZH™ ribbon cables are designed for horizontal intrabuilding backbones where limited-smoke and zero-halogen requirements exist. These cables are organized with 12-fiber ribbons inside a central tube that are surrounded by dielectric strength members and a specially fo...

LSZH™ Ribbon Interlocking Armored Gel-Filled Cable, 24 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 024TCZ-14191-AZ
Corning LSZH™ ribbon cables are designed for horizontal intrabuilding backbones where limited-smoke and zero-halogen requirements exist. These cables are organized with 12-fiber ribbons inside a central tube that are surrounded by dielectric strength members and a specially fo...

Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 24 F, 50 µm multimode (OM4)

  • Part Number: 024TUL-T3690D2M
Corning dielectric, tray-rated, mining and petrochemical fiber optic cables are designed for indoor and outdoor use in mining and petrochemical backbones (aerial and duct) and horizontal intrabuilding and tunnel backbones where limited-smoke and zero-halogen requirements exist...
  • Product Compare