Fiber Optic Cables

  • Viewing 1-25 of 254
  • Items per page 

FREEDM® Loose Tube, Gel-Free, Interlocking Armored Cable, Plenum, 48 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 048TWP-T4191DA3
Corning FREEDM® loose tube gel-free interlocking armored cables are flame-retardant, indoor/outdoor, plenum-rated cables for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for ruggedn...

FREEDM® Loose Tube, Gel-Free, Interlocking Armored Cable, Plenum, 72 F, 50 µm multimode (OM2)

  • Part Number: 072TWP-T4131DA3
Corning FREEDM® loose tube gel-free interlocking armored cables are flame-retardant, indoor/outdoor, plenum-rated cables for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for ruggedn...

MIC® 250 2.0 Interlocking Armored Cable, 144 F, 50 µm multimode (OM3)

  • Part Number: 144TD9-T1380-A3
Corning MIC® 250 2.0 cables with aluminum interlocking armor utilizes 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12...

FREEDM® One Tight-Buffered, Interlocking Armored Cable, Plenum, 18 F, 50 µm multimode (OM4)

  • Part Number: 018T8P-31190-A3
Corning FREEDM® One interlocking armored cables are flame-retardant, indoor/outdoor cables designed for interbuilding and intrabuilding backbone installations that eliminate the need for a transition splice when entering the building. Encased in a spirally wrapped, aluminum in...

FREEDM® One Tight-Buffered, Interlocking Armored Cable, Plenum, 6 F, 50 µm multimode (OM4)

  • Part Number: 006T8P-31190-A3
Corning FREEDM® One interlocking armored cables are flame-retardant, indoor/outdoor cables designed for interbuilding and intrabuilding backbone installations that eliminate the need for a transition splice when entering the building. Encased in a spirally wrapped, aluminum in...

Ribbon Interlocking Armored Cable, Plenum, 96 F, 50 µm multimode (OM3)

  • Part Number: 096TC8-14180-A3
Corning ribbon interlocking armored plenum cables are designed for use in plenum, riser and general-purpose environments for intrabuilding backbone and horizontal installations. These cables are standard ribbon plenum cables placed inside spirally wrapped aluminum interlocking...

FREEDM® One Tight-Buffered, Interlocking Armored Cable, Plenum, 24 F, Single-mode (OS2)

  • Part Number: 024E8P-31131-A3
Corning FREEDM® One interlocking armored cables are flame-retardant, indoor/outdoor cables designed for interbuilding and intrabuilding backbone installations that eliminate the need for a transition splice when entering the building. Encased in a spirally wrapped, aluminum in...

MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 48 F, 50 µm multimode (OM2)

  • Part Number: 048T88-61131-A3
Corning MIC® unitized interlocking armored plenum cables are standard MIC unitized cables designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 μm buffer...

MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 72 F, 50 µm multimode (OM4)

  • Part Number: 072T88-T3190-A3
Corning MIC® unitized interlocking armored plenum cables are standard MIC unitized cables designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 μm buffer...

MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 2 F, 62.5 µm multimode (OM1)

  • Part Number: 002K88-31130-A3
Corning MIC® interlocking armored plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 µm buffered fibers enabling easy, consistent st...

MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 2 F, 50 µm multimode (OM2)

  • Part Number: 002T88-31131-A3
Corning MIC® interlocking armored plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 µm buffered fibers enabling easy, consistent st...

FREEDM® Loose Tube, Gel-Free Cable, Plenum, 60 F, 50 µm multimode (OM2)

  • Part Number: 060TWP-T4131D20
Corning FREEDM® loose tube gel-free plenum cables are flame-retardant, indoor/outdoor, plenum-rated cables suitable for installation in interbuilding and intrabuilding backbones in aerial, duct and riser or plenum applications. The loose tube design offers mechanical ruggednes...

Ribbon Interlocking Armored Cable, Plenum, 144 F, 50 µm multimode (OM4)

  • Part Number: 144TC8-14190-A3
Corning ribbon interlocking armored plenum cables are designed for use in plenum, riser and general-purpose environments for intrabuilding backbone and horizontal installations. These cables are standard ribbon plenum cables placed inside spirally wrapped aluminum interlocking...

FREEDM® One Tight-Buffered, Interlocking Armored Cable, Plenum, 6 F, Single-mode (OS2)

  • Part Number: 006E8P-31131-A3
Corning FREEDM® One interlocking armored cables are flame-retardant, indoor/outdoor cables designed for interbuilding and intrabuilding backbone installations that eliminate the need for a transition splice when entering the building. Encased in a spirally wrapped, aluminum in...

Ribbon Interlocking Armored Cable, Plenum, 72 F, 62.5 µm multimode (OM1)

  • Part Number: 072KC8-14130-A3
Corning ribbon interlocking armored plenum cables are designed for use in plenum, riser and general-purpose environments for intrabuilding backbone and horizontal installations. These cables are standard ribbon plenum cables placed inside spirally wrapped aluminum interlocking...

MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 60 F, 62.5 µm multimode (OM1)

  • Part Number: 060K88-T3130-A3
Corning MIC® unitized interlocking armored plenum cables are standard MIC unitized cables designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 μm buffer...

MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 24 F, 50 µm multimode (OM4)

  • Part Number: 024T88-33190-A3
Corning MIC® interlocking armored plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 µm buffered fibers enabling easy, consistent st...

Ribbon Interlocking Armored Cable, Plenum, 144 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 144TC8-14191-A3
Corning ribbon interlocking armored plenum cables are designed for use in plenum, riser and general-purpose environments for intrabuilding backbone and horizontal installations. These cables are standard ribbon plenum cables placed inside spirally wrapped aluminum interlocking...

FREEDM® One Tight-Buffered, Interlocking Armored Cable, Plenum, 12 F, 50 µm multimode (OM4)

  • Part Number: 012T8P-31190-A3
Corning FREEDM® One interlocking armored cables are flame-retardant, indoor/outdoor cables designed for interbuilding and intrabuilding backbone installations that eliminate the need for a transition splice when entering the building. Encased in a spirally wrapped, aluminum in...

MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 6 F, 50 µm multimode (OM2)

  • Part Number: 006T88-31131-A3
Corning MIC® interlocking armored plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 µm buffered fibers enabling easy, consistent st...

FREEDM® One Tight-Buffered, Interlocking Armored Cable, Plenum, 2 F, 62.5 µm multimode (OM1)

  • Part Number: 002K8P-31130-A3
Corning FREEDM® One interlocking armored cables are flame-retardant, indoor/outdoor cables designed for interbuilding and intrabuilding backbone installations that eliminate the need for a transition splice when entering the building. Encased in a spirally wrapped, aluminum in...

FREEDM® Loose Tube, Gel-Free, Interlocking Armored Cable, Plenum, 60 F, 62.5 µm multimode (OM1)

  • Part Number: 060KWP-T4130DA3
Corning FREEDM® loose tube gel-free interlocking armored cables are flame-retardant, indoor/outdoor, plenum-rated cables for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for ruggedn...

MIC® 250 2.0 Interlocking Armored Cable, 36 F, 50 µm multimode (OM4)

  • Part Number: 036TD9-T1390-A3
Corning MIC® 250 2.0 cables with aluminum interlocking armor utilizes 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12...

MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 6 F, 62.5 µm multimode (OM1)

  • Part Number: 006K88-31130-A3
Corning MIC® interlocking armored plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 µm buffered fibers enabling easy, consistent st...

MIC® 250 2.0 Interlocking Armored Cable, 72 F, 50 µm multimode (OM3)

  • Part Number: 072TD9-T1380-A3
Corning MIC® 250 2.0 cables with aluminum interlocking armor utilizes 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12...
  • Product Compare