Fiber Optic Cables

  • Viewing 1-25 of 367
  • Items per page 

FREEDM® Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 144 F, 50 µm multimode (OM4)

  • Part Number: 144TUF-T4190DA1
Corning FREEDM® loose tube gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for ruggedne...

MIC® Tight-Buffered, Interlocking Armored Cable, Riser, 6 F, 50 µm multimode (OM4)

  • Part Number: 006T81-31190-A1
Corning MIC® interlocking armored riser cables are designed for use in intrabuilding backbone and horizontal installations. They use individually jacketed 900 µm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are grouped into 6-, 1...

FREEDM® LST™ Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 12 F, 62.5 µm multimode (OM1)

  • Part Number: 012KSF-T4130DA1
Corning FREEDM® LST™ gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables designed for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for rugge...

FREEDM® LST™ Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 12 F, 50 µm multimode (OM4)

  • Part Number: 012TSF-T4190DA1
Corning FREEDM® LST™ gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables designed for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for rugge...

FREEDM® Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 12 F, 50 µm multimode (OM2)

  • Part Number: 012TUF-T4131DA1
Corning FREEDM® loose tube gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for ruggedne...

UltraRibbon™ Indoor, Gel-Free, Interlocking Armored Cables, Riser, 288 F, 50 µm multimode (OM4)

  • Part Number: 288TV7-14190DA1
Corning UltraRibbon™ riser gel-free interlocking armored cables continue the innovative breakthrough in indoor cable technology with a new generation of high-fiber-count single tube cables. Encased in spirally wrapped aluminum interlocking armor for ruggedness and superior cru...

FREEDM® One Unitized, Interlocking Armored, Tight-Buffered Cable, Riser, 144 F, 50 µm multimode (OM3)

  • Part Number: 144T8F-Y3180-A1
Corning FREEDM® One unitized interlocking armored riser cables are standard FREEDM One unitized riser cables inside a spirally wrapped aluminum interlocking armor for ruggedness and superior crush resistance. These cables meet the application requirements of the National Elect...

FREEDM® One Tight-Buffered, Interlocking Armored Cable, Riser, 24 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 024T8F-31191-A1
Corning FREEDM® One interlocking armored cables are flame-retardant, indoor/outdoor cables designed for interbuilding and intrabuilding backbone installations that eliminate the need for a transition splice when entering the building. Encased in a spirally wrapped, aluminum in...

Ribbon Interlocking Armored Cable, Riser, 144 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 144TC7-14191-A1
  • Units per Delivery: 1/1
Corning ribbon interlocking armored riser cables are designed for use in riser and general-purpose environments in intrabuilding backbone and horizontal installations. These cables are standard ribbon riser cables placed inside spirally wrapped aluminum interlocking armor for ...

FREEDM® One Unitized, Interlocking Armored, Tight-Buffered Cable, Riser, 36 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 036T8F-61191-A1
Corning FREEDM® One unitized interlocking armored riser cables are standard FREEDM One unitized riser cables inside a spirally wrapped aluminum interlocking armor for ruggedness and superior crush resistance. These cables meet the application requirements of the National Elect...

FREEDM® LST™ Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 24 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 024ZSF-T4101DA1
Corning FREEDM® LST™ gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables designed for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for rugge...

Ribbon Interlocking Armored Cable, Riser, 36 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 036TC7-14191-A1
  • Units per Delivery: 1/1
Corning ribbon interlocking armored riser cables are designed for use in riser and general-purpose environments in intrabuilding backbone and horizontal installations. These cables are standard ribbon riser cables placed inside spirally wrapped aluminum interlocking armor for ...

MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser, 72 F, 50 µm multimode (OM3)

  • Part Number: 072T81-T3180-A1
Corning MIC® interlocking armored riser cables are designed for use in intrabuilding backbone and horizontal installations. They use individually jacketed 900 µm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are grouped into 6-, 1...

FREEDM® Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 60 F, Single-mode (OS2)

  • Part Number: 060EUF-T4101DA1
Corning FREEDM® loose tube gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for ruggedne...

FREEDM® Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 192 F, 62.5 µm multimode (OM1)

  • Part Number: 192KUF-T4130DA1
Corning FREEDM® loose tube gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for ruggedne...

MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser, 48 F, 50 µm multimode (OM3)

  • Part Number: 048T81-61180-A1
Corning MIC® interlocking armored riser cables are designed for use in intrabuilding backbone and horizontal installations. They use individually jacketed 900 µm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are grouped into 6-, 1...

FREEDM® Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 240 F, 50 µm multimode (OM2)

  • Part Number: 240TUF-T4131DA1
Corning FREEDM® loose tube gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for ruggedne...

FREEDM® Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 288 F, 62.5 µm multimode (OM1)

  • Part Number: 288KUF-T4130DA1
Corning FREEDM® loose tube gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for ruggedne...

FREEDM® One Tight-Buffered, Interlocking Armored Cable, Riser, 6 F, 50 µm multimode (OM4)

  • Part Number: 006T8F-31190-A1
Corning FREEDM® One interlocking armored cables are flame-retardant, indoor/outdoor cables designed for interbuilding and intrabuilding backbone installations that eliminate the need for a transition splice when entering the building. Encased in a spirally wrapped, aluminum in...

FREEDM® LST™ Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 6 F, 50 µm multimode (OM2)

  • Part Number: 006TSF-T4131DA1
Corning FREEDM® LST™ gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables designed for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for rugge...

MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser, 96 F, 50 µm multimode (OM2)

  • Part Number: 096T81-T3131-A1
Corning MIC® interlocking armored riser cables are designed for use in intrabuilding backbone and horizontal installations. They use individually jacketed 900 µm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are grouped into 6-, 1...

FREEDM® UltraRibbon™ Interlocking Armored Gel-Filled Cable, Riser, 648 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 648TVF-14191-A1
Corning FREEDM® UltraRibbon™ riser interlocking armored cables continue the innovative breakthrough in indoor/outdoor cable technology with a new generation of high-fiber-count single tube cables. These cables are designed to maximize the use of critical duct space with excell...

Ribbon Interlocking Armored Cable, Riser, 24 F, 50 µm multimode (OM4)

  • Part Number: 024TC7-14190-A1
  • Units per Delivery: 1/1
Corning ribbon interlocking armored riser cables are designed for use in riser and general-purpose environments in intrabuilding backbone and horizontal installations. These cables are standard ribbon riser cables placed inside spirally wrapped aluminum interlocking armor for ...

MIC® Tight-Buffered, Interlocking Armored Cable, Riser, 8 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 008T81-31191-A1
Corning MIC® interlocking armored riser cables are designed for use in intrabuilding backbone and horizontal installations. They use individually jacketed 900 µm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are grouped into 6-, 1...

Ribbon Interlocking Armored Cable, Riser, 72 F, 50 µm multimode (OM3)

  • Part Number: 072TC7-14180-A1
  • Units per Delivery: 1/1
Corning ribbon interlocking armored riser cables are designed for use in riser and general-purpose environments in intrabuilding backbone and horizontal installations. These cables are standard ribbon riser cables placed inside spirally wrapped aluminum interlocking armor for ...
  • Product Compare