Fiber Optic Cables

  • Viewing 1-25 of 840
  • Items per page 

FREEDM® Fan-Out Tight-Buffered Cable, Riser, 3 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 003T6F-31391-29
Corning FREEDM® fan-out cables are designed for routing inside and outside buildings into riser spaces, to security, surveillance or monitoring cameras, and within telecommunications rooms and workstations. With no need for transition splices when entering a building, this cab...

Fan-Out Tight-Buffered Cable, Riser, 8 F, 2.9 mm Subunits, 50 µm multimode (OM4)

  • Part Number: 008T61-31190-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

Fan-Out Tight-Buffered Cable, Riser, 24 F, 1.65 mm Subunits, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 024T61-31491-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

MIC® Unitized Tight-Buffered Cable, Riser, 96 F, Single-mode (OS2)

  • Part Number: 096E81-Y3131-24
Corning MIC® unitized riser cables are designed for use in riser and general purpose environments for intrabuilding backbone installations. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 2.0 mm diameter, 50 µm multimode (OM4)

  • Part Number: 002T51-31390-B1
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Single-Fiber Tight-Buffered Cable, Riser, 2.0 mm diameter, 50 µm multimode (OM3)

  • Part Number: 001T31-31380-24
Corning single-fiber cables are designed for interconnect applications. A 900 μm buffered fiber is surrounded by aramid yarn strength members and a flame-retardant jacket. Dielectric strength members offer mechanical durability and the flame-resistant jacket meet requirements ...

FREEDM® Fan-Out Tight-Buffered Cable, Riser, 1 F, 50 µm multimode (OM4)

  • Part Number: 001T6F-31390-29
Corning FREEDM® fan-out cables are designed for routing inside and outside buildings into riser spaces, to security, surveillance or monitoring cameras, and within telecommunications rooms and workstations. With no need for transition splices when entering a building, this cab...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 2.0 mm diameter, 62.5 µm multimode (OM1)

  • Part Number: 002K51-31330-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 2.0 mm diameter, 50 µm multimode (OM2)

  • Part Number: 002T51-31331-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Fan-Out Tight-Buffered Cable, Riser, 4 F, 1.65 mm Subunits, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 004T61-31491-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 1.6 mm diameter, 50 µm multimode (OM4)

  • Part Number: 002T51-31490-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Ribbon Cable, Riser, 24 F, 50 µm multimode (OM3)

  • Part Number: 024TC7-14180-20
Corning ribbon riser cables are all-dielectric and designed for indoor use. The optical fibers are organized into easily identifiable 12-fiber ribbons inside a central tube. The required tensile strength is provided by dielectric strength elements that are helically stranded a...

FREEDM® UltraRibbon™ Gel-Filled Cable, Riser, 576 F, Single-mode (OS2)

  • Part Number: 576ZVF-14101-20
Corning FREEDM® UltraRibbon™ riser cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The smallest and lightest in the industry, these cables are designed to maximize the use of critical duct space with excellent installation results. The UV...

Fan-Out Tight-Buffered Cable, Riser, 6 F, 2.0 mm Subunits, 50 µm multimode (OM3)

  • Part Number: 006T61-31380-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

MIC® Tight-Buffered Cable, Riser, 24 F, Single-mode (OS2)

  • Part Number: 024E81-33131-24
Corning MIC® riser cables are designed for use in riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use 900 μm buffered fibers to enable easy, consistent stripping and facilitate termination. The fibers are ...

Single-Fiber Tight-Buffered Cable, Riser, 2.0 mm diameter, 50 µm multimode (OM2)

  • Part Number: 001T31-31331-24
Corning single-fiber cables are designed for interconnect applications. A 900 μm buffered fiber is surrounded by aramid yarn strength members and a flame-retardant jacket. Dielectric strength members offer mechanical durability and the flame-resistant jacket meet requirements ...

FREEDM® LST™ Loose-Tube, Gel-Free Cable, Riser, 6 F, 50 µm multimode (OM4)

  • Part Number: 006TSF-T4190D20
Corning FREEDM® LST™ gel-free cables are flame-retardant, indoor/outdoor, riser-rated cables designed for interbuilding and intrabuilding backbones in aerial, duct and riser applications. With a riser rating, there is no need for a transition splice when entering the building....

FREEDM® Loose Tube, Gel-Free Cable, Riser, 192 F, 62.5 µm multimode (OM1)

  • Part Number: 192KUF-T4130D20
Corning FREEDM® loose tube gel-free riser cables are flame-retardant, indoor/outdoor, riser-rated cables designed for interbuilding and intrabuilding backbones in aerial, duct and riser applications. These cables are protected against water penetration by innovative waterblock...

FREEDM® One Tight-Buffered Cable, Riser, 4 F, 62.5 µm multimode (OM1)

  • Part Number: 004K8F-31130-29
Corning FREEDM® One riser cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-cou...

Fan-Out Tight-Buffered Cable, Riser, 4 F, 2.9 mm Subunits, 50 µm multimode (OM3)

  • Part Number: 004T61-31180-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

FREEDM® UltraRibbon™ Gel-Filled Cable, Riser, 864 F, 50 µm multimode (OM4)

  • Part Number: 864TVF-14190-20
Corning FREEDM® UltraRibbon™ riser cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The smallest and lightest in the industry, these cables are designed to maximize the use of critical duct space with excellent installation results. The UV...

Reel In A Box, MIC® Tight-Buffered Cable, Riser, 4 F, 62.5 µm multimode (OM1)

  • Part Number: 004K81-31130-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

FREEDM® Ribbon Interlocking Armored,
Gel-Filled Cable, Riser, 36 F, Single-mode (OS2)

  • Part Number: 036ECF-14101-A1
Corning FREEDM® ribbon interlocking armored, gel-filled riser cables continue the innovative breakthrough in indoor/outdoor cable technology with a new generation of high-fiber-count single tube cables. These cables are designed to maximize the use of critical duct space with ...

Fan-Out Tight-Buffered Cable, Riser, 12 F, 1.65 mm Subunits, 50 µm multimode (OM3)

  • Part Number: 012T61-31480-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

Fan-Out Tight-Buffered Cable, Riser, 24 F, 2.9 mm Subunits, 50 µm multimode (OM4)

  • Part Number: 024T61-31190-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...
  • Product Compare