Fiber Optic Cables

  • Viewing 1-25 of 469
  • Items per page 

MIC® Unitized Tight-Buffered Cable, Plenum, 36 F, 62.5 µm multimode (OM1)

  • Part Number: 036K88-61130-29
Corning MIC® unitized plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone installations. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating te...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 2.0 mm diameter, 62.5 µm multimode (OM1)

  • Part Number: 002K51-31330-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Fan-Out Tight-Buffered Cable, Plenum, 4 F, 2.9 mm Subunits, 50 µm multimode (OM2)

  • Part Number: 004T68-31131-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

Reel In A Box, MIC® Tight-Buffered Cable, Riser, 4 F, 62.5 µm multimode (OM1)

  • Part Number: 004K81-31130-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Fan-Out Tight-Buffered Cable, Plenum, 12 F, 2.0 mm Subunits, 50 µm multimode (OM2)

  • Part Number: 012T68-31331-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

LSZH™ Ribbon Interlocking Armored Gel-Filled Cable, 48 F, Single-mode (OS2)

  • Part Number: 048ECZ-18101-ZO
Corning LSZH™ ribbon cables are designed for horizontal intrabuilding backbones where limited-smoke and zero-halogen requirements exist. These cables are organized with 12-fiber ribbons inside a central tube that are surrounded by dielectric strength members and a specially fo...

Ribbon Interconnect Cable, Plenum, 12 F, 50 µm multimode (OM2)

  • Part Number: 012TJ8-T3131-0F
Corning ribbon plenum interconnect cables are designed for multifiber connector interconnect applications from equipment to patch panel or as a patch cord. Available with two, four, eight or 12 fibers, these cables make compact, rugged patch cables and offer a perfect compleme...

Reel In A Box, Zipcord Tight-Buffered Cable, Plenum, 2 F, 2.8 mm diameter, 62.5 µm multimode (OM1)

  • Part Number: 002K58-31130-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 48 F, 50 µm multimode (OM2)

  • Part Number: 048T88-61131-A3
Corning MIC® unitized interlocking armored plenum cables are standard MIC unitized cables designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 μm buffer...

MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 2 F, 62.5 µm multimode (OM1)

  • Part Number: 002K88-31130-A3
Corning MIC® interlocking armored plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 µm buffered fibers enabling easy, consistent st...

MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 2 F, 50 µm multimode (OM2)

  • Part Number: 002T88-31131-A3
Corning MIC® interlocking armored plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 µm buffered fibers enabling easy, consistent st...

MIC® Unitized Tight-Buffered Cable, Riser, 144 F, 62.5 µm multimode (OM1)

  • Part Number: 144K81-Y3130-24
Corning MIC® unitized riser cables are designed for use in riser and general purpose environments for intrabuilding backbone installations. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination...

Ribbon Cable, Riser, 96 F, 62.5 µm multimode (OM1)

  • Part Number: 096KC7-14130-20
Corning ribbon riser cables are all-dielectric and designed for indoor use. The optical fibers are organized into easily identifiable 12-fiber ribbons inside a central tube. The required tensile strength is provided by dielectric strength elements that are helically stranded a...

MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 60 F, 62.5 µm multimode (OM1)

  • Part Number: 060K88-T3130-A3
Corning MIC® unitized interlocking armored plenum cables are standard MIC unitized cables designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 μm buffer...

Fan-Out Tight-Buffered Cable, Riser, 6 F, 2.0 mm Subunits, 50 µm multimode (OM2)

  • Part Number: 006T61-31331-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

Fan-Out Tight-Buffered Cable, Plenum, 2 F, 1.65 mm Subunits, 62.5 µm multimode (OM1)

  • Part Number: 002K68-31430-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

MIC® 250 Interlocking Armored Distribution Cable, Plenum, 12 F, 62.5 µm multimode (OM1)

  • Part Number: 012KD8-T1330-A3
Corning MIC® 250 cables utilize 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12-fiber groupings enable efficient comp...

Fan-Out Tight-Buffered Cable, Riser, 2 F, 2.0 mm Subunits, 50 µm multimode (OM2)

  • Part Number: 002T61-31331-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

Fan-Out Tight-Buffered Cable, Plenum, 12 F, 1.65 mm Subunits, 50 µm multimode (OM2)

  • Part Number: 012T68-31431-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

Fan-Out Tight-Buffered Cable, Plenum, 16 F, 1.65 mm Subunits, 50 µm multimode (OM2)

  • Part Number: 016T68-31431-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 1.6 mm diameter, 50 µm multimode (OM2)

  • Part Number: 002T51-31431-B6
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

MIC® 250 Interlocking Armored Distribution Cable, Plenum, 144 F, 50 µm multimode (OM2)

  • Part Number: 144TD8-T1331-A3
Corning MIC® 250 cables utilize 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12-fiber groupings enable efficient comp...

Ribbon Interconnect Cable, Plenum, 2 F, 62.5 µm multimode (OM1)

  • Part Number: 002KJ8-41130-0F
Corning ribbon plenum interconnect cables are designed for multifiber connector interconnect applications from equipment to patch panel or as a patch cord. Available with two, four, eight or 12 fibers, these cables make compact, rugged patch cables and offer a perfect compleme...

MIC® Tight-Buffered Cable, Riser, 6 F, 62.5 µm multimode (OM1)

  • Part Number: 006K81-31130-24
Corning MIC® riser cables are designed for use in riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use 900 μm buffered fibers to enable easy, consistent stripping and facilitate termination. The fibers are ...

MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser, 96 F, 50 µm multimode (OM2)

  • Part Number: 096T81-T3131-A1
Corning MIC® interlocking armored riser cables are designed for use in intrabuilding backbone and horizontal installations. They use individually jacketed 900 µm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are grouped into 6-, 1...
  • Product Compare