Fiber Optic Cables

  • Viewing 1-25 of 392
  • Items per page 

MIC® Unitized Tight-Buffered Cable, Riser, 96 F, Single-mode (OS2)

  • Part Number: 096E81-Y3131-24
Corning MIC® unitized riser cables are designed for use in riser and general purpose environments for intrabuilding backbone installations. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination...

ActiFi™ DAS Interlocking Armored Cables for Indoor Plenum, 24 fiber, 4 Cu Conductor, 16AWG

  • Part Number: 024UT8-41H01MA3
Corning ActiFi Interlocking Armored Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. The designs use 4-, 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (12, 14, 16 or 20 AWG) necessary to power ...

ActiFi™ DAS Interlocking Armored Cables for Indoor Plenum, 6 F, 6 Cu Conductor, 16AWG

  • Part Number: 006ZT8-61H01MA3
Corning ActiFi Interlocking Armored Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. The designs use 4-, 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (12, 14, 16 or 20 AWG) necessary to power ...

ActiFi™ DAS Interlocking Armored Cables for Indoor Plenum, 24 fiber, 6 Cu Conductor, 16AWG

  • Part Number: 024UT8-61H01MA3
Corning ActiFi Interlocking Armored Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. The designs use 4-, 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (12, 14, 16 or 20 AWG) necessary to power ...

Reel In A Box, Single-Fiber, Tight-Buffered Cable, Plenum, 2.0 mm diameter, Single-mode (OS2)

  • Part Number: 001E38-31331-B1
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

ActiFi™ Tight-Buffered Cables, Plenum, 6 F, 4 Cu Conductor, 20AWG

  • Part Number: 006Z48-41K31M29
Corning ActiFi™ Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. They also provide a time and cost-saving solution for installations requiring remotely-powered equipment. By integrating copper and fiber in one cable, ActiFi Cables...

Reel In A Box, Single-Fiber, Tight-Buffered Cable, Plenum, 2.9 mm diameter, Single-mode (OS2)

  • Part Number: 001E38-31131-B2
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

MIC® Tight-Buffered Cable, Riser, 24 F, Single-mode (OS2)

  • Part Number: 024E81-33131-24
Corning MIC® riser cables are designed for use in riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use 900 μm buffered fibers to enable easy, consistent stripping and facilitate termination. The fibers are ...

Ribbon Cable, Plenum, 24 F, Single-mode (OS2)

  • Part Number: 024EC8-14101-20
Corning ribbon plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone installations and for high-fiber-count data centers. These cables consist of 12 to 216 fibers organized into 12-fiber ribbons inside a central tube. D...

MIC® 250 Interlocking Armored Distribution Cable, Plenum, 12 F, Single-mode (OS2)

  • Part Number: 012ED8-T1301-A3
Corning MIC® 250 cables utilize 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12-fiber groupings enable efficient comp...

ActiFi™ Tight-Buffered Cables, Plenum, 2 F, 2 Cu Conductor, 22AWG

  • Part Number: 002Z48-21L31M29
Corning ActiFi™ Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. They also provide a time and cost-saving solution for installations requiring remotely-powered equipment. By integrating copper and fiber in one cable, ActiFi Cables...

Single-Fiber Tight-Buffered Cable, Riser, 1.6 mm diameter, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 001Z31-31431-24
Corning single-fiber cables are designed for interconnect applications. A 900 μm buffered fiber is surrounded by aramid yarn strength members and a flame-retardant jacket. Dielectric strength members offer mechanical durability and the flame-resistant jacket meet requirements ...

Fan-Out Tight-Buffered Cable, Plenum, 24 F, 2.9 mm Subunits, Single-mode (OS2)

  • Part Number: 024E68-31131-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

Reel In A Box, MIC® Tight-Buffered Cable, Plenum, 2 F, Single-mode (OS2)

  • Part Number: 002E88-31131-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

ActiFi™ DAS Interlocking Armored Cables for Indoor Plenum, 6 F, 12 Cu Conductor, 14AWG

  • Part Number: 006UD8-M1G01MA3
Corning ActiFi Interlocking Armored Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. The designs use 4-, 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (12, 14, 16 or 20 AWG) necessary to power ...

MIC® Unitized Tight-Buffered Cable, Plenum, 48 F, Single-mode (OS2)

  • Part Number: 048E88-61131-29
Corning MIC® unitized plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone installations. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating te...

ActiFi™ DAS Cables for Indoor Plenum, 12 F, 4 Cu Conductor, 14AWG

  • Part Number: 012UD8-41G01M20
Corning ActiFi Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. The designs use 4-, 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (12, 14, 16 or 20 AWG) necessary to power the remote active gea...

Fan-Out Tight-Buffered Cable, Plenum, 2 F, 2.9 mm Subunits, Single-mode (OS2)

  • Part Number: 002E68-31131-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 2.8 mm diameter, Single-mode (OS2)

  • Part Number: 002E51-31131-B2
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

ActiFi™ DAS Cables for Indoor Plenum, 24 fiber, 6 Cu Conductor, 16AWG

  • Part Number: 024UT8-61H01M20
Corning ActiFi Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. The designs use 4-, 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (12, 14, 16 or 20 AWG) necessary to power the remote active gea...

MIC® 250 Interlocking Armored Distribution Cable, Plenum, 36 F, Single-mode (OS2)

  • Part Number: 036ED8-T1301-A3
Corning MIC® 250 cables utilize 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12-fiber groupings enable efficient comp...

Fan-Out Tight-Buffered Cable, Riser, 6 F, 1.65 mm Subunits, Single-mode (OS2)

  • Part Number: 006E61-31431-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

ActiFi™ DAS Cables for Indoor Plenum, 12 F, 2 Cu Conductor, 14AWG

  • Part Number: 012UD8-21G01M20
Corning ActiFi Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. The designs use 4-, 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (12, 14, 16 or 20 AWG) necessary to power the remote active gea...

ActiFi™ Tight-Buffered Cables, Plenum, 4 F, 2 Cu Conductor, 20AWG

  • Part Number: 004Z48-21K31M29
Corning ActiFi™ Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. They also provide a time and cost-saving solution for installations requiring remotely-powered equipment. By integrating copper and fiber in one cable, ActiFi Cables...

Reel In A Box, MIC® Tight-Buffered Cable, Riser, 2 F, Single-mode (OS2)

  • Part Number: 002E81-31131-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...
  • Product Compare