Fiber Optic Cables

  • Viewing 1-25 of 489
  • Items per page 

ALTOS® Low-Temperature, Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 144 F, Single-mode (OS2)

  • Part Number: 144EU5-T4101F20
Corning ALTOS® gel-free, low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Armored jackets allow for duct, direct-buried or aerial (lashed) installation.

ALTOS® Lite Loose Tube, Gel-Free, Double-Jacket, Double-Armored Cable, 60 F, Single-mode (OS2)

  • Part Number: 060EUD-T4101D20
Corning ALTOS® Lite gel-free double-jacket, double-armored cables are rugged cables designed for direct-buried installations. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber.

ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 288 F, Single-mode (OS2)

  • Part Number: 288EUC-T4100D20
Corning ALTOS® Lite gel-free, single-jacket, single-armored cables are designed for campus backbones in direct-buried installations. The loose tube design provides stable and highly reliable transmission parameters for a variety of voice, data, video and imaging applications. ...

ALTOS® Low-Temperature, Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 216 F, 50 µm multimode (OM2)

  • Part Number: 216TU5-T4131F20
Corning ALTOS® gel-free, low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Armored jackets allow for duct, direct-buried or aerial (lashed) installation.

ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 192 F, 62.5 µm multimode (OM1)

  • Part Number: 192KUC-T4130D20
Corning ALTOS® Lite gel-free, single-jacket, single-armored cables are designed for campus backbones in direct-buried installations. The loose tube design provides stable and highly reliable transmission parameters for a variety of voice, data, video and imaging applications. ...

SST-Ribbon™ Single-Tube, Gel-Free, Armored Cable, 48 F, Single-mode (OS2)

  • Part Number: 048EC5-14100D53
Corning SST-Ribbon™ cables represent a truly innovative breakthrough in outside plant cable technology. Providing up to 216 fibers in a compact design, the enhanced coupling features ensure the ribbon stack and cable act as one unit, providing long-term reliability in aerial, ...

ALTOS® Lite Low-Temperature, Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 96 F, 62.5 µm multimode (OM1)

  • Part Number: 096KUC-T4130F20
Corning ALTOS® gel-free, low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Armored jackets allow for duct, direct-buried or aerial (lashed) installation.

ALTOS® Low-Temperature, Loose Tube, Gel-Filled, Double-Jacket, Single-Armored Cable, 60 F, 50 µm multimode (OM2)

  • Part Number: 060TU5-T4131C20
Corning ALTOS® low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Dielectric and armored jackets allow for duct, direct-buried or aerial (lashed) installation.

ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 360 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 360ZUC-T4122D20
Corning ALTOS® Lite gel-free, single-jacket, single-armored cables are designed for campus backbones in direct-buried installations. The loose tube design provides stable and highly reliable transmission parameters for a variety of voice, data, video and imaging applications. ...

ALTOS® Low-Temperature, Loose Tube, Gel-Filled, Double-Jacket, Single-Armored Cable, 12 F, 62.5 µm multimode (OM1)

  • Part Number: 012KU5-T4130C20
Corning ALTOS® low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Dielectric and armored jackets allow for duct, direct-buried or aerial (lashed) installation.

ALTOS® Low-Temperature, Loose Tube, Gel-Filled, Double-Jacket, Single-Armored Cable, 36 F, Single-mode (OS2)

  • Part Number: 036EU5-T4101C20
Corning ALTOS® low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Dielectric and armored jackets allow for duct, direct-buried or aerial (lashed) installation.

ALTOS® Double-Jacket, Single-Armored Cables, 12-432 Fibers, 96 F, 62.5 µm multimode (OM1)

  • Part Number: 096KU5-T4130A20
ALTOS® double-jacket, single-armored cables are rugged, armored cables designed for direct-buried installation while suitable for duct and aerial (lashed) installation. The loose tube design provides stable performance over a wide temperature range and is compatible with any t...

ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 12 F, 50 µm multimode (OM4)

  • Part Number: 012TUC-T4190D20
Corning ALTOS® Lite gel-free, single-jacket, single-armored cables are designed for campus backbones in direct-buried installations. The loose tube design provides stable and highly reliable transmission parameters for a variety of voice, data, video and imaging applications. ...

ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 144 F, Single-mode (OS2)

  • Part Number: 144LUC-T4122D20
Corning ALTOS® Lite gel-free, single-jacket, single-armored cables are designed for campus backbones in direct-buried installations. The loose tube design provides stable and highly reliable transmission parameters for a variety of voice, data, video and imaging applications. ...

SST-Ribbon™ Single-Tube, Gel-Free, Armored Cable, 24 F, Single-mode (OS2)

  • Part Number: 024EC5-14100D53
Corning SST-Ribbon™ cables represent a truly innovative breakthrough in outside plant cable technology. Providing up to 216 fibers in a compact design, the enhanced coupling features ensure the ribbon stack and cable act as one unit, providing long-term reliability in aerial, ...

ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 12 F, Single-mode (OS2)

  • Part Number: 012EUC-T4101D20
Corning ALTOS® Lite gel-free, single-jacket, single-armored cables are designed for campus backbones in direct-buried installations. The loose tube design provides stable and highly reliable transmission parameters for a variety of voice, data, video and imaging applications. ...

ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 216 F, 50 µm multimode (OM3)

  • Part Number: 216TUC-T4180D20
Corning ALTOS® Lite gel-free, single-jacket, single-armored cables are designed for campus backbones in direct-buried installations. The loose tube design provides stable and highly reliable transmission parameters for a variety of voice, data, video and imaging applications. ...

ALTOS® Lite Loose Tube, Gel-Filled, Single-Jacket, Single-Armored Cable, 36 F, Single-mode (OS2)

  • Part Number: 036EUC-T4100A20
Corning ALTOS® Lite single-jacket, single-armored cables are lightweight, reduced-diameter, armored cables designed for direct-buried, duct and aerial (lashed) installation. The loose tube design provides stable performance over a wide temperature range and is compatible with ...

ALTOS® Double-Jacket, Single-Armored Cables, 12-432 Fibers, 60 F, 50 µm multimode (OM2)

  • Part Number: 060TU5-T4131A20
ALTOS® double-jacket, single-armored cables are rugged, armored cables designed for direct-buried installation while suitable for duct and aerial (lashed) installation. The loose tube design provides stable performance over a wide temperature range and is compatible with any t...

ALTOS® Lite Loose Tube, Gel-Free, Double-Jacket, Double-Armored Cable, 192 F, Single-mode (OS2)

  • Part Number: 192EUD-T4101D20
Corning ALTOS® Lite gel-free double-jacket, double-armored cables are rugged cables designed for direct-buried installations. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber.

ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 72 F, Single-mode (OS2)

  • Part Number: 072EU5-T4101D20
ALTOS® gel-free, double-jacket, single-armored cables are rugged, armored cables designed for direct-buried installation while suitable for duct and aerial (lashed) installation. The loose tube design provides stable performance over a wide temperature range and is compatible ...

ALTOS® Low-Temperature, Loose Tube, Gel-Filled, Double-Jacket, Single-Armored Cable, 48 F, 50 µm multimode (OM2)

  • Part Number: 048TU5-T4131C20
Corning ALTOS® low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Dielectric and armored jackets allow for duct, direct-buried or aerial (lashed) installation.

ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 192 F, 50 µm multimode (OM4)

  • Part Number: 192TUC-T4190D20
Corning ALTOS® Lite gel-free, single-jacket, single-armored cables are designed for campus backbones in direct-buried installations. The loose tube design provides stable and highly reliable transmission parameters for a variety of voice, data, video and imaging applications. ...

ALTOS® Lite Low-Temperature, Loose Tube, Gel-Filled, Single-Jacket, Single-Armored Cable, 216 F, Single-mode (OS2)

  • Part Number: 216EUC-T4101C20
Corning ALTOS® low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Dielectric and armored jackets allow for duct, direct-buried or aerial (lashed) installation.

ALTOS® Low-Temperature, Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 36 F, Single-mode (OS2)

  • Part Number: 036EU5-T4101F20
Corning ALTOS® gel-free, low-temperature cables are designed for extreme cold temperature environments with an extended operating range of -50º to +70ºC (-58º to +158ºF). Armored jackets allow for duct, direct-buried or aerial (lashed) installation.
  • Product Compare