Fiber Optic Cables

MIC® DX Tight-Buffered Armored Cable, Plenum, 6 F, 50 µm multimode (OM3)

  • Part Number: 006T88-31180-D3
Corning MIC® DX armored plenum cables are standard MIC subunits placed inside a dielectric armor for ruggedness and superior crush resistance without the conductive properties of traditional armor. These cables are designed for use in intrabuilding backbone and horizontal inst...

MIC® DX Tight-Buffered Armored Cable, Plenum, 12 F, 50 µm multimode (OM3)

  • Part Number: 012T88-33180-D3
Corning MIC® DX armored plenum cables are standard MIC subunits placed inside a dielectric armor for ruggedness and superior crush resistance without the conductive properties of traditional armor. These cables are designed for use in intrabuilding backbone and horizontal inst...

MIC® DX Tight-Buffered Armored Cable, Plenum, 6 F, Single-mode (OS2)

  • Part Number: 006E88-31131-D3
Corning MIC® DX armored plenum cables are standard MIC subunits placed inside a dielectric armor for ruggedness and superior crush resistance without the conductive properties of traditional armor. These cables are designed for use in intrabuilding backbone and horizontal inst...

MIC® DX Tight-Buffered Armored Cable, Plenum, 24 F, 62.5 µm multimode (OM1)

  • Part Number: 024K88-33130-D3
Corning MIC® DX armored plenum cables are standard MIC subunits placed inside a dielectric armor for ruggedness and superior crush resistance without the conductive properties of traditional armor. These cables are designed for use in intrabuilding backbone and horizontal inst...

MIC® DX Tight-Buffered Armored Cable, Plenum, 12 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 012T88-33191-D3
Corning MIC® DX armored plenum cables are standard MIC subunits placed inside a dielectric armor for ruggedness and superior crush resistance without the conductive properties of traditional armor. These cables are designed for use in intrabuilding backbone and horizontal inst...

MIC® DX Tight-Buffered Armored Cable, Plenum, 24 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 024T88-33191-D3
Corning MIC® DX armored plenum cables are standard MIC subunits placed inside a dielectric armor for ruggedness and superior crush resistance without the conductive properties of traditional armor. These cables are designed for use in intrabuilding backbone and horizontal inst...

MIC® DX Tight-Buffered Armored Cable, Plenum, 6 F, 62.5 µm multimode (OM1)

  • Part Number: 006K88-31130-D3
Corning MIC® DX armored plenum cables are standard MIC subunits placed inside a dielectric armor for ruggedness and superior crush resistance without the conductive properties of traditional armor. These cables are designed for use in intrabuilding backbone and horizontal inst...

MIC® DX Tight-Buffered Armored Cable, Plenum, 24 F, Single-mode (OS2)

  • Part Number: 024E88-33131-D3
Corning MIC® DX armored plenum cables are standard MIC subunits placed inside a dielectric armor for ruggedness and superior crush resistance without the conductive properties of traditional armor. These cables are designed for use in intrabuilding backbone and horizontal inst...

MIC® DX Tight-Buffered Armored Cable, Plenum, 24 F, 50 µm multimode (OM2)

  • Part Number: 024T88-33131-D3
Corning MIC® DX armored plenum cables are standard MIC subunits placed inside a dielectric armor for ruggedness and superior crush resistance without the conductive properties of traditional armor. These cables are designed for use in intrabuilding backbone and horizontal inst...

MIC® DX Tight-Buffered Armored Cable, Plenum, 6 F, 50 µm multimode (OM2)

  • Part Number: 006T88-31131-D3
Corning MIC® DX armored plenum cables are standard MIC subunits placed inside a dielectric armor for ruggedness and superior crush resistance without the conductive properties of traditional armor. These cables are designed for use in intrabuilding backbone and horizontal inst...

MIC® DX Tight-Buffered Armored Cable, Plenum, 12 F, 50 µm multimode (OM4)

  • Part Number: 012T88-33190-D3
Corning MIC® DX armored plenum cables are standard MIC subunits placed inside a dielectric armor for ruggedness and superior crush resistance without the conductive properties of traditional armor. These cables are designed for use in intrabuilding backbone and horizontal inst...

MIC® DX Tight-Buffered Armored Cable, Plenum, 6 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 006T88-31191-D3
Corning MIC® DX armored plenum cables are standard MIC subunits placed inside a dielectric armor for ruggedness and superior crush resistance without the conductive properties of traditional armor. These cables are designed for use in intrabuilding backbone and horizontal inst...

MIC® DX Tight-Buffered Armored Cable, Plenum, 12 F, 50 µm multimode (OM2)

  • Part Number: 012T88-33131-D3
Corning MIC® DX armored plenum cables are standard MIC subunits placed inside a dielectric armor for ruggedness and superior crush resistance without the conductive properties of traditional armor. These cables are designed for use in intrabuilding backbone and horizontal inst...

MIC® DX Tight-Buffered Armored Cable, Plenum, 6 F, 50 µm multimode (OM4)

  • Part Number: 006T88-31190-D3
Corning MIC® DX armored plenum cables are standard MIC subunits placed inside a dielectric armor for ruggedness and superior crush resistance without the conductive properties of traditional armor. These cables are designed for use in intrabuilding backbone and horizontal inst...

MIC® DX Tight-Buffered Armored Cable, Plenum, 12 F, 62.5 µm multimode (OM1)

  • Part Number: 012K88-33130-D3
Corning MIC® DX armored plenum cables are standard MIC subunits placed inside a dielectric armor for ruggedness and superior crush resistance without the conductive properties of traditional armor. These cables are designed for use in intrabuilding backbone and horizontal inst...

MIC® DX Tight-Buffered Armored Cable, Plenum, 24 F, 50 µm multimode (OM3)

  • Part Number: 024T88-33180-D3
Corning MIC® DX armored plenum cables are standard MIC subunits placed inside a dielectric armor for ruggedness and superior crush resistance without the conductive properties of traditional armor. These cables are designed for use in intrabuilding backbone and horizontal inst...

MIC® DX Tight-Buffered Armored Cable, Plenum, 12 F, Single-mode (OS2)

  • Part Number: 012E88-33131-D3
Corning MIC® DX armored plenum cables are standard MIC subunits placed inside a dielectric armor for ruggedness and superior crush resistance without the conductive properties of traditional armor. These cables are designed for use in intrabuilding backbone and horizontal inst...

MIC® DX Tight-Buffered Armored Cable, Plenum, 24 F, 50 µm multimode (OM4)

  • Part Number: 024T88-33190-D3
Corning MIC® DX armored plenum cables are standard MIC subunits placed inside a dielectric armor for ruggedness and superior crush resistance without the conductive properties of traditional armor. These cables are designed for use in intrabuilding backbone and horizontal inst...
  • Product Compare