Fiber Optic Cables

  • Viewing 1-25 of 1000
  • Items per page 

FREEDM® Fan-Out Tight-Buffered Cable, Riser, 3 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 003T6F-31391-29
Corning FREEDM® fan-out cables are designed for routing inside and outside buildings into riser spaces, to security, surveillance or monitoring cameras, and within telecommunications rooms and workstations. With no need for transition splices when entering a building, this cab...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 72 F, Single-mode (OS2)

  • Part Number: 072EUL-T4601D2N
Corning LSZH™ industrial fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these industrial cables are flame-retardant and have been tested to mee...

Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 288 F, 50 µm multimode (OM2)

  • Part Number: 288TUL-T3631D2M
Corning dielectric, tray-rated, mining and petrochemical fiber optic cables are designed for indoor and outdoor use in mining and petrochemical backbones (aerial and duct) and horizontal intrabuilding and tunnel backbones where limited-smoke and zero-halogen requirements exist...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free Cable, 48 F, Single-mode (OS2)

  • Part Number: 048EUZ-T4101D2N
Corning Industrial LSZH™ fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these industrial cables are flame-retardant and have been tested to mee...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free Cable, 72 F, 50 µm multimode (OM3)

  • Part Number: 072TUZ-T4180D2N
Corning Industrial LSZH™ fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these industrial cables are flame-retardant and have been tested to mee...

LSZH™ Loose Tube, Gel-Free, Double-Jacket Cable, 96 F, 50 µm multimode (OM2)

  • Part Number: 096TUL-T4631D20
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

FREEDM® Fan-Out Tight-Buffered Cable, Riser, 1 F, 50 µm multimode (OM4)

  • Part Number: 001T6F-31390-29
Corning FREEDM® fan-out cables are designed for routing inside and outside buildings into riser spaces, to security, surveillance or monitoring cameras, and within telecommunications rooms and workstations. With no need for transition splices when entering a building, this cab...

MiniXtend® Cable with Binderless* FastAccess® Technology, 24 F, SMF-28® Ultra fiber, Single-mode (G.652.D/G.657.A1)

  • Part Number: 024ZM4-T3F22A20
Corning MiniXtend® Cable with Binderless* FastAccess® Technology is an all-dielectric loose tube cable designed for microduct applications and features industry-leading fiber density. The innovative Binderless FastAccess Technology improves cable handling and reduces access ti...

SST-Drop™ FREEDM® LSZH Riser Cable, 6 F, Single-mode (OS2)

  • Part Number: 006EBZ-14101A20
Corning FREEDM® LSZH™ flat-drop riser cables are flame-retardant, indoor/outdoor cables suitable for installation in aerial, duct and riser applications. FREEDM LSZH flat-drop riser cables provide the simple installation of standard FREEDM cable in an easy-access single-tube d...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free Cable, 48 F, 50 µm multimode (OM2)

  • Part Number: 048TUZ-T4131D2N
Corning Industrial LSZH™ fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these industrial cables are flame-retardant and have been tested to mee...

ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 2 F, Single-mode (OS2)

  • Part Number: 002EU4-T4700D20
Corning ALTOS® cable with FastAccess® technology is an all-dielectric gel-free cable designed for outdoor and limited indoor use for campus backbones in lashed aerial and duct installations. The innovative FastAccess technology feature combined with the all-dielectric gel-free...

LSZH™ Loose Tube, Gel-Free, Single-Jacket Cable, 144 F, 50 µm multimode (OM2)

  • Part Number: 144TUZ-T4131D20
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free Cable, 192 F, 62.5 µm multimode (OM1)

  • Part Number: 192KUZ-T4130D2N
Corning Industrial LSZH™ fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these industrial cables are flame-retardant and have been tested to mee...

ALTOS® Loose Tube, Gel-Filled, Double-Jacket Cable, 192 F, Single-mode (OS2)

  • Part Number: 192EUE-T4101A20
Corning ALTOS® double-jacket dielectric cables are designed for duct and aerial (lashed) installation. The double-jacket construction adds a layer of protection for harsh environments. The loose tube cable design provides stable performance over a wide temperature range and is...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 192 F, 62.5 µm multimode (OM1)

  • Part Number: 192KUL-T4630D2N
Corning LSZH™ industrial fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these industrial cables are flame-retardant and have been tested to mee...

LSZH™ Loose Tube, Gel-Free, Double-Jacket Cable, 288 F, 50 µm multimode (OM4)

  • Part Number: 288TUL-T4690D20
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

ALTOS® Loose Tube, Gel-Free Cable, 36 F, Single-mode (OS2)

  • Part Number: 036EU4-T4101D20
Corning ALTOS® all-dielectric gel-free cables are designed for outdoor and limited indoor use for backbones in lashed aerial and duct installations. The loose tube gel-free design is fully waterblocked using craft-friendly, water-swellable materials, which means cable access i...

Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 288 F, Single-mode (OS2)

  • Part Number: 288EUL-T3601D2M
Corning dielectric, tray-rated, mining and petrochemical fiber optic cables are designed for indoor and outdoor use in mining and petrochemical backbones (aerial and duct) and horizontal intrabuilding and tunnel backbones where limited-smoke and zero-halogen requirements exist...

Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 12 F, 50 µm multimode (OM3)

  • Part Number: 012TUL-T3680D2M
Corning dielectric, tray-rated, mining and petrochemical fiber optic cables are designed for indoor and outdoor use in mining and petrochemical backbones (aerial and duct) and horizontal intrabuilding and tunnel backbones where limited-smoke and zero-halogen requirements exist...

ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 144 F, 50 µm multimode (OM4)

  • Part Number: 144TU4-T4790D20
Corning ALTOS® cable with FastAccess® technology is an all-dielectric gel-free cable designed for outdoor and limited indoor use for campus backbones in lashed aerial and duct installations. The innovative FastAccess technology feature combined with the all-dielectric gel-free...

FREEDM® LST™ Loose-Tube, Gel-Free Cable, Riser, 6 F, 50 µm multimode (OM4)

  • Part Number: 006TSF-T4190D20
Corning FREEDM® LST™ gel-free cables are flame-retardant, indoor/outdoor, riser-rated cables designed for interbuilding and intrabuilding backbones in aerial, duct and riser applications. With a riser rating, there is no need for a transition splice when entering the building....

FREEDM® Loose Tube, Gel-Free Cable, Riser, 192 F, 62.5 µm multimode (OM1)

  • Part Number: 192KUF-T4130D20
Corning FREEDM® loose tube gel-free riser cables are flame-retardant, indoor/outdoor, riser-rated cables designed for interbuilding and intrabuilding backbones in aerial, duct and riser applications. These cables are protected against water penetration by innovative waterblock...

FREEDM® One Tight-Buffered Cable, Riser, 4 F, 62.5 µm multimode (OM1)

  • Part Number: 004K8F-31130-29
Corning FREEDM® One riser cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-cou...

ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 24 F, 62.5 µm multimode (OM1)

  • Part Number: 024KU4-T4730D20
Corning ALTOS® cable with FastAccess® technology is an all-dielectric gel-free cable designed for outdoor and limited indoor use for campus backbones in lashed aerial and duct installations. The innovative FastAccess technology feature combined with the all-dielectric gel-free...

ALTOS® Loose Tube, Gel-Filled, Double-Jacket Cable, 12 F, 50 µm multimode (OM2)

  • Part Number: 012TUE-T4131A20
Corning ALTOS® double-jacket dielectric cables are designed for duct and aerial (lashed) installation. The double-jacket construction adds a layer of protection for harsh environments. The loose tube cable design provides stable performance over a wide temperature range and is...
  • Product Compare