Fiber Optic Cables

  • Viewing 1-25 of 933
  • Items per page 

Fan-Out Tight-Buffered Cable, Riser, 8 F, 2.9 mm Subunits, 50 µm multimode (OM4)

  • Part Number: 008T61-31190-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

Fan-Out Tight-Buffered Cable, Riser, 24 F, 1.65 mm Subunits, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 024T61-31491-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

MIC® Unitized Tight-Buffered Cable, Riser, 96 F, Single-mode (OS2)

  • Part Number: 096E81-Y3131-24
Corning MIC® unitized riser cables are designed for use in riser and general purpose environments for intrabuilding backbone installations. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination...

LSZH™ Ribbon Cable, 24 F, 50 µm multimode (OM2)

  • Part Number: 024TCJ-14131-20
Corning LSZH™ ribbon cables are designed for horizontal intrabuilding backbones where limited-smoke and zero-halogen requirements exist. These cables are organized with 12-fiber ribbons inside a central tube that are surrounded by dielectric strength members and a specially fo...

MIC® Unitized Tight-Buffered Cable, Plenum, 36 F, 62.5 µm multimode (OM1)

  • Part Number: 036K88-61130-29
Corning MIC® unitized plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone installations. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating te...

FREEDM® One Unitized, Tight-Buffered Cable, Plenum, 96 F, 50 µm multimode (OM2)

  • Part Number: 096T8P-Y3180-29
Corning FREEDM® One unitized plenum cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. Available in fiber counts up to 144 fibers, the tight-buffered constru...

MIC® 250 Interlocking Armored Distribution Cable, Plenum, 48 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 048TD8-T1391-A3
Corning MIC® 250 cables utilize 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12-fiber groupings enable efficient comp...

MIC® Tight-Buffered Cable, Plenum, 2 F, 50 µm multimode (OM2)

  • Part Number: 002T88-31131-29
Corning MIC® plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use 900 μm buffered fibers to allow easy, consistent stripping and to facilitate termination. The ...

FREEDM® One Unitized, Tight-Buffered Cable, Plenum, 36 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 036Z8P-61131-29
Corning FREEDM® One unitized plenum cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. Available in fiber counts up to 144 fibers, the tight-buffered constru...

Fan-Out Tight-Buffered Cable, Riser, 4 F, 1.65 mm Subunits, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 004T61-31491-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

Fan-Out Tight-Buffered Cable, Plenum, 4 F, 2.9 mm Subunits, 50 µm multimode (OM2)

  • Part Number: 004T68-31131-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

MIC® 250 Distribution Cable, Plenum, 48 F, 50 µm multimode (OM4)

  • Part Number: 048TD8-T1390-20
Corning MIC® 250 cables utilize 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12-fiber groupings enable efficient comp...

Ribbon Cable, Riser, 24 F, 50 µm multimode (OM3)

  • Part Number: 024TC7-14180-20
Corning ribbon riser cables are all-dielectric and designed for indoor use. The optical fibers are organized into easily identifiable 12-fiber ribbons inside a central tube. The required tensile strength is provided by dielectric strength elements that are helically stranded a...

MIC® Tight-Buffered Cable, Plenum, 6 F, 50 µm multimode (OM3)

  • Part Number: 006T88-31180-29
Corning MIC® plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use 900 μm buffered fibers to allow easy, consistent stripping and to facilitate termination. The ...

Fan-Out Tight-Buffered Cable, Riser, 6 F, 2.0 mm Subunits, 50 µm multimode (OM3)

  • Part Number: 006T61-31380-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

MIC® Tight-Buffered Cable, Riser, 24 F, Single-mode (OS2)

  • Part Number: 024E81-33131-24
Corning MIC® riser cables are designed for use in riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use 900 μm buffered fibers to enable easy, consistent stripping and facilitate termination. The fibers are ...

Ribbon Cable, Plenum, 24 F, Single-mode (OS2)

  • Part Number: 024EC8-14101-20
Corning ribbon plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone installations and for high-fiber-count data centers. These cables consist of 12 to 216 fibers organized into 12-fiber ribbons inside a central tube. D...

Fan-Out Tight-Buffered Cable, Riser, 4 F, 2.9 mm Subunits, 50 µm multimode (OM3)

  • Part Number: 004T61-31180-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

Reel In A Box, MIC® Tight-Buffered Cable, Riser, 4 F, 62.5 µm multimode (OM1)

  • Part Number: 004K81-31130-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

MIC® 250 Interlocking Armored Distribution Cable, Plenum, 12 F, Single-mode (OS2)

  • Part Number: 012ED8-T1301-A3
Corning MIC® 250 cables utilize 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12-fiber groupings enable efficient comp...

Fan-Out Tight-Buffered Cable, Riser, 12 F, 1.65 mm Subunits, 50 µm multimode (OM3)

  • Part Number: 012T61-31480-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...

MIC® 250 2.0 Interlocking Armored Cable, 144 F, 50 µm multimode (OM3)

  • Part Number: 144TD9-T1380-A3
Corning MIC® 250 2.0 cables with aluminum interlocking armor utilizes 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12...

LSZH™ Ribbon Cable, 24 F, 50 µm multimode (OM3)

  • Part Number: 024TCJ-14180-20
Corning LSZH™ ribbon cables are designed for horizontal intrabuilding backbones where limited-smoke and zero-halogen requirements exist. These cables are organized with 12-fiber ribbons inside a central tube that are surrounded by dielectric strength members and a specially fo...

Fan-Out Tight-Buffered Cable, Plenum, 12 F, 2.0 mm Subunits, 50 µm multimode (OM2)

  • Part Number: 012T68-31331-29
Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectri...

Fan-Out Tight-Buffered Cable, Riser, 24 F, 2.9 mm Subunits, 50 µm multimode (OM4)

  • Part Number: 024T61-31190-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric...
  • Product Compare