Fiber Optic Cables

  • Viewing 1-25 of 419
  • Items per page 

Reel In A Box, Zipcord Tight-Buffered Cable, Plenum, 2 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 002T58-31391-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 2.0 mm diameter, 50 µm multimode (OM4)

  • Part Number: 002T51-31390-B1
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 2.0 mm diameter, 62.5 µm multimode (OM1)

  • Part Number: 002K51-31330-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 1.6 mm diameter, 50 µm multimode (OM4)

  • Part Number: 002T51-31490-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Reel In A Box, Single-Fiber, Tight-Buffered Cable, Plenum, 1.6 mm diameter, 50 µm multimode (OM3)

  • Part Number: 001T38-31480-B2
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Ribbon Interconnect Cable, Plenum, 12 F, 50 µm multimode (OM2)

  • Part Number: 012TJ8-T3131-0F
Corning ribbon plenum interconnect cables are designed for multifiber connector interconnect applications from equipment to patch panel or as a patch cord. Available with two, four, eight or 12 fibers, these cables make compact, rugged patch cables and offer a perfect compleme...

Reel In A Box, Zipcord Tight-Buffered Cable, Plenum, 2 F, 2.8 mm diameter, 62.5 µm multimode (OM1)

  • Part Number: 002K58-31130-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Ribbon Interconnect Cable, Plenum, 12 F, 50 µm multimode (OM4)

  • Part Number: 012TJ8-T3190-0F
Corning ribbon plenum interconnect cables are designed for multifiber connector interconnect applications from equipment to patch panel or as a patch cord. Available with two, four, eight or 12 fibers, these cables make compact, rugged patch cables and offer a perfect compleme...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 1.6 mm diameter, 50 µm multimode (OM2)

  • Part Number: 002T51-31431-B6
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Zipcord Tight-Buffered Cable, Riser, 2 F, 1.6 mm diameter, 50 µm multimode (OM4)

  • Part Number: 002T51-31490-24
Corning zipcord cables are designed for interconnect applications. Two 900 μm buffered fibers are surrounded by aramid yarn strength members and a flame-retardant jacket. This cable design offers mechanical durability and flame resistance that meet the requirements of the Nati...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 2.0 mm diameter, 50 µm multimode (OM4)

  • Part Number: 002T51-31390-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Ribbon Interconnect Cable, Plenum, 2 F, 62.5 µm multimode (OM1)

  • Part Number: 002KJ8-41130-0F
Corning ribbon plenum interconnect cables are designed for multifiber connector interconnect applications from equipment to patch panel or as a patch cord. Available with two, four, eight or 12 fibers, these cables make compact, rugged patch cables and offer a perfect compleme...

Reel In A Box, Single-Fiber, Tight-Buffered Cable, Plenum, 1.6 mm diameter, 50 µm multimode (OM3)

  • Part Number: 001T38-31480-B4
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 1.6 mm diameter, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 002T51-31491-B5
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Zipcord Tight-Buffered Cable, Riser, 2 F, 2.0 mm diameter, 50 µm multimode (OM4)

  • Part Number: 002T51-31390-24
Corning zipcord cables are designed for interconnect applications. Two 900 μm buffered fibers are surrounded by aramid yarn strength members and a flame-retardant jacket. This cable design offers mechanical durability and flame resistance that meet the requirements of the Nati...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 1.6 mm diameter, 50 µm multimode (OM3)

  • Part Number: 002T51-31480-B2
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 2.0 mm diameter, 50 µm multimode (OM3)

  • Part Number: 002T51-31380-B1
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 2.0 mm diameter, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 002T51-31391-B2
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Zipcord Tight-Buffered Cable, Riser, 2 F, 1.6 mm diameter, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 002T51-31491-24
Corning zipcord cables are designed for interconnect applications. Two 900 μm buffered fibers are surrounded by aramid yarn strength members and a flame-retardant jacket. This cable design offers mechanical durability and flame resistance that meet the requirements of the Nati...

Reel In A Box, Zipcord Tight-Buffered Cable, Riser, 2 F, 2.8 mm diameter, 50 µm multimode (OM4)

  • Part Number: 002T51-31190-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Reel In A Box, Zipcord Tight-Buffered Cable, Plenum, 2 F, 50 µm multimode (OM3)

  • Part Number: 002T58-31480-B6
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Zipcord Tight-Buffered Cable, Riser, 2 F, 2.8 mm diameter, Single-mode (OS2)

  • Part Number: 002E51-31131-24
Corning zipcord cables are designed for interconnect applications. Two 900 μm buffered fibers are surrounded by aramid yarn strength members and a flame-retardant jacket. This cable design offers mechanical durability and flame resistance that meet the requirements of the Nati...

Reel In A Box, Single-Fiber, Tight-Buffered Cable, Plenum, 2.9 mm diameter, 50 µm multimode (OM3)

  • Part Number: 001T38-31180-B4
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...

Ribbon Interconnect Cable, Plenum, 12 F, Single-mode (OS2)

  • Part Number: 012EJ8-T3131-0F
Corning ribbon plenum interconnect cables are designed for multifiber connector interconnect applications from equipment to patch panel or as a patch cord. Available with two, four, eight or 12 fibers, these cables make compact, rugged patch cables and offer a perfect compleme...

Reel In A Box, Single-Fiber, Tight-Buffered Cable, Plenum, 2.9 mm diameter, 50 µm multimode (OM4)

  • Part Number: 001T38-31190-B3
Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than...
  • Product Compare