Fiber Optic Cables

  • Viewing 1-25 of 746
  • Items per page 

FREEDM® Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 144 F, 50 µm multimode (OM4)

  • Part Number: 144TUF-T4190DA1
Corning FREEDM® loose tube gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for ruggedne...

MIC® Tight-Buffered, Interlocking Armored Cable, Riser, 6 F, 50 µm multimode (OM4)

  • Part Number: 006T81-31190-A1
Corning MIC® interlocking armored riser cables are designed for use in intrabuilding backbone and horizontal installations. They use individually jacketed 900 µm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are grouped into 6-, 1...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Interlocking Armored Cable, 36 F, 50 µm multimode (OM2)

  • Part Number: 036TUZ-T4131DAN
Corning Industrial LSZH™ fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these tray-rated industrial cables are flame-retardant and have been te...

FREEDM® LST™ Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 12 F, 62.5 µm multimode (OM1)

  • Part Number: 012KSF-T4130DA1
Corning FREEDM® LST™ gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables designed for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for rugge...

FREEDM® LST™ Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 12 F, 50 µm multimode (OM4)

  • Part Number: 012TSF-T4190DA1
Corning FREEDM® LST™ gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables designed for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for rugge...

FREEDM® Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 12 F, 50 µm multimode (OM2)

  • Part Number: 012TUF-T4131DA1
Corning FREEDM® loose tube gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for ruggedne...

UltraRibbon™ Indoor, Gel-Free, Interlocking Armored Cables, Riser, 288 F, 50 µm multimode (OM4)

  • Part Number: 288TV7-14190DA1
Corning UltraRibbon™ riser gel-free interlocking armored cables continue the innovative breakthrough in indoor cable technology with a new generation of high-fiber-count single tube cables. Encased in spirally wrapped aluminum interlocking armor for ruggedness and superior cru...

FREEDM® One Unitized, Interlocking Armored, Tight-Buffered Cable, Riser, 144 F, 50 µm multimode (OM3)

  • Part Number: 144T8F-Y3180-A1
Corning FREEDM® One unitized interlocking armored riser cables are standard FREEDM One unitized riser cables inside a spirally wrapped aluminum interlocking armor for ruggedness and superior crush resistance. These cables meet the application requirements of the National Elect...

FREEDM® One Tight-Buffered, Interlocking Armored Cable, Riser, 24 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 024T8F-31191-A1
Corning FREEDM® One interlocking armored cables are flame-retardant, indoor/outdoor cables designed for interbuilding and intrabuilding backbone installations that eliminate the need for a transition splice when entering the building. Encased in a spirally wrapped, aluminum in...

FREEDM® One Unitized, Interlocking Armored, Tight-Buffered Cable, Riser, 36 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 036T8F-61191-A1
Corning FREEDM® One unitized interlocking armored riser cables are standard FREEDM One unitized riser cables inside a spirally wrapped aluminum interlocking armor for ruggedness and superior crush resistance. These cables meet the application requirements of the National Elect...

LSZH™ Loose Tube, Gel-Free, Interlocking Armored Cable, 24 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 024TUZ-T4191DAZ
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

LSZH™ Loose Tube, Gel-Free, Interlocking Armored Cable, 72 F, 50 µm multimode (OM2)

  • Part Number: 072TUZ-T4131DAZ
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

FREEDM® Loose Tube, Gel-Free, Interlocking Armored Cable, Plenum, 48 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 048TWP-T4191DA3
Corning FREEDM® loose tube gel-free interlocking armored cables are flame-retardant, indoor/outdoor, plenum-rated cables for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for ruggedn...

LSZH™ Loose Tube, Gel-Free, Interlocking Armored Cable, 48 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 048ZUZ-T4101DAZ
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Interlocking Armored Cable, 72 F, 50 µm multimode (OM2)

  • Part Number: 072TUZ-T4131DAN
Corning Industrial LSZH™ fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these tray-rated industrial cables are flame-retardant and have been te...

FREEDM® Loose Tube, Gel-Free, Interlocking Armored Cable, Plenum, 72 F, 50 µm multimode (OM2)

  • Part Number: 072TWP-T4131DA3
Corning FREEDM® loose tube gel-free interlocking armored cables are flame-retardant, indoor/outdoor, plenum-rated cables for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for ruggedn...

FREEDM® One Tight-Buffered, Interlocking Armored Cable, Plenum, 18 F, 50 µm multimode (OM4)

  • Part Number: 018T8P-31190-A3
Corning FREEDM® One interlocking armored cables are flame-retardant, indoor/outdoor cables designed for interbuilding and intrabuilding backbone installations that eliminate the need for a transition splice when entering the building. Encased in a spirally wrapped, aluminum in...

LSZH™ Loose Tube, Gel-Free, Interlocking Armored Cable, 48 F, 50 µm multimode (OM3)

  • Part Number: 048TUZ-T4180DAZ
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

FREEDM® LST™ Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 24 F, SMF-28® Ultra fiber, Single-mode (OS2)

  • Part Number: 024ZSF-T4101DA1
Corning FREEDM® LST™ gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables designed for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for rugge...

LSZH™ Ribbon Interlocking Armored Gel-Filled Cable, 48 F, Single-mode (OS2)

  • Part Number: 048ECZ-18101-ZO
Corning LSZH™ ribbon cables are designed for horizontal intrabuilding backbones where limited-smoke and zero-halogen requirements exist. These cables are organized with 12-fiber ribbons inside a central tube that are surrounded by dielectric strength members and a specially fo...

FREEDM® One Tight-Buffered, Interlocking Armored Cable, Plenum, 6 F, 50 µm multimode (OM4)

  • Part Number: 006T8P-31190-A3
Corning FREEDM® One interlocking armored cables are flame-retardant, indoor/outdoor cables designed for interbuilding and intrabuilding backbone installations that eliminate the need for a transition splice when entering the building. Encased in a spirally wrapped, aluminum in...

LSZH™ Loose Tube, Gel-Free, Interlocking Armored Cable, 48 F, 50 µm multimode, extended 10G distance (OM4+)

  • Part Number: 048TUZ-T4191DAZ
Corning LSZH™ loose tube gel-free cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction ...

Ribbon Interlocking Armored Cable, Plenum, 96 F, 50 µm multimode (OM3)

  • Part Number: 096TC8-14180-A3
Corning ribbon interlocking armored plenum cables are designed for use in plenum, riser and general-purpose environments for intrabuilding backbone and horizontal installations. These cables are standard ribbon plenum cables placed inside spirally wrapped aluminum interlocking...

FREEDM® One Tight-Buffered, Interlocking Armored Cable, Plenum, 24 F, Single-mode (OS2)

  • Part Number: 024E8P-31131-A3
Corning FREEDM® One interlocking armored cables are flame-retardant, indoor/outdoor cables designed for interbuilding and intrabuilding backbone installations that eliminate the need for a transition splice when entering the building. Encased in a spirally wrapped, aluminum in...

MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser, 72 F, 50 µm multimode (OM3)

  • Part Number: 072T81-T3180-A1
Corning MIC® interlocking armored riser cables are designed for use in intrabuilding backbone and horizontal installations. They use individually jacketed 900 µm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are grouped into 6-, 1...
  • Product Compare