Fiber Optic Cables

  • Viewing 1-25 of 192
  • Items per page 

MIC® Tight-Buffered, Interlocking Armored Cable, Riser, 6 F, 50 µm multimode (OM4)

  • Part Number: 006T81-31190-A1
Corning MIC® interlocking armored riser cables are designed for use in intrabuilding backbone and horizontal installations. They use individually jacketed TBII® buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are grouped into jacket...

ActiFi™ DAS Interlocking Armored Cables for Indoor Plenum, 6 F, 6 Cu Conductor, 16AWG

  • Part Number: 006ZT8-61H01MA3
Corning ActiFi Interlocking Armored Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. The designs use 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (12, 14, 16 or 20 AWG) necessary to power the ...

SST-Drop™ FREEDM® LSZH Riser Cable, 6 F, Single-mode (OS2)

  • Part Number: 006EBZ-14101A20
Corning FREEDM® LSZH™ flat-drop riser cables are flame-retardant, indoor/outdoor cables suitable for installation in aerial, duct and riser applications. FREEDM LSZH flat-drop riser cables provide the simple installation of standard FREEDM cable in an easy-access single-tube d...

Tactical Tight-Buffered Cable, 6 F, Bend-improved Single-mode (OS2)

  • Part Number: 006J8U-31131-24
Corning outdoor tactical fiber optic cable is ideal for connecting modular telecommunications gear for secure, dependable communications, data or video. Applications include military mobile communications (temporary or permanent communication systems), traffic and video contro...

ActiFi™ Tight-Buffered Cables, Plenum, 6 F, 4 Cu Conductor, 20AWG

  • Part Number: 006Z48-41K31M29
Corning ActiFi™ Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. They also provide a time and cost-saving solution for installations requiring remotely-powered equipment. By integrating copper and fiber in one cable, ActiFi Cables...

MIC® Tight-Buffered Cable, Plenum, 6 F, 50 µm multimode (OM3)

  • Part Number: 006T88-31180-29
Corning MIC® plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use 900 μm buffered fibers to allow easy, consistent stripping and to facilitate termination. The ...

Fan-Out Tight-Buffered Cable, Riser, 6 F, 2.0 mm Subunits, 50 µm multimode (OM3)

  • Part Number: 006T61-31380-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm TBII Buffered Fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a diele...

FREEDM® LST™ Loose-Tube, Gel-Free Cable, Riser, 6 F, 50 µm multimode (OM4)

  • Part Number: 006TSF-T4190D20
Corning FREEDM® LST™ gel-free cables are flame-retardant, indoor/outdoor, riser-rated cables designed for interbuilding and intrabuilding backbones in aerial, duct and riser applications. With a riser rating, there is no need for a transition splice when entering the building....

ActiFi™ FREEDM® DAS Cables for Indoor/Outdoor Riser, 6 F, 4 Cu Conductor, 14AWG

  • Part Number: 006UDF-41G01M20
Corning ActiFi™ FREEDM® Cables provide the ultimate solution for indoor-outdoor remote powering of distributed antenna systems (DAS). The designs use 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (14 or 16 AWG) necessary to power the remote...

FREEDM® One Tight-Buffered, Interlocking Armored Cable, Plenum, 6 F, 50 µm multimode (OM4)

  • Part Number: 006T8P-31190-A3
Corning FREEDM® One interlocking armored cables are flame-retardant, indoor/outdoor cables designed for interbuilding and intrabuilding backbone installations that eliminate the need for a transition splice when entering the building. Encased in a spirally wrapped, aluminum in...

FREEDM® One Tight-Buffered, Interlocking Armored Cable, Plenum, 6 F, Single-mode (OS2)

  • Part Number: 006E8P-31131-A3
Corning FREEDM® One interlocking armored cables are flame-retardant, indoor/outdoor cables designed for interbuilding and intrabuilding backbone installations that eliminate the need for a transition splice when entering the building. Encased in a spirally wrapped, aluminum in...

ActiFi™ DAS Interlocking Armored Cables for Indoor Plenum, 6 F, 12 Cu Conductor, 14AWG

  • Part Number: 006UD8-M1G01MA3
Corning ActiFi Interlocking Armored Cables provide the ultimate solution for indoor remote powering of distributed antenna systems. The designs use 6-, 12- or 24-fiber cables with 2, 4, 6 or 12 copper conductors. The gauge of wire (12, 14, 16 or 20 AWG) necessary to power the ...

MIC® Tight-Buffered Cable, Riser, 6 F, 50 µm multimode (OM2)

  • Part Number: 006T81-31131-24
Corning MIC® riser cables are designed for use in riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use 900 μm buffered fibers to enable easy, consistent stripping and facilitate termination. The fibers are ...

Fan-Out Tight-Buffered Cable, Riser, 6 F, 1.65 mm Subunits, Single-mode (OS2)

  • Part Number: 006E61-31431-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm TBII Buffered Fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a diele...

MIC® Tight-Buffered Cable, Riser, 6 F, 62.5 µm multimode (OM1)

  • Part Number: 006K81-31130-24
Corning MIC® riser cables are designed for use in riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use 900 μm buffered fibers to enable easy, consistent stripping and facilitate termination. The fibers are ...

FREEDM® One Tight-Buffered, Interlocking Armored Cable, Riser, 6 F, 50 µm multimode (OM4)

  • Part Number: 006T8F-31190-A1
Corning FREEDM® One interlocking armored cables are flame-retardant, indoor/outdoor cables designed for interbuilding and intrabuilding backbone installations that eliminate the need for a transition splice when entering the building. Encased in a spirally wrapped, aluminum in...

FREEDM® LST™ Loose Tube, Gel-Free, Interlocking Armored Cable, Riser, 6 F, 50 µm multimode (OM2)

  • Part Number: 006TSF-T4131DA1
Corning FREEDM® LST™ gel-free interlocking armored cables are flame-retardant, indoor/outdoor, riser-rated cables designed for interbuilding and intrabuilding backbones in aerial, duct and riser applications. Encased in a spirally wrapped, aluminum interlocking armor for rugge...

MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 6 F, 50 µm multimode (OM2)

  • Part Number: 006T88-31131-A3
Corning MIC® interlocking armored plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed TBII® buffered fibers enabling easy, consistent str...

MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 6 F, 62.5 µm multimode (OM1)

  • Part Number: 006K88-31130-A3
Corning MIC® interlocking armored plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed TBII® buffered fibers enabling easy, consistent str...

FREEDM® LST™ Loose Tube, Gel-Free Cable, Plenum, 6 F, 62.5 µm multimode (OM1)

  • Part Number: 006KSP-T4130D20
Corning FREEDM® loose tube gel-free plenum cables are flame-retardant, indoor/outdoor, plenum-rated cables suitable for installation in interbuilding and intrabuilding backbones in aerial, duct and riser or plenum applications. The loose tube design offers mechanical ruggednes...

FREEDM® LST™ Loose-Tube, Gel-Free Cable, Riser, 6 F, 50 µm multimode, extended 10G distance (OM4)

  • Part Number: 006TSF-T4191D20
Corning FREEDM® LST™ gel-free cables are flame-retardant, indoor/outdoor, riser-rated cables designed for interbuilding and intrabuilding backbones in aerial, duct and riser applications. With a riser rating, there is no need for a transition splice when entering the building....

ALTOS® Lite™ Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 6 F, 50 µm multimode (OM2)

  • Part Number: 006TUC-T4131D20
Corning ALTOS® Lite™ gel-free, single-jacket, single-armored cables are designed for campus backbones in direct-buried installations. The loose tube design provides stable and highly reliable transmission parameters for a variety of voice, data, video and imaging applications....

Fan-Out Tight-Buffered Cable, Riser, 6 F, 1.65 mm Subunits, 62.5 µm multimode (OM1)

  • Part Number: 006K61-31430-24
Corning fan-out riser cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm TBII Buffered Fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a diele...

SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 6 F, 50 µm multimode (OM2)

  • Part Number: 006TB1-14131A20
Corning SST-Drop™ toneable cables offer the ease of installation of standard ALTOS® cable in an easy-access, single-tube design. The toneable version allows for effortless detection of buried cable with a toning conductor that can be separated. The cables are RDUP (RUS) Listed...

MIC® DX Tight-Buffered Armored Cable, Plenum, 6 F, 50 µm multimode (OM3)

  • Part Number: 006T88-31180-D3
Corning MIC® DX armored plenum cables are standard MIC subunits placed inside a dielectric armor for ruggedness and superior crush resistance without the conductive properties of traditional armor. These cables are designed for use in intrabuilding backbone and horizontal inst...
  • Product Compare